Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Silicone Rubber Fiberglass Flexible Heater 450°F Max to 48"

Silicon Heaters | Flexible heating elements in Rubber and Fiberglass
  • RoHS Icon
  • CE Approved
  • UKCA

$42.16

Item# SRFGA-104/5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $42.16
10-24 $40.05
25-49 $39.21
50-99 $37.52
100-199 $36.68
200+ $35.84

In stock

Lead Time (If not in stock): 5 weeks
Silicon Heaters | Flexible heating elements in Rubber and Fiberglass SRFGA-104/5 SRFGA-104/5
  • Lightweight,Thin, Flexible
  • Available in 2.5, 5 and 10 W/in2
  • -56°C(-70°F) to 232°C (450°F) Operating Temperature
  • Etched Foil

SRFGA-104/5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Shape
Temprature range
Power Density
Power (watts)
Supply Voltage
Diameter
Width
Length
Pressure senstivie Adhesive (PSA)
Additional Option
Thickness
Heater Material


Silicone rubber fiberglass insulated flexible heaters can improve heat transfer and speed warm-ups where controlled heating is required in confined areas. Two circuit designs are available: etched foil or wire wound. Heaters with etched foil designed elements are available where the length or width dimension is less than 10"(254 mm). All other heaters where both the length and the width dimensions exceed 10" (254 mm) use the wire-wound element design. Effect of power density: gentle warming is best done with 2.5 W/in2. An excellent all-purpose unit is the 5 W/in2. Rapid warm-up and high temperature are achieved with the 10 W/in2; however, the temperature must be controlled as the safe maximum operating temperature limit of 450°F (232°C) may be exceeded.

 

 CAUTION AND WARNING!
Fire and electrical shock may result if products are misused or installed or used by non-qualified personnel. See inside back cover for additional warning.

Applications
-Freeze Protection
-Low-Temperature Ovens
-Heat Tracing Systems
-Viscosity Control
-Dehumidification of Motors and Control Devices

SPECIFICATIONS
Wattage: 5 to 1440 Watts
Power: 115 or 230** VAC
Watt Density: 2.5, 5 and 10 W/in2
Lead Wire:
305 mm (12") PFA insulated
Thickness: 0.040" except at lead wire exit
Dielectric Strength: 1250 VAC
Maximum Temperature: heaters
without pressure sensitive adhesive, 232°C (450°F); heaters with pressure sensitive adhesive, 149°C (300°F)
Minimum Temperature: -56°C (-70°F)

 
Round Silicone Rubber Heaters

Without PSA
Model No.
With PSA
Model No.
Diameter
in. (cm)
Total Wattage for Watt Density
2.5W/in2 5W/in2 10W/in2
SRFRA-3/* SRFRA-3/*-P 3 (7.62) - 35 70
SRFRA-4/* SRFRA-4/*-P 4 (10.16) 31 62.8 125.6
SRFRA-5/* SRFRA-5/*-P 5 (12.7) - 98.15 196.3
SRFRA-6/* SRFRA-6/*-P 6 (15.24) - 141.3 282.7
SRFRA-7/* SRFRA-7/*-P 7 (17.78) 96.2 192.4 384.8
SRFRA-8/* SRFRA-8/*-P 8 (20.32) 125.65 251.3 502.6
SRFRA-9/* SRFRA-9/*-P 9 (22.86) 157.9 315.8 631.7
SRFRA-10/* SRFRA-10/*-P 10 (25.4) 196.25 392.5 785

/*Insert watt density: 2 for 2.5 W/in2,5 for 5 W/in2 or 10 for 10 W/in2.

If the table shows a "-" we do not offer the item in that dimension.

Rectangular Silicone Rubber Heaters

Without PSA
Model No.
With PSA
Model No.
Width, In.(cm) Length, In.(cm) Total Wattage for Watt Density
2.5W/in2 5W/in2 10W/in2
SRFGA-101/* SRFGA-101/10-P 1(3) 1(3) - - -
SRFGA-102/* SRFGA-102/*-P 1(3) 2(5) - - -
SRFGA-103/* SRFGA-103/*-P 1(3) 3(8) - - 30
SRFGA-104/* SRFGA-104/*-P 1(3) 4(10) - 20 40
SRFGA-105/* SRFGA-105/*-P 1(3) 5(13) 12.5 25 50
SRFGA-106/* SRFGA-106/*-P 1(3) 6(15) 15 30 60
SRFGA-107/* SRFGA-107/*-P 1(3) 7(18) 17.5 35 70
SRFGA-108/* SRFGA-108/*-P 1(3) 8(20) 20 40 80
SRFGA-109/* SRFGA-109/*-P 1(3) 9(23) 22.5 45 90
SRFGA-110/* SRFGA-110/*-P 1(3) 10(25) 25 50 100
SRFGA-111/* SRFGA-111/*-P 1(3) 11(28) 27.5 55 110
SRFGA-112/* SRFGA-112/*-P 1(3) 12(30) 30 60 120
SRFGA-118/* SRFGA-118/*-P 1(3) 18(46) 45 90 180
SRFGA-124/* SRFGA-124/*-P 1(3) 24(61) 60 120 240
SRFGA-130/* SRFGA-130/*-P 1(3) 30(76) 75 150 300
SRFGA-136/* SRFGA-136/*-P 1(3) 36(91) 90 180 360
SRFGA-142/* SRFGA-142/*-P 1(3) 42(107) 105 210 420
SRFGA-148/* SRFGA-148/*-P 1(3) 48(122) 120 240 480
SRFGA-202/* SRFGA-202/*-P 2(5) 2(5) - - 40
SRFGA-203/* SRFGA-203/*-P 2(5) 3(8) 15 30 60
SRFGA-204/* SRFGA-204/*-P 2(5) 4(10) - 40 80
SRFGA-205/* SRFGA-205/*-P 2(5) 5(13) 25 50 100
SRFGA-206/* SRFGA-206/*-P 2(5) 6(15) 30 60 120
SRFGA-207/* SRFGA-207/*-P 2(5) 7(18) 35 70 140
SRFGA-208/* SRFGA-208/*-P 2(5) 8(20) 40 80 160
SRFGA-209/* SRFGA-209/*-P 2(5) 9(23) 45 90 180
SRFGA-210/* SRFGA-210/*-P 2(5) 10(25) 50 100 200
SRFGA-211/* SRFGA-211/*-P 2(5) 11(28) 55 110 220
SRFGA-212/* SRFGA-212/*-P 2(5) 12(30) 60 120 240
SRFGA-218/* SRFGA-218/*-P 2(5) 18(46) 90 180 360
SRFGA-224/* SRFGA-224/*-P 2(5) 24(61) 120 240 480
SRFGA-230/* SRFGA-230/*-P 2(5) 30(76) 150 300 600
SRFGA-236/* SRFGA-236/*-P 2(5) 36(91) 180 360 720
SRFGA-242/* SRFGA-242/*-P 2(5) 42(107) 210 420 840
SRFGA-248/* SRFGA-248/*-P 2(5) 48(122) 240 480 960
SRFGA-303/* SRFGA-303/*-P 3(8) 3(8) 22.5 45 90
SRFGA-304/* SRFGA-304/*-P 3(8) 4(10) 30 60 120
SRFGA-305/* SRFG-305/*-P 3(8) 5(13) 37.5 75 150
SRFGA-306/* SRFGA-306/*-P 3(8) 6(15) 45 90 180
SRFGA-307/* SRFGA-307/*-P 3(8) 7(18) 52.5 105 210
SRFGA-308/* SRFGA-308/*-P 3(8) 8(20) 60 120 240
SRFGA-309/* SRFGA-309/*-P 3(8) 9(23) 67.5 135 270
SRFGA-310/* SRFGA-310/*-P 3(8) 10(25) 75 150 300
SRFGA-311/* SRFGA-311/*-P 3(8) 11(28) 82.5 165 330
SRFGA-312/* SRFGA-312/*-P 3(8) 12(30) 90 180 360

/*Insert watt density: 2 for 2.5 W/in2,5 for 5 W/in2 or 10 for 10 W/in2.

If the table shows a "-" we do not offer the item in that dimension.

Rectangular Silicone Rubber Heaters

Without PSA
Model No.
With PSA
Model No.
Width, In.(cm) Length, In.(cm) Total Wattage for Watt Density
2.5W/in2 5W/in2 10W/in2
SRFGA-318/* SRFGA-318/*-P 3(8) 18(46) 135 270 540
SRFGA-324/* SRFGA-324/*-P 3(8) 24(61) 180 360 720
SRFGA-330/* SRFGA-330/*-P 3(8) 30(76) 225 450 900
SRFGA-336/* SRFGA-336/*-P 3(8) 36(91) 270 540 1080
SRFGA-342/* SRFGA-342/*-P 3(8) 42(107) 315 630 1260
SRFGA-348/* SRFGA-348/*-P 3(8) 48(122) 360 720 -
SRFGA-404/* SRFGA-404/*-P 4(10) 4(10) 40 80 160
SRFGA-405/* SRFGA-405/*-P 4(10) 5(13) 50 100 200
SRFGA-406/* SRFGA-406/*-P 4(10) 6(15) 60 120 240
SRFGA-407/* SRFGA-407/*-P 4(10) 7(18) 70 140 280
SRFGA-408/* SRFGA-408/*-P 4(10) 8(20) 80 160 320
SRFGA-409/* SRFGA-409/*-P 4(10) 9(23) 90 180 360
SRFGA-410/* SRFGA-410/*-P 4(10) 10(25) 100 200 400
SRFGA-411/* SRFGA-411/*-P 4(10) 11(28) 110 220 440
SRFGA-412/* SRFGA-412/*-P 4(10) 12(30) 120 240 480
SRFGA-418/* SRFGA-418/*-P 4(10) 18(46) 180 360 720
SRFGA-424/* SRFGA-424/*-P 4(10) 24(61) 240 480 960
SRFGA-430/* SRFGA-430/*-P 4(10) 30(76) 300 600 1200
SRFGA-436/* SRFGA-436/*-P 4(10) 36(91) 360 720 -
SRFGA-442/* SRFGA-442/*-P 4(10) 42(107) 420 840 -
SRFGA-448/* SRFGA-448/*-P 4(10) 48(122) 480 960 -
SRFGA-505/* SRFGA-505/*-P 5(13) 5(13) 62.5 125 250
SRFGA-506/* SRFGA-506/*-P 5(13) 6(15) 75 150 300
SRFGA-507/* SRFGA-507/*-P 5(13) 7(18) 87.5 175 350
SRFGA-508/* SRFGA-508/*-P 5(13) 8(20) 100 200 400
SRFGA-509/* SRFGA-509/*-P 5(13) 9(23) 112.5 225 450
SRFGA-510/* SRFGA-510/*-P 5(13) 10(25) 125 250 500
SRFGA-511/* SRFGA-511/*-P 5(13) 11(28) 137.5 275 550
SRFGA-512/* SRFGA-512/*-P 5(13) 12(30) 150 300 600
SRFGA-606/* SRFGA-606/*-P 6(15) 6(15) 90 180 360
SRFGA-607/* SRFGA-607/*-P 6(15) 7(18) 105 210 420
SRFGA-608/* SRFGA-608/*-P 6(15) 8(20) 120 240 480
SRFGA-609/* SRFGA-609/*-P 6(15) 9(23) 135 270 540
SRFGA-610/* SRFGA-610/*-P 6(15) 10(25) 150 300 600
SRFGA-611/* SRFGA-611/*-P 6(15) 11(28) 165 330 660
SRFGA-612/* SRFGA-612/*-P 6(15) 12(30) 180 360 720
SRFGA-618/* SRFGA-618/*-P 6(15) 18(46) 270 540 1080
SRFGA-624/* SRFGA-624/*-P 6(15) 24(61) 360 720 _
SRFGA-630/* SRFGA-630/*-P 6(15) 30(76) 450 900
SRFGA-636/* SRFGA-636/*-P 6(15) 36(91) 540 1080
SRFGA-642/* SRFGA-642/*-P 6(15) 42(107) 630 1260
SRFGA-648/* SRFGA-648/*-P 6(15) 48(122) 720 -
SRFGA-707/* SRFGA-707/*-P 7(18) 7(18) 122.5 245 490
SRFGA-708/* SRFGA-708/*-P 7(18) 8(20) 140 280 560
SRFGA-709/* SRFGA-709/*-P 7(18) 9(23) 157.5 315 630

/*Insert watt density: 2 for 2.5 W/in2,5 for 5 W/in2 or 10 for 10 W/in2.

Rectangular Silicone Rubber Heaters

Without PSA
Model No.
With PSA
Model No.
Width, In.(cm) Length, In.(cm) Total Wattage for Watt Density
2.5W/in2 5W/in2 10W/in2
SRFGA-710/* SRFGA-710/*-P 7(18) 10(25) 175 350 700
SRFGA-711/* SRFGA-711/*-P 7(18) 11(28) 192.5 385 770
SRFGA-712/* SRFGA-712/*-P 7(18) 12(30) 210 420 840
SRFGA-808/* SRFGA-808/*-P 8(20) 8(20) 160 320 640
SRFGA-809/* SRFGA-809/*-P 8(20) 9(23) 180 360 720
SRFGA-810/* SRFGA-810/*-P 8(20) 10(25) 200 400 800
SRFGA-811/* SRFGA-811/*-P 8(20) 11(28) 220 440 880
SRFGA-812/* SRFGA-812/*-P 8(20) 12(30) 240 480 960
SRFGA-818/* SRFGA-818/*-P 8(20) 18(46) 360 720 -
SRFGA-824/* SRFGA-824/*-P 8(20) 24(61) 480 960
SRFGA-830/* SRFGA-830/*-P 8(20) 30(76) 600 1200
SRFGA-836/* SRFGA-836/*-P 8(20) 36(91) 720 -
SRFGA-842/* SRFGA-842/*-P 8(20) 42(107) 840 -
SRFGA-848/* SRFGA-848/*-P 8(20) 48(122) 960 -
SRFGA-909/* SRFGA-909/*-P 9(23) 9(23) 202.5 405 810
SRFGA-910/* SRFGA-910/*-P 9(23) 10(25) 225 450 900
SRFGA-911/* SRFGA-911/*-P 9(23) 11(28) 247.5 965 990
SRFGA-912/* SRFGA-912/*-P 9(23) 12(30) 270 540 1080
SRFGA-1010/* SRFGA-1010/*-P 10(25) 10(25) 250 500 1000
SRFGA-1011/* SRFGA-1011/*-P 10(25) 11(28) 275 550 1100
SRFGA-1012/* SRFGA-1012/*-P 10(25) 12(30) 300 600 1200
SRFGA-1018/* SRFGA-1018/*-P 10(25) 18(46) 450 900
SRFGA-1024/* SRFGA-1024/*-P 10(25) 24(61) 600 1200
SRFGA-1030/* SRFGA-1030/*-P 10(25) 30(76) 750 -
SRFGA-1036/* SRFGA-1036/*-P 10(25) 36(91) 900 -
SRFGA-1042/* SRFGA-1042/*-P 10(25) 42(107) 1050
SRFGA-1048/* SRFGA-1048/*-P 10(25) 48(122) 1200
SRFGA-1111/* SRFGA-1111/*-P 11(28) 11(28) 302.5 605 -
SRFGA-1112/* SRFGA-1112/*-P 11(28) 12(30) 330 660 -
SRFGA-1212/* SRFGA-1212/*-P 12(30) 12(30) 360 720 -
SRFGA-1218/* SRFGA-1218/*-P 12(30) 18(46) 540 1080
SRFGA-1224/* SRFGA-1224/*-P 12(30) 24(61) 720 -
SRFGA-1230/* SRFGA-1230/*-P 12(30) 30(76) 900
SRFGA-1236/* SRFGA-1236/*-P 12(30) 36(91) 1080

/*Insert watt density: 2 for 2.5 W/in2,5 for 5 W/in2 or 10 for 10 W/in2.

loading all models
loading all reviews
Rated 5 out of 5 by from Very durable and easy Wonderful product, I use it inside our Nema enclosure to avoid the switch to froze and they work great, very durable and super easy to install
Date published: 2021-05-06
Rated 5 out of 5 by from Easy to install and functional. We are using them to bake an ultra-high vacuum chamber and they work very well.
Date published: 2024-02-09
Rated 5 out of 5 by from Happy with Purchase Good quality, fast availability. Always easy to work with.
Date published: 2023-06-01
Rated 5 out of 5 by from Excellent Product as described, fast delivery, and easy order process
Date published: 2023-02-21
Rated 1 out of 5 by from Buyer be where Picture is not what you will get. Nothing stated item will need other parts to work. Returned item at additional cost. VERY Frustrated.
Date published: 2023-02-08
Rated 5 out of 5 by from Great Product These were perfect for the application, I will be purchasing more in the future.
Date published: 2023-01-06
Rated 5 out of 5 by from Flexible Heater Great product. It works as intended with no issues.
Date published: 2022-11-11
Rated 5 out of 5 by from Five Stars This product can have multiple applications. I’m a bowyer. I use it to laminate bow limbs.
Date published: 2022-03-27
  • y_2024, m_4, d_29, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_11
  • loc_en_US, sid_SRFGA-104-5, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

I need dimensional information about part number "SRFGA-1248/2-P". I need this for modeling purposes and proper fitment to the vessel. Most important is length and width. Thanks!

Asked by: JohnT
The length is 48" and the width is 12" for this particular Heater item number.
Answered by: ApplicationsEngineerANB
Date published: 2021-08-19

I want to find a small strip desktop heating pad that is powered from a USB port on computer. I use a rolling writing desk without power plug in near by. I did see one a while back and now cannot find it again.

Asked by: Mitch
Most USB ports put out 5 volt @ 100mA DC. Unfortunately Omega does not sell a heater rated for 5 volt DC.
Answered by: RD Engineer
Date published: 2020-01-21

I am looking for a heating element that would uniformly heat a small chamber about 6ft x 3 ft x 5 ft (about 100 ft3).  cover large area for uniformity. T= 30-60C, for drying food material/ herbal / fruit etc. comply to FDA for food processing.

Asked by: joe7171
Thank you for your inquiry. Please send your request to heaters@omega.com
Answered by: Application Engineer JB
Date published: 2020-05-18

Can you explain how to connect this heating pad to a power supply. I got a 120 V part and confused about how to connect these two cords to a plug.

Asked by: Shash16
It would be best in this case to call in and ask for the Temperature group or send an email request to temp@omega.com for assistance.
Answered by: Applications Engineer AB
Date published: 2022-04-25

Please suggest a UL; CSA' approved heat cord/tape.

Asked by: Shortcircuit
Thank you for the inquiry. Unfortunately we do not offer heat cord/tape with UL/CSA approval. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-02-04

Can I use these on water pipes under a trailer??

Asked by: Gma of 6
This flexible heater series can be used to wrap around the outside of a pipe but not rated for outdoor use.
Answered by: RD Engineer
Date published: 2020-01-22

Hi, for SRFGA-208/10-P, as it uses pressure-sensitive adhesive, is it possible to transfer the heater from one system to another? Or do we need to reapply adhesive/RTV?

Asked by: jeri
Hi Jeri Thank you for the inquiry. You will need to reapply adhesive. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2020-08-19

Looking for a silicon heat blanket to help bend the sides when making ukuleles and other small bodied stringed instruments. Needs to be 75mm wide and 450mm ling and work with 240Vac. What do you suggest. Also need shipping to New Zealand.

Asked by: Rodders
Thank you for your inquiry. OMEGA UK, which is responsible for your area. They are online at http://www.omega.co.uk Here also is their contact information: http://www.omega.co.uk/cservice/contactus.asp
Answered by: Application Engineer CB
Date published: 2022-06-06

What is the wattage (or resistance) tolerance for etched foil heaters?

Asked by: Serg
Hi Serg, Thank you for the inquiry. Resistance tolerance is +/- 10%. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-01-17

I need a heating film with 15mm hole in the middle. Outer dimentions should be 5cm x 5cm. Opertating temparature range should be 30-100C. What are the options I have?

Asked by: Kelum
This would not be a standard part. Most custom designs have a $1000 min order and 8-10 week lead time. Please send your request including quantity along with a dimensional drawing or sketch to: heaters@omega.com
Answered by: RD Engineer
Date published: 2020-02-24

Can I use a DC power source with a 120 Vac product?

Asked by: paul_98
Hi Paul, These are rated for VAC source only. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-06-16

I need to rapidly (in <10 min) heat a thin 2x4 inch copper plate from room temp to 120F. Probably only need 2.5 W/sq in, but got the 10 W/sq in. Is this safer, since latter can 'handle' higher current without burning up if temp controller fails?

Asked by: bbudd
Hi bbudd, Thank you for the inquiry. The 2 versions have the same silicone material. The 10 watt/sq in will heat up much faster so it has potential to burn out faster than the 2.5 watts/sq in. You'll need fast responding temperature sensor and and fast responding controller for the 10 watt/ sq in heater. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-05-06

Hi, Could the heat be varied using a rheostat or some similar device ?

Asked by: Orphée 66
Thank you for your inquiry. You may control heaters with current or voltage regulating devices.
Answered by: Application Engineer CB
Date published: 2021-06-28

I'm looking to use one of these heaters to raise the temperature to about 210 ° C for 48 hours. Is it possible to control the temperature in these heaters? If I want to wrap it around a cylinder, does it sell the right wire for it?

Asked by: Harzandi
Hi Harzandi, Thank you for the inquiry. Please forward this application support request to HEATERS@OMEGA.COM Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-09-09

Are these mats waterproof? I am heating up frozen metal and there will be some water condensation on the mat. Is this a hazard? If yes, should I try to enclose the mat in some waterproof material? Many thanks.

Asked by: Bbudd1
Hi Bbudd1, Thank you for the inquiry. These heating pads are not waterproof. Best is to provide protective cover to prevent wet conditions at the heater location. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-05-13

I am looking to incorporate one of these heaters to maintain temp around 35 C for extrusion. Can these be controlled by our microcontrollers supporting other component with adequate relays and power supply or does it require a dedicated controller?

Asked by: nCrnk
Thank you for your inquiry! Heaters are generally recommended for use with controllers/PLC's. However, your microcontrollers should be compatible given that they can supply just below the maximum supply voltage of the heater.
Answered by: Application Engineer CK
Date published: 2021-09-19

I need a non-magnetic heater, what material is the foil made from? I will turn the heater off during measurements so the current from the AC power will not be an issue.

Asked by: Mr Ted
The only non-magnetic Heater Omega sells is the PLMLV series. The Silicone insulated Heaters use NiCr or Inconel and are not considered non-magnetic in all cases.
Answered by: Applications Engineer AB
Date published: 2022-03-21

Do you have a list of PID temp controllers and relays that would work with these heaters?

Asked by: Bob2343
Thank you for your inquiry. We offer a wide range of PID controllers with built-in mechanical relays as well as external solid state relays that are compatible with this heater series. Once you determine your total wattage requirements, you can then select the appropriate model from our website.
Answered by: Application Engineer JB
Date published: 2021-09-02

Can the Silicone Heating mats withstand a pressure application?

Asked by: JuRoark
Clamping pressure for silicone rubber heaters is up to 18lb/in2 on a flat surface. This is the only criteria available for this type of Heater regarding pressure.
Answered by: ApplicationsEngineerANB
Date published: 2022-06-24

Is this heater compatible with a model 330 Lakeshore PID?

Asked by: fiber40
Omega's SRFGA Heaters are plain Resistance Heaters so you will need to check with Lakeshore to see what Amperage their Controllers can tolerate. Once you have that information feel free to contact Omega with the specifications for the Heater your process requires.
Answered by: ApplicationsEngineerANB
Date published: 2024-01-24
  • y_2024, m_4, d_29, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_28
  • loc_en_US, sid_SRFGA-104-5, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration