Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Portable Thermocouple Temperature Controller

$383.78

Item# CN-TOT-A-175JF-120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $383.78
10-24 $364.59
25-49 $356.92
50-99 $341.56
100-199 $333.89
200+ $326.21

In stock

Lead Time (If not in stock): 9 weeks
Portable Thermocouple Temperature Controller CN-TOT-A-175JF-120V CN-TOT-A-175JF-120V
  • Portable, Plug and Play
  • Easy-to-Use Digital On/Off Controller
  • Type J Thermocouple Mini Connector Input
  • 5ºC (9°F) Differential (Fixed)

CN-TOT-A-175JF-120V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output Type
Measurement Type
Control Outputs
Form Factor
Number Of Inputs
Input Type
Supply Voltage Type
Display Type


The CN-TOT portable thermocouple temperaturecontroller is designed for indoor, general purpose use.It can control the temperature of small tanks, drums,pipes, intermediate bulk containers (IBCs), and otherobjects that require automatic control. Note: Temperature setpoint is the only adjustable parameter. All other settings are locked and cannot be modified in the field.
loading all models
loading all reviews
Rated 5 out of 5 by from CN-TOT Easy to install, production likes working with it, and they know what temperature they have at a glance.
Date published: 2016-02-01
Rated 5 out of 5 by from Engineer Works as intended, keeps the temp within 5 degrees.
Date published: 2021-02-19
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_CN-TOT-A-175JF-120V, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

can I change the max temperature control from 175F to 300F?

Asked by: D2018
Thank you for your inquiry. This controller has a pre-programmed maximum setpoint limiter. This can be raised as high as 999°.
Answered by: Application Engineer CB
Date published: 2023-08-22

What is the UL file number for this temperature controller?

Asked by: daynes
Thank you for your inquiry. Please contact us directly at temp@omega.com
Answered by: CB Engineer
Date published: 2022-07-30

How can this be changed to Celsius? All the specifications are given on F and C, so I expected to be able to display C

Asked by: don7893
Hi Don7893, Thank you for the inquiry. Unfortunately this model does not provide for F/C selection in set up parameters. F/C selection is determined by the model# at purchase. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-02-15

How do you change the setpoint limiter? The little manual says that "Set Point (SP) is the only parameter the user can access without code protection" but I can't find any information on changing the set point limiter. Thanks

Asked by: Me256
Thank you for your inquiry. Please review page 5 of the PDF manual: https://assets.omega.com/manuals/process-heaters-and-coolers/tape-and-rope-heaters/M4326.pdf If you have any further questions please call us at 1-888-826-6342.
Answered by: Application Engineer SP
Date published: 2023-08-29
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_CN-TOT-A-175JF-120V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration