Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Silicone Rubber Heater Tape 425°F Max and 2.09 kW Max Power

Medium Temperature Heating Tapes

$332.49

Item# SRT201-060LSE

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $332.49
10-24 $315.87
25-49 $309.22
50-99 $295.92
100-199 $289.27
200+ $282.62

In stock

Lead Time (If not in stock): 9 weeks
Medium Temperature Heating Tapes SRT201-060LSE SRT201-060LSE
  • Continuous Exposure Rating up to 450°F
  • Uniform Heat Distribution
  • Moisture and Chemical Resistant
  • Integrally Molded Separable Plug

SRT201-060LSE Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power (Watt)
Heater Length
Supply Voltage
Width/Diameter
Lead wire Exit Direction
Termination
Maximum Operating Temperature
Power Density
Lead wire Length
Built in Thermostat
Heater Insulation Material
Additional Option


APPLICATIONS
Silicone rubber extruded heating tapes can be used in direct contact with a metal or conductive surface.

Power density is 4.3 watts/in2 for either 120 VAC or 240 VAC. Width, Length and Total Watts from the table below are the same for 240 VAC models.

Model No. Watts W/in2 Volts Size '/' (cm/m)
SRT051-020524.31201/2' x 2' (1/0.6)
SRT051-0401044.31201/2' x 4' (1/1.2)
SRT051-0601564.31201/2' x 6' (1/1.8)
SRT051-0802094.31201/2' x 8' (1/2.4)
SRT051-1002614.31201/2' x 10' (1/3)
SRT051-1203134.31201/2' x 12' (1/3.7)
SRT101-0201044.31201' x 2' (2.5/0.6)
SRT101-0402094.31201' x 4' (2.5/1.2)
SRT101-0603134.31201' x 6' (2.5/1.8)
SRT101-0804184.31201' x 8' (2.5/2.4)
SRT101-1005224.31201' x 10' (2.5/3)
SRT101-1206274.31201' x 12' (2.5/3.7)
SRT101-1407314.31201' x 14' (2.5/4.3)
SRT101-1608364.31201' x 16' (2.5/4.9)
SRT101-1809404.31201' x 18' (2.5/5.5)
SRT101-20010454.31201' x 20' (2.5/6.1)
SRT201-0202094.31202' x 2' (5/0.6)
SRT201-0404184.31202' x 4' (5/1.2)
SRT201-0606274.31202' x 6' (5/1.8)
SRT201-0808364.31202' x 8' (5/2.4)
SRT201-10010454.31202' x 10' (5/3)
SRT201-120**12544.31202' x 12' (5/3.7)
SRT201-140**14634.31202' x 14' (5/4.3)
SRT201-160**16724.31202' x 16' (5/4.9)
SRT201-180**18814.31202' x 18' (5/5.5)
SRT201-200**20904.31202' x 20' (5/6.1)
*To order heaters with power leads exiting the same end of the tape, add suffix “-LSE” to model number.
**Does not come with plug.
loading all models
loading all reviews
Rated 5 out of 5 by from Strip Heater This is a great product easy to wrap around objects you wish to heat up, and the split plug is the real reason my men like using it.
Date published: 2016-07-14
Rated 5 out of 5 by from No messy fibers Performed as described. This silicone heating tape is much easier to handle than the fiber versions.
Date published: 2021-04-06
Rated 5 out of 5 by from Quality Heat Tape The heat tape is high quality and functions as discribed.
Date published: 2018-01-22
  • y_2024, m_7, d_26, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_SRT201-060LSE, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Can this Silicone Rubber Heater Tape be used lying flat on top of Leaf Filter Gutter Protection for gutters to melt icicles from gutters.

Asked by: Marian
Hi Marian, Thank you for the inquiry. The silicone rubber heaters are not suitable for your application unfortunately. We currently do not offer product designed for this application. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-06-24

What is the thickness of this tape?

Asked by: Jeff123
Thank you for the inquiry. The heating tape itself is approx 3/16” thick and the wire connection portion is approx ¼” thick. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2020-08-08

Can you tell me how to choose for "Lead wire exit direction" and "Termination"? Thank you.

Asked by: Anonymous
Thank you for your inquiry! The "Lead wire exit direction" specifies where you would like the two leads to emerge from the heater - either both leads on the same side, or one on each end. The "termination" specifies the type of connection style, either stripped lead (bare) wires or a two prong connector for connection to AC mains outlet.
Answered by: Application Engineer CK
Date published: 2021-05-20

Silicone Rubber Heater Tape have any right side to use?? can I use in both sides of the tape to heat

Asked by: Cristian G
Thank you for your inquiry Christian. The heater tape can be used on either side. Just make sure you don't overlap the heater over itself for proper operation.
Answered by: Application Engineer MC
Date published: 2022-07-25
  • y_2024, m_7, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_SRT201-060LSE, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration