Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Omega Link Modbus Compatible USB Serial to Smart Probe Interface

Modbus compatible USB Serial to Smart Probe Interface

$67.91

Item# IF-001

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $67.91
5-9 $64.51
10-24 $63.16
25-49 $60.44
50-99 $59.08
100+ $57.72

In stock

Lead Time (If not in stock): 8 Days
Modbus compatible USB Serial to Smart Probe Interface IF-001 IF-001
  • USB 2.0 to Smart Probe Interface
  • 2-meter length cable
  • Sync by Omega and Omega Enterprise Gateway support
  • Modbus RTU, Modbus ASCII compatible

IF-001 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connectivity Type
Number of Channels


The Omega IF-001 Smart Interface cable provides an easy way to configure and monitor Omega Smart Probes. The USB 2.0 compliant device appears as a serial port and is compatible with Windows, iOS, and Linux.

The IF-001 provides a Modbus RTU or Modbus ASCII interface to the entire smart sensor register set.

An integrated command line interface allows for quick smart sensor register configuration and monitoring using standard terminal emulators. The 8-pin M12 connector provides 3.3 Vdc power for external Smart Sensor probe with an integrated power monitor to protect against short circuits.


Specifications

Environmental
Environmental Rating: NEMA 6 IP67 when mated (M12 end only)
Operating Temperature: -20 to 80°C (-4 to 176°F), non-condensing
Vibration: 10 Gs at 10 Hz to 500 Hz (M12 end only)
General
Power: USB Powered. Supplies up to 100 mA to sensor
Length: 2-meter cable
Agency Approvals: CE, WEEE
Setup: Supports USB PnP setup and SYNC configuration software
Interface: USB 2.0


                  

Modbus Smart Interface


Model Number Description
IF-001 Smart Probe USB Interface

Omega Link Smart Probes

Compatible Omega Link Smart Probes are integrated with an advanced suite of IIoT Smart Core features. These features enable plug and play connectivity, alarms and notifications, data assurance, data logging, and storage.

Model Number Description
SP-001-0 Smart Probe IR, 6:1 field of view
SP-001-1 Smart Probe IR, 6:1 field of view, with discrete I/O
SP-002-0 Smart Probe IR, 10:1 field of view
SP-002-1 Smart Probe IR, 10:1 field of view with discrete I/O
SP-003-1 THB Smart Probe with I/O Tube Housing
SP-004-1 TH Smart Probe with I/O Tube Housing
SP-004-4 TH Smart Probe with I/O Bulkhead Housing
SP-005-1 Temperature and RTD Smart Probe with discrete I/O
SP-010-1 Load Cell Smart Probe with discrete I/O
SP-013-1 Digital Interface Smart Probe with discrete I/O
SP-014-1 Process Monitoring Smart Probe with discrete I/O
SP-016-1 Heat Flux Smart Probe with discrete I/O
loading all models
loading all reviews
Rated 5 out of 5 by from Great for connecting a heat flux sensor to laptop Easy to connect to alaptop to view heat flux data when connected to a sensor.
Date published: 2023-02-09
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_IF-001, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Compatible Smart Probes for Layer N interfaces
Smart Probe IR, 6:1 field of view
$213.13
175 In Stock
Smart Probe IR, 6:1 field of view, with discrete I/O
$255.76
152 In Stock
Smart Probe IR, 10:1 field of view
$241.54
174 In Stock
Smart Probe IR, 10:1 field of view, with discrete I/O
$284.16
176 In Stock
Thermocouple and RTD Temperature Smart Probe
$156.30
244 In Stock
Smart Load Cell interface with I/O
$147.94
154 In Stock
Smart Digital interface counter/totalizer with I/O
$142.09
162 In Stock
Smart Analog interface Process with I/O
$163.39
475 In Stock
Smart Heat Flux Sensor with I/O
$177.60
138 In Stock
en-US
en
Save Configuration