Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 4X Washdown SCR Speed Controllers for Food Industry

NEMA 4X Washdown SCR Speed Controllers for Food & Pharmaceutical Industries

$659.29

Item# OMDC-125DV200EB-29

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $659.29
10-24 $626.33
25-49 $613.14
50-99 $586.77
100-199 $573.58
200+ $560.40

In stock

Lead Time (If not in stock): 4 weeks
NEMA 4X Washdown SCR Speed Controllers for Food & Pharmaceutical Industries OMDC-125DV200EB-29 OMDC-125DV200EB-29
  • Dual Voltage 120/240 Vac, 50/60 Hz
  • Available in Black or White NEMA 4X Enclosure
  • Adjustable Horsepower Settings No Jumpers or Resistors to Change
  • Adjustable Minimum and Maximum Speed Limits

OMDC-125DV200EB-29 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Max Horsepower
Input Voltage
Output Voltage
Current Rating
Form Factor


The OMDC-SCR 4X Series control is a compact, cost efficient, reliable control for PM, shunt wound, and universal DC motors that incorporates up-to-date design and engineering into a compact package. These are direct replacement drives for many obsolete and legacy SCR drives used in pharmaceutical and food processing. Installation and field adjustments are facilitated using a barrier type terminal strip and large, easily adjusted trimpots and adjustable horsepower range. The cast aluminum powder coated enclosure, available in both black and white, is rated NEMA 4X for wash down, outdoor and food/ sanitary applications. One drive will handle both 120 Vac and 240 Vac source power for motors from 1/8 HP through 2 HP. Standard auto-sensing voltage circuit means no jumper settings or wiring changes are necessary. The drives are fully adjustable across their HP ratings-no extra resistors to purchase or keep track of.

Application: The OMDC-SCR 4X Series motor speed control is ideal for applications such as: office machinery, conveyors, office packaging equipment, printers, process equipment, centrifuges, and exercise equipment.

Specifications
AC Input Voltage: 120 or 230 Vac ±10% rated line voltage
Output: 0 to 90 Vdc (1/8 to 1 HP) or 0 to 180 Vdc (¼ to 2 HP) amps DC output - maximum continuous 10 amps
Input Frequency: 50/60 Hz
I.R. Compensation: Adjustable to full range
Maximum Speed: Adjustable (60 to 110% of base speed)
Minimum Speed: Adjustable (0 to 30% of maximum)
Accel/Decel: Adjustable (0.5 to 8 seconds)
Shunt Field Voltage: 5 Amp maximum, 100 Vdc at 120 Vac
Shunt Field Voltage: 5 Amp maximum, 200 Vdc at 240 Vac
Speed Control: 5K Ω speed potentiometer
Speed Range: 50:1
Speed Regulation: ±1% of base speed
Temperature Range: -10 to 40°C ambient (15 to 105°F)
Transient and Surge Protection: G-Mov
Dimensions: 241 H x 127 W x 141 D mm (9.5 x 5.0 x 5.56')
Weight: 1.69 kg (59.5 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration