text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Microstepping Motor Drives

$283.52

Item# 3540M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $283.52
5-9 $274.01
10-24 $269.34
25-49 $263.67
50-99 $252.33
100-199 $246.66
200+ $240.99

In stock

Lead Time ( If not in Stock): 4 weeks

Microstepping Motor Drives 3540M 3540M
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 127ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • DC Bus Voltage 12 to 40 Vdc Motor Supply
  • Switch Selectable Motor Currents from 0.4 to 3.5 A/Phase
  • Optically Isolated 5 Vdc Inputs for Step, Direction and Enable
  • Enable Input to Turn Off Current to the Motor
  • Screw Terminal Connectors
  • MOSFET, Dual H-Bridge, Inaudible PWM Amplifier
  • Pulse Width Modulated Current Control
5 Year Warranty

Product info

Supply Voltage
12 to 42 Vdc
Driver Current
0.4 to 3.5 A/Phase
Control Mode
Step and Direction
Integral I/O
3 Inputs
Features
Dip Switch/Trim Pot

Product Specs

  • Controller Range 3 State

The 3540M/MO step motor drivers are microstepping drives with up to 12,800 steps per revolution, with MOSFET three state switching amplifiers and optoisolated circuits. Both drives include 5 optically isolated inputs, and the 3540MO features external speed control, tach output, and internal pots for accel/decel rate along with high/low speed range selection.

The 3540M drive is a step and direction drive, and includes an automatic feature (switch selectable) to lower motor current by 50% anytime the motor is left at rest for more than one second. Additionally there is a switch-selectable self-test which rotates the motor 1/2 revolution in each direction at 100 steps/second. This drive is compatible with PLCs which feature high-speed pulse output, such as our ELC-PLC series and OCS XL series.
Note: the Step, Direction, and Enable inputs are +5V-logic compatible. For operation with +24V signals, a 3600-ohm series resistor is required on each input. See the drive manual for details.

The 3540MO drive has an on-board oscillator which allows the motor speed to be controlled by an analog voltage or external joystick. This drive is ideal for continuous motion applications such as mixers and blenders. A tach output is also available on this drive.

Motor current for both drives is selected from 32 levels by a DIP switch. Microstepping resolution is selectable by DIP switch on the 3540M. On the 3540MO, microstepping resolution is fixed at 12,800 steps/revolution.

Learn more about stepper motors and drives: Introduction to Stepper Motors and Drives

Click here for more info on the ELC series PLC: ELC_PLC.html" onclick="return popupbig(this, 'notes')" target="_blank"> ELC-PLC Series

Click here for more info on the OCS XL series PLC: OCSXL_Series.html" onclick="return popupbig(this, 'notes')" target="_blank"> OCS XL Series

Power Supply (Required for Drive Operation): Recommended: ps_series.html" onclick="return popupbig(this, 'notes')" target="_blank"> OMPS150A24

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 122ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Power supply with active PFC filter, 24 Vdc, 6.3A
$127.77
0 In Stock

en-US
en
Save Configuration