Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Polysulfone Quick Couplings - High Flow Couplings

Thermoplastic Quick Couplings – High Flow Couplings

$27.54

Item# FT-FFC2412-35

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $27.54
5-9 $26.16
10-24 $25.61
25-49 $24.51
50-99 $23.96
100+ $23.41

In stock

Lead Time (If not in stock): 13 weeks
Thermoplastic Quick Couplings – High Flow Couplings FT-FFC2412-35 FT-FFC2412-35
  • High-purity & Deionized Water
  • Food and beverage serving equipment
  • Bioprocessing lines
  • Laboratory equipment and instrumentation

FT-FFC2412-35 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Type
Shape
Connection Style
Thread Type
Connection Size
Tubing Diameter # 1
Features
Tubing Diameter # 2
Material


New FT-HFC-35 Series couplings are designed to withstand the rigors of demanding applications. Their polysulfone construction imparts physical strength, repeated autoclaving capability and chemical resistance. The FT-HFC-35 Series couplings’ attractive design, light weight and large capacity make them a perfect replacement in many applications for stainless steel or brass. Use FT-HFC-35 couplings anywhere – They are available in the most common thread and hose sizes, 3/4' NPT or garden hose for drum unloading, male and female thread connections. Special-ordered couplings are available in versions that comply with listing requirements for NSF standard C-2 as well as versions certified to meet USP Class VI requirements.
loading all models
loading all reviews
Rated 4 out of 5 by from Bad o-ring I use these quick connect for my home brewery. Very good design and practical. Food grade, support temperature for brewing. Standard o-ring (buna-n) do not support hot liquid, I had to replace all of them with viton type. They should come with such better quality o-ring.
Date published: 2020-05-28
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FT-FFC2412-35, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration