Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial, Top Mount Accelerometers

Top-Mount Industrial Grade Accelerometer

$266.73

Item# ACC786A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $266.73
10-24 $253.39
25-49 $248.06
50-99 $237.39
100-199 $232.06
200+ $226.72

In stock

Lead Time (If not in stock): 5 weeks
Top-Mount Industrial Grade Accelerometer ACC786A ACC786A
  • Top Mount Design
  • Rugged Industrial Designed Accelerometers
  • Corrosion Resistant
  • Hermetic Seal

ACC786A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Acceleration Range
Frequency Range (Nominal)
Output Type
Mounting Type
Features


  • Amplitude Non-linearity 1%
  • Base Strain Sensitivity .0002 g/microstrain
  • Connection Type 2 pin
  • Electrical Noise Broadband 2.5 Hz to 25 kHz: 700 µg
  • Electrical Noise Spectral 10 Hz: 10 µg/Hz
  • Electromagnetic Sensitivity 70 µg/gauss
  • Input Current 2 to 10 mA
  • Grounding Isolated case
  • Measurement Type Speed
  • Output Impedance 100 Ω
  • Resonance Frequency 0.5 to 14
  • Seal Material Hermetic
  • Sensitivity ±5%
  • Vibration 500 g peak
  • Transverse Sensitivity 5% of axial
  • Shock 5000 g peak
The OMEGAROMETER series accelerometers are designed for industrial vibration measurements. They feature a hermetically sealed 316L stainless steel case suitable for harsh environments. The ACC786A is a general purpose accelerometer with a top cable exit.

SPECIFICATIONS
DYNAMIC
Sensitivity, ±5%, 25°C (77°F): 100 mV/g
Acceleration Range: 80 g peak
Amplitude Non-Linearity: 1%
Frequency Response:
   ±5%: 3 to 5000 Hz
   ±10%: 1 to 9000 Hz
   ±3 dB: 0.5 to 14,000 Hz
Resonance Frequency: 30 kHz
Transverse Sensitivity, Max: 5% of axial
Temperature Response:
   -50°C (-58°F) = -5%
   120°C (248°F) = 5%
ELECTRICAL
Power Requirement:
   Voltage Source: 18 to 30 Vdc
   Current Regulating Diode: 2 to 10 mA
Electrical Noise, Equiv. g:
   Broadband: 2.5 Hz to 25 kHz: 700 µg
   Spectral: 10 Hz: 10 µg√Hz
   100 Hz: 5 µg√Hz
   1000 Hz: 5 µg√Hz
Output Impedance, Max: 100 Ω
Bias Output Voltage: 12 Vdc
Grounding: Isolated case, internally shielded
ENVIRONMENTAL
Temperature Range: -50 to 120°C (-58 to 248°F)
Vibration Limit: 500 g peak
Shock Limit: 5000 g peak
Electromagnetic Sensitivity, Equiv. g, Max: 70 µg/gauss
Sealing: Hermetic
Base Strain Sensitivity, Max: .0002 g/microstrain
PHYSICAL
Sensing Element Design: PZT ceramic/shear
Weight: 90 g (3.2 oz)
Case Material: 316L SS
Mounting: 1?4-28 UNF tapped hole
Connections:
   Pin A: Power/signal
   Pin B: Common
Output Connector: 2 pin, MIL-C-5015 style
Mating Connector: Amphenol 97-3106A-10SL-4S type
Recommended Cabling: ACC-CB7-10
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
3.05 m (10') MIL/BNC twisted-pair shielded cable
$176.67
0 In Stock
3.05 m (10') waterproof twisted pair shielded cable
$284.54
0 In Stock
en-US
en
Save Configuration