Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/4" to 3/4" Pipe/Tube, Low Flow Electromagnetic Flow Meter

LOW FLOW MAGMETER

$1,523.17

Item# FMG82A

In stock

Lead Time (If not in stock): 4 weeks
LOW FLOW MAGMETER FMG82A FMG82A
  • No Moving Parts
  • Requires No Straight Pipe
  • Chemical and Corrosion Resistant
  • Insensitive to Fluid Density and Fluid Viscosity Changes

FMG82A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Process Connection Size
Category
Accuracy
Max Operating Pressure
Max Process Temperature
Wetted Materials
Media Type
Output Signal
Supply Power
Display
Process Connection Type
Features


  • Accuracy Value ±1%
  • Cable Length 6 m (19.7 in)
  • Current Draw 150 mA
  • Housing Material HDPE with glass fiber
  • Maximum Ambient Temperature 54 {C} (130 {F})
  • Maximum Conductivity >20 microSiemens
  • Maximum Liquid Temperature 93 {C} (200 {F})
  • Maximum Operating Pressure 150 psi
  • Minimum Liquid Temperature 0 {C} (32 {F})
  • Minimum Ambient Temperature -18 {C} (0 {F})
  • Supply Voltage 10 to 15 Vdc
The FMG80A Series magmeter is designed for low-flow chemical injection or difficult-to-meter applications with pulsating metering pumps in ¼ to ¾" pipe/tube. The housing is made of sturdy splashproof HDPE plastic.

With no moving parts, the FMG80A Series can handle fluids containing particulate matter without clogging or jamming, keeping maintenance at a minimum. With no metallic parts (100% PVDF body and PVDF carbon fiber-filled electrodes), the meter is corrosion-resistant and compatible with a wide range of chemicals. Accuracy is maintained with conductive fluids (>20 micro Siemens) of varying viscosities and densities.

The FMG80A Series meter is compact enough to fit most pump/ injection systems. With zero straight pipe required after an elbow, it can be easily mounted in tight spaces. The mounting bracket adds stability. The FMG80A Series meter has opto-coupled current sinking or current sourcing pulse as well as a 4 to 20 mA output that can be connected to many OMEGA™ panel meters, controllers and data loggers; outputs and power are provided through a 6 m (19.7') cable with 8-pin female circular connector.

Specifications
Pipe Sizes: ¼, ?, ½, and ¾"
Fittings: Fittings with two NPT threaded adaptors (included)
Materials Body: PVDF
Electrodes: PVDF carbon fiber-filled
Ground: PVDF carbon fiber-filled
Housing: HDPE with glass fiber
Fittings: PVDF
Adaptors (NPT): PVDF or polypropylene
Temperature:
    Ambient: -18 to 54°C (0 to 130°F)
    Fluid: 0 to 93°C (32 to 200°F)
Pressure: 150 psi
Flow Range:
    FMG81A, FMG82A: 3 GPM max (0.03 GPM cut off)
    FMG83A, FMG84A: 20 GPM max (0.2 GPM cut off)
Accuracy:
    FMG81A, FMG82A: ±1%, ±0.002 GPM of reading across rated range
    FMG83A, FMG84A: ±1%, ±0.005 GPM of reading across rated range
Output Signal: Optocoupled current sinking or current sourcing pulse output; 30 Vdc, 5 mA max, 4 to 20 mA current loop; 7 Vdc plus load voltage drop min; 50 Vdc max
    FMG81A, FMG82A: 1000 pulses/liter (3785 pulses/gallon)
    FMG83A, FMG84A: 500 pulses/liter (1892 pulses/gallon)
Power: 10 to 15 Vdc, 150 mA (linear power supply recommended)
Fluid Conductivity: >20 microSiemens
Environmental: NEMA 4X (IP66)
Cable Length: 6 m (19.7'), cable with 8-pin female circular connector
loading all models
loading all reviews
Rated 4 out of 5 by from Great purchase, will purchase again. Mechanical install was very easy and the included mounting bracket made the install fast. My only issue was the electrical setup which I needed some help with but that was fixed quickly with a phone call to support.
Date published: 2023-12-29
Rated 4 out of 5 by from The unit works great and is very accurate. Just 1 question. The unit stops outputting at .3L/min instead of the .1L/min after the conversion from gallons.
Date published: 2017-04-04
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_FMG82A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

Can i use this device to measure diesel or DEF

Asked by: Engineerwisconsin
Thank you for your inquiry about the mag flow meter. You will need to verify the dielectric constant is greater than 20 microSiemens since it works well with conductive liquids. If not, an alternative would be the FPD3002 series positive displacement flow meters.
Answered by: Application Engineer JC
Date published: 2023-01-31

What is the response time of the unit?

Asked by: Energy Research
The response time will be less than 1 second for the FMG80A series.
Answered by: Application Engineer JC
Date published: 2022-06-22
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FMG82A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration