Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Particulate Pollution Meter

Warranty

$490.70

Item# HHTP21

In stock

Lead Time (If not in stock): 19 weeks
Handheld Particulate Pollution Meter HHTP21 HHTP21
  • Fine Particulate Matter (PM2.5) Measurement
  • Temperature and Humidity Measurements
  • Health Index (0 to 9) Detection and Alarm
  • PM2.5, Time Weighted Average Reading

HHTP21 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Accuracy
Measuring Range
Max Operating Temperature
Supply Power
Features
Display Type


Particle pollution comes from many different type of sources. The HHTP21 Particulate meter and particle counter is ideal for monitoring particulate pollution in department stores, burning plants, petrochemical facilities, thermal power plants, restaurants, hospitals, mining facilities, metal refineries, commercial and public buildings. Fine particle (2.5 micrometers in diameter and smaller) are found in power plants, industrial processes, vehicle tailpipes, wood stoves, and wildfires. Coarse particles (between 2.5 and 10 micrometers) come from crushing and grinding operations, road dust, and some agricultural operations. Particle pollution is linked a number of health problems, including coughing, wheezing, reduced lung function, asthma attacks, heart attacks and strokes. It also is linked to early death.

Specifications
Measurement Range:
PM2.5: 0 to 500 µg/m3
Humidity: 1 to 99% RH
Temperature: -20 to 60°C (-4 to 140°F)
Resolution: 0.1 µg/m3, 1 ppm, 0.1% RH, 0.1°C, 0.1°F
Accuracy:
PM2.5: ±10% of reading ±10 µg
Temperature: ±0.8°C, ±1.5°F
Humidity: ±3% RH (at 25°C, 30 to 80% RH), ±5% RH (at 25°C, 0 to 20% RH and 80 to 100% RH)
Sensor Type:
PM2.5: Photodiode sensor
Humidity: Precision capacitance sensor
Temperature: Thermistor sensor
Response Time:
Humidity: 45 to 95% RH ≤ 1 min 95 to 45% RH = 3 min
Temperature: 10°C/2 sec.
Sampling Rate: 1 sample/second
Operating Temperature and Humidity: 0 to 60°C, below 95% RH
Storage Temperature and Humidity: -10 to 60°C, below 70% RH
Power Supply: Four 1.5V “AA” size batteries, AC adaptor (U.S. plug/included)
Battery Life: Approx. 8 hour
Dimensions: 165 L × 93 W × 75 mm D (6.5 × 3.7 × 3")
Weight: Approx. 380 g (13.4 oz)
loading all models
loading all reviews
Rated 4 out of 5 by from Easy to use and reliable Bought the meter about a month ago for our laboratory in Nigeria. Meter is working excellently.
Date published: 2016-11-29
Rated 5 out of 5 by from Great Product & Great Company to do business with Great product and a Great Company to purchase from.
Date published: 2018-10-23
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HHTP21, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

Is it possible to get the HHTP21 Air Quality Monitor re-calibrated? What is the recommended interval between calibrations?

Asked by: HarryA
Thanks for your question. Unfortunately no. We do not provide calibration services for this instrument. We usually recommend 1 year interval between calibrations.
Answered by: SAE HPO
Date published: 2023-07-06

Would this work for testing indoor air quality due to wild fire smoke?

Asked by: gepford
Thank you for your inquiry. Yes, the HHTP21 can detect coarse and fine particles such as or from wildfires.
Answered by: JC ENGR
Date published: 2020-09-18

Is this unit capable of performing adequate particulate count for ISO 7 cleanroom?

Asked by: IFill4U
Thanks for your question. Unfortunately, no this product is not rated for ISO 7 cleanroom applications. Please contact our Tech Support if you have any further questions.
Answered by: Jane
Date published: 2019-05-13
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_HHTP21, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration