Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Summing Box/Transmitter with Process Outputs

Summing Box/Transmitter, 4-20 mA and 0-10 Vdc Outputs

$1,511.01

Item# JBOX-4800

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,511.01
10-24 $1,435.46
25-49 $1,405.24
50-99 $1,344.80
100+ $1,314.58

In stock

Lead Time (If not in stock): 38 weeks
Summing Box/Transmitter, 4-20 mA and 0-10 Vdc Outputs JBOX-4800 JBOX-4800
  • Complete Strain Gage Bridge Signal Conditioner
  • High Gain, Low Drift Amplifier
  • Wide Input Range from 5 mV to 50 mV Full Scale
  • 80% Tare Offset

JBOX-4800 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Class
Input Ranges
Output Type
Output Class
Supply Voltage Type
Isolation
Programability
Additional Feature


The JBOX-4800 is an ac or dc powered summing transmitter for up to four load cells with user selectable output options of 0-20 mA, 4-20 mA, 0-10 Vdc or 2-10 Vdc. The JBOX has built-in excitation supply capable of delivering up to 120 mA from 5 Vdc to 10 Vdc. 3-way isolation is standard; input to output and power. Designed with industrial weighing applications in mind, a large tare offset is standard (80% of a 3 mV signal @ 10 V excitation). The board is wired and socketed for high and low setpoint/alarms. To activate, the user buys the relays and plugs them in.

SPECIFICATIONS
Accuracy: Temperature Range: 10 to 35°C (50 to 95°F)
Total Temperature Coef: 0.0025%/°C Typ.
Isolation: ad or dc, 3-way ac to Input or Output: 750 Vac dc to Input or Output: 300 Vdc/500 pf
Amplifier:
Input Range: 5 to 50 mV Full Scale
Linearity: ±0.01 FS
Temp Coef: 0.0015%/°C typ.
Input Noise: 0.1 to 10 Hz, 2 mV p-p
Tare Adjustment: (Three Ranges) -3 to 6.5 mV, 6.5 to 16 mV, 16 to 25 mV
Common Mode Rejection Ratio:100 db
Common Mode Input Voltage: 5 Vdc
Test Output Signal: adds 8 mA or 4 V to signal
Loop Resistance: (Current Output) 0 to 1000 Ω
Maximum Current Load: (Voltage Output) 5 mA
Frequency Response: -3 db @ 10 Hz
Response Time: (10 to 90%) 35 ms
Bridge Supply: 5 to 10 Vdc @ 120 mA
Line Regulation: <0.01% Typical 0.002%
Output Noise: <1 mV rms 120 Hz Bandwidth
AC Power: 115 V (90 to 130 V) 230 V (180 to 260 V)
DC Power: 11 to 30 V, 8 W
Weight: 10.5 lb (4.7 kg)
Dimensions: NEMA-4 Box: 10 L x 8 W x 4" H (254 x 203 x 102 mm)
Total: 12.5 x 9 x 4.4" (318 x 229 x 112 mm)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration