Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Omega USB Temperature Data Logger with LCD Display

Temperature Data Logger with LCD Display

$156.27

Item# OM-EL-USB-1-LCD

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $156.27
5-9 $148.46
10-24 $145.33
25-49 $139.08
50-99 $135.95
100+ $132.83

In stock

Lead Time (If not in stock): 5 weeks
Temperature Data Logger with LCD Display OM-EL-USB-1-LCD OM-EL-USB-1-LCD
  • -35 to 80°C (-31 to 176°F) Measurement Range
  • USB Interface for Set-Up and Data Download
  • User-Programmable Alarm Thresholds
  • Status Indication Via Red, Green and Orange LEDs

OM-EL-USB-1-LCD Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature


This standalone data logger measures and stores up to 16,378 temperature readings over a -35 to 80°C (-31 to 176°F) range. The user can easily set-up the logging rate and start-time, and download the stored data by plugging the data logger into a PC’s USB port and running the purpose designed software under Windows XP/VISTA/7 (32- and 64-bit). Data can then be graphed, printed and exported to other applications. The high contrast LCD can show a variety of temperature information.

At the touch of a button, the user can cycle between the current, maximum and minimum stored temperatures. The data logger is supplied complete with a long-life lithium battery, which can typically allow logging for up to 1 year. The data logger is protected against moisture to IP67 standard when the protective cap is fitted.

The user can easily set up the data logger and download logged data by plugging the unit into a PCs USB port and using the supplied Windows control software. Easy to install and use, the control software runs under Windows XP/VISTA/7 (32- and 64-bit). The software is used to set-up the data logger as well as download, graph and export data to Excel.

The software allows the following parameters to be configured:
Logger name
°C, °F
Logging rate (10 s, 1 m, 5 m, 30 m, 1 hr, 6 hr, 12 hr)
High and low alarms
Immediate, delayed and push-to-start logging
Display off, on for 30 seconds after button press, or permanently on
Data rollover (allows unlimited logging periods by overwriting the oldest data when the memory is full)

Specifications
TEMPERATURE

Range: -35 to 80ºC (-31 to 176ºF)
Repeatability: ±0.5ºC (±0.2ºF)
Resolution: 0.5ºC (1.0ºF)
Accuracy:
Typical:
±0.5ºC (±1.0ºF)
Max: ±1.5ºC (±3.0ºF)

GENERAL
Memory:
16,378 temperature readings
Logging Interval: 10 sec to 12 hrs
Software: Windows XP/VISTA/7 (32- and 64-bit)
Operating Temperature Range: -35 to 80ºC (-31 to 176ºF), at temperatures below -20ºC (-4ºF)
the LCD display will exhibit slower response times of approx 10 sec
Alarm Thresholds: High/low alarm thresholds for temperature selectable in software
Start Date/Time: Selectable in software
Status Indicators (LEDs): Red, green and orange
Power: 1/2 AA 3.6V lithium battery (included)
Battery Life: 1 year typical, @25ºC and 1 min logging rate (depends on sample rate, ambient temperature and use of LCD display)
Weight: 43 g (1.5 oz)
Dimensions: 119.5 L x 25.3 W x 2.21 mm D (4.7 x 1.04 x 0.87')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is there a link to download the software?

Asked by: karm
Thank you for your question. Please see link and scroll down under product specs for software link. https://www.omega.com/en-us/temperature-measurement/temperature-and-humidity-data-loggers/om-el-usb-1-series/p/OM-EL-USB-1
Answered by: Application Engineer PV
Date published: 2021-09-13

My om-EL-USB-TC -LCD is not working Did you give me a dead battery it only displays " --"

Asked by: Hexion
The logger must be programmed and started with the provided software. Until till it will only display the dashed lines.
Answered by: CW2ENGINEER
Date published: 2019-07-30

Does the device need any annual or other calibration?

Asked by: Clinic 1
Hello Regarding your request, we do recommend our devices (like this one as well) to be calibrated at least once a year.
Answered by: JA Engineer
Date published: 2021-10-15

What is the responce time?

Asked by: rodell
14 minutes 32 seconds (time to 90%) Thank you for your question
Answered by: Application Engineer
Date published: 2019-07-10
  • y_2024, m_5, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_OM-EL-USB-1-LCD, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
Replacement 3.6V lithium battery (2 required)
$19.38
0 In Stock
en-US
en
Save Configuration