Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Differential Pressure Transducers for OEM Applications

Item# PX278

In stock

Lead Time (If not in stock): 0 week
Differential Pressure Transducers for OEM Applications PX278 PX278
  • Up to 6 Field Selectable Ranges in a Single Unit
  • User selectable 0-5 or 0-10 Volt Output
  • Rugged Panel Mount Chassis
  • Up to 10 psi Differential Overpressure without Zero Shift


  • Excitation 12 to 35 Vdc
  • Accuracy Value 0 to 5 or 0 to 10 Vdc
  • Maximum Compensation Temperature -4°C (25°F)
  • Minimum Compensation Temperature -4°C (25°F)
  • Wetted Materials Dry Diaphragm
The PX278 is a rugged, differential pressure transducer which offers up to six field selectable ranges in one unit. The PX278 incorporates a rugged, steel panel mount chassis and is ideal for OEM applications.

SPECIFICATIONS
Excitation: 12 to 35 Vdc
Output: 0 to 5 or 0 to 10 Vdc
Accuracy:±1.0% FS
Operating Temp.: -18 to 80°C (0 to 175°F)
Compensated Temp.: -4 to 65°C (25 to 150°F)
Thermal Effects: ±0.02% URL/°C (±0.0125% URL/°F)
Static Pressure: 10 psi
Media Compatibility: Clean dry air or inert gas
Pressure Fittings: 0.2' hose barbs (use 3.16' Tygon tubing)
Termination: Screw terminal block
Enclosure: Enamel coated, 18 GA steel, panel mount chassis
Weight: 454 g (1 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration