Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Variable Material Immersion Heater Variable NPT Clean Water

Screw Plug Immersion Heaters

$323.67

Item# TSP01864

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $323.67
5-9 $307.49
10-24 $301.01
25-49 $288.07
50-99 $281.59
100+ $275.12

In stock

Lead Time (If not in stock): 8 weeks
Screw Plug Immersion Heaters TSP01864 TSP01864
  • Stainless Steel, Brass or Steel Screw Plugs
  • Four Standard Screw Plug Sizes—25.4 mm (1'), 31.8 mm (11/4'), 50.8 mm (2'), 63.5 mm (21/2')
  • Recompacted Element Bends Restore Insulation Resistance after Forming
  • Thermowell for Optional Bulb and Capillary Thermostat, RTD or Thermocouple Probe

TSP01864 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connection Type
Heating Element Length
Power
Supply Voltage
Supply Voltage Type
Form Factor
Power Density
Heated Medium
Sheath Material
Enclosure Type


Screw plug immersion heaters consist of tubular elements welded or brazed into a threaded screw plug which can then be inserted into a threaded opening in a tank wall or through a mating full or half coupling. Need Customer Assistance? We take pride in our record of working with our customers to develop the right heater for the job. Call OMEGA with your requirements.

60 watts/in2  (9.3 watts/cm2)—Typical Applications: Clean Water
Model Number Nominal Pipe Size Immersed Length KW Approximate Net Weight
120V-1Ph 120/240V 240V-1Ph mm inch kg lbs
TSP01840 TSP01841 1 NPT 1 element 114 412 0.5 1 2
TSP01842 TSP01843 165 612 0.75 1 2
TSP01844 TSP01845 168 658 1 1 2
TSP01846 TSP01847 203 8 1.25 1 2
TSP01848 TSP01849 235 914 1.5 1 3
TSP01850 TSP01851 318 1212 2 1 3
TSP01852 TSP01853 375 1434 2.5 1 3
TSP01854 TSP01855 426 1634 3 1 3
TSP01856 533 21 4 1 3
TSP01857 TSP01858 114 NPT 1 element 111 438 0.5 1 3
TSP01859 TSP01860 162 638 0.75 1 3
TSP01861 114 NPT 2 elements 111 438 1 1 3
TSP01862 162 638 1.5 1 3
TSP01863 216 812 2 1 3
TSP01864 273 1034 2.5 2 4
TSP01865 381 15 3 2 4
TSP01866 483 19 4 2 4
TSP01867 597 2312 5 2 4
TSP01868 699 2712 6 2 5
Model Number Nominal Pipe Size Immersed Length KW Approximate Net Weight
120V-1Ph 120/240V 240V-3Ph 240/480V 480V-3Ph mm inch kg lbs
TSP01869 TSP01870 2 NPT 2 elements 206 818 2 2 4
TSP01871 TSP01872 283 1118 3 2 4
TSP01873 TSP01874 384 1518 4 2 5
TSP01875 TSP01876 460 1818 5 2 5
TSP01877 537 2118 6 3 6
TSP01878 676 2658 8 3 6
TSP01879 816 3218 10 3 6
TSP01880 TSP01881 TSP01882* 2 NPT 3 elements 206 818 3 2 4
TSP01883 TSP01884 TSP01885* 283 1118 4.5 2 5
TSP01886 TSP01887 384 1518 6 2 5
TSP01888 TSP01889 460 1818 7.5 3 6
TSP01890 TSP01891 537 2118 9 3 6
TSP01892 TSP01893 676 2658 12 3 7
TSP01894 TSP01895 816 3218 15 4 8
TSP01896 TSP01897 TSP01898* 212NPT 3 elements 194 758 3 2 4
TSP01901 TSP01899 TSP01900* 225 878 3.75 2 5
TSP01902 TSP01903* 270 1058 4.5 2 5
  TSP01904 TSP01905 371 1458 6 3 6
TSP01906 TSP01907 448 1758 7.5 3 6
TSP01908 TSP01909 524 2058 9 3 7
TSP01910 TSP01911 664 2618 12 4 8
TSP01912 TSP01913 803 3158 15 4 9
TSP01914 TSP01915 943 3718 18 5 10
Note: Dual-Voltage heaters are 1-Phase and are wired for the higher voltage unless otherwise specified.
* 3-phase only. Other 3-phase heaters are convertible to 1-phase.
60 watts/in2 (9.3 watts/cm2)—Typical Applications: Deionized Water and Demineralized Water
Model Number Nominal Pipe Size Immersed Length KW Approximate Net Weight
120V-1Ph 240V-3Ph 480V-3Ph mm inch kg lbs
TSP01822 TSP01823 TSP01824* 212" NPT 2 elements 194 758 3 3 7
TSP01825 TSP01826 TSP01827* 270 1058 4.5 3 7
TSP01828 TSP01829 372 1458 6 4 8
TSP01830 TSP01831 448 1758 7.5 4 8
TSP01832 TSP01833 524 2058 9 4 9
TSP01834 TSP01835 664 2618 12 5 10
TSP01836 TSP01837 803 3158 15 5 11
TSP01838 TSP01839 943 3718 18 5 12
Note: Dual-Voltage heaters are 1-Phase and are wired for the higher voltage unless otherwise specified.
* 3-phase only. Other 3-phase heaters are convertible to 1-phase.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration