Call us at 1-888-826-6342
The PX103 series has a fully flush diaphragm without any threads, making it ideal for hard-to-measure fluids. Available in both amplified voltage and 4 to 20mA outputs.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|
|
0 to 1000 psi
|
Gauge
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
Flush
|
Cable
|
-45 to 121 °C (-49 to 250 °F)
|
Not Applicable
|
|
0 to 3,000 psi
|
Gauge
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
Flush
|
Cable
|
-45 to 121 °C (-49 to 250 °F)
|
Not Applicable
|
|
0 to 1000 psi
|
Gauge
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
Flush
|
MIL-26482-I 10-6P
|
-45 to 121 °C (-49 to 250 °F)
|
Not Applicable
|
|
0 to 1000 psi
|
Sealed Gauge
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
Flush
|
MIL-26482-I 10-6P
|
-45 to 121 °C (-49 to 250 °F)
|
Not Applicable
|
|
0 to 2,000 psi
|
Gauge
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
Flush
|
MIL-26482-I 10-6P
|
-45 to 121 °C (-49 to 250 °F)
|
Not Applicable
|
Product Number | Pressure Range | Pressure Type | Accuracy Class | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Accuracy Value | Housing | Options |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 25 psi
|
Differential
|
> 0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
1/2" female NPT conduit
|
-18 to 93°C (0 to 200°F)
|
±0.5%
|
None
|
None
|
|
0 to 10 psi
|
Differential
|
> 0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
1/2" female NPT conduit
|
-18 to 93°C (0 to 200°F)
|
±0.5%
|
None
|
None
|
|
0 to 10 psi
|
Differential
|
> 0.25%
|
Selectable
|
0 to 5, 1 to 5, 0 to 10, or 2 to 10 Vdc
|
1/4"
|
NPT Female
|
1/2" female NPT conduit
|
-18 to 93°C (0 to 200°F)
|
±0.5%
|
None
|
None
|
|
0 to 10 PSID
|
Differential
|
None
|
4-20mA
|
1/2" Female NPT Conduit
|
1/4" NPT Female
|
None
|
None
|
None
|
±0.5%
|
Conduit
|
20 Ft. Shielded Cable
|
|
0 to 10 PSID
|
Differential
|
None
|
4-20mA
|
1/2" Female NPT Conduit
|
1/4" NPT Female
|
None
|
None
|
None
|
±0.5%
|
Conduit
|
20 Ft. Armored Cable
|
The PXM509-IS metric series is FM approved, shock and vibration rated, with a ±0.08% accuracy, ideal for hazardous locations. Available in ranges from 25 mbar to 350 bar.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|
|
0 to 1 bar
|
Absolute
|
< 0.1%
|
±0.08%
|
Current
|
4 to 20 mA
|
1/4"
|
BSPP Male
|
Cable
|
Not Applicable
|
|
0 to 1 bar
|
Vacuum
|
< 0.1%
|
±0.08%
|
Current
|
4 to 20 mA
|
1/4"
|
BSPP Male
|
Cable
|
Not Applicable
|
|
0 to 2 bar
|
Absolute
|
< 0.1%
|
±0.08%
|
Current
|
4 to 20 mA
|
1/4"
|
BSPP Male
|
Cable
|
Not Applicable
|
|
0 to 2 bar
|
Gauge
|
< 0.1%
|
±0.08%
|
Current
|
4 to 20 mA
|
1/4"
|
BSPP Male
|
Cable
|
Not Applicable
|
|
0 to 70 mbar
|
Gauge
|
< 0.1%
|
±0.08%
|
Current
|
4 to 20 mA
|
1/4"
|
BSPP Male
|
Cable
|
Not Applicable
|
The 616W series are perfect for outdoor and dusty conditions with their NEMA 4X (IP66) rated enclosure as well as low pressure scenarios. They have full span accuracy of 0.25%.
Product Number | Pressure Type | Accuracy Class | Accuracy Value (compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features | Pressure Range | Accuracy Value |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Differential
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-20 to 60 °C (-4 to 140 °F)
|
Not Applicable
|
0 to 0.25 inH2O
|
±0.5%
|
|
Differential
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-20 to 60 °C (-4 to 140 °F)
|
Not Applicable
|
0 to 1 inH2O
|
±0.5%
|
|
Differential
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-20 to 60 °C (-4 to 140 °F)
|
Not Applicable
|
-0.25 to 0.25 inH2O
|
±0.5%
|
|
Differential
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-20 to 60 °C (-4 to 140 °F)
|
Not Applicable
|
-1 to 1 inH2O
|
±0.5%
|
|
Differential
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-20 to 60 °C (-4 to 140 °F)
|
Not Applicable
|
0 to 60 Pa
|
±0.5%
|
The PX41-MSHA series is designed for mine safety applications with a rugged, sealed, stainless steel construction and versatile current or voltage outputs.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 5000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/2x1/4"
|
NPT MxF
|
Cable
|
-46 to 121 °C (-50 to 250 °F)
|
Mine Safety and Health Admin
|
|
0 to 75 psi
|
Sealed Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-46 to 121 °C (-50 to 250 °F)
|
Not Applicable
|
|
0 to 10000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
High Pressure F-250-C
|
Cable
|
-46 to 121 °C (-50 to 250 °F)
|
Mine Safety and Health Admin
|
|
0 to 10 bar
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/2x1/4"
|
NPT MxF
|
Cable
|
-46 to 121 °C (-50 to 250 °F)
|
Mine Safety and Health Admin
|
|
0 to 30 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/2x1/4"
|
NPT MxF
|
Cable
|
-46 to 121 °C (-50 to 250 °F)
|
Mine Safety and Health Admin
|
Magnehelic® Differential Pressure Indicating Transmitter
Product Number | Pressure Range | Pressure Type | Accuracy Class | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|
|
0 to 0.50 inH2O
|
Differential
|
> 0.25%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Female
|
Terminal Block
|
-6.67 to 48.9°C (20 to 120°F)
|
|
0 to 1 inH2O
|
Differential
|
> 0.25%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Female
|
Terminal Block
|
-6.67 to 48.9°C (20 to 120°F)
|
|
0 to 2 inH2O
|
Differential
|
> 0.25%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Female
|
Terminal Block
|
-6.67 to 48.9°C (20 to 120°F)
|
|
0 to 3 inH2O
|
Differential
|
> 0.25%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Female
|
Terminal Block
|
-6.67 to 48.9°C (20 to 120°F)
|
|
0 to 6 inH2O
|
Differential
|
> 0.25%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Female
|
Terminal Block
|
-6.67 to 48.9°C (20 to 120°F)
|
The PX2760 is an electric barometer with a rugged capacitive design, fast response time, and 3 field selectable ranges in one unit.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|
|
0 to 20 psi
|
Absolute
|
0.1% to 0.25%
|
±0.25%
|
Voltage
|
0.1 to 5.1 Vdc
|
1/8"
|
Barbed Fitting
|
Cable
|
-20 to 80 °C (-4 to 176 °F)
|
|
600 to 1,060 mbar
|
Barometric
|
0.1% to 0.25%
|
±0.25%
|
Voltage
|
0.1 to 5.1 Vdc
|
1/8"
|
Barbed Fitting
|
Cable
|
-20 to 80 °C (-4 to 176 °F)
|
|
800 to 1,100 mbar
|
Barometric
|
0.1% to 0.25%
|
±0.25%
|
Voltage
|
0.1 to 5.1 Vdc
|
1/8"
|
Barbed Fitting
|
Cable
|
-20 to 80 °C (-4 to 176 °F)
|
The PX920 series has titanium wetted parts for media compatibility and SOS construction is durable with excellent stability over a wide temperature range.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|
|
0 to 100 psi
|
Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1/2"
|
NPT Male
|
Internal Terminal Strip
|
-20 to 85 °C (-4 to 185 °F)
|
|
0 to 150 psi
|
Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1/2"
|
NPT Male
|
Internal Terminal Strip
|
-20 to 85 °C (-4 to 185 °F)
|
|
0 to 15,000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1/2"
|
NPT Male
|
Internal Terminal Strip
|
-20 to 85 °C (-4 to 185 °F)
|
|
0 to 200 psi
|
Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1/2"
|
NPT Male
|
Internal Terminal Strip
|
-20 to 85 °C (-4 to 185 °F)
|
|
0 to 300 psi
|
Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1/2"
|
NPT Male
|
Internal Terminal Strip
|
-20 to 85 °C (-4 to 185 °F)
|
The PX2310 series is suitable for energy management, process control, liquid level systems, etc. with 4 selectable outputs for ranges from 0-50 to 0-200 psi.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 50 psi
|
Differential
|
> 0.25%
|
±1%
|
Selectable
|
Selectable
|
1/8"
|
NPT Female
|
Conduit
|
-20 to 85 °C (-4 to 185 °F)
|
Rangeable
|
|
0 to 100 psi
|
Differential
|
> 0.25%
|
±1%
|
Selectable
|
Selectable
|
1/8"
|
NPT Female
|
Conduit
|
-20 to 85 °C (-4 to 185 °F)
|
Rangeable
|
|
0 to 250 psi
|
Differential
|
> 0.25%
|
±1%
|
Selectable
|
Selectable
|
1/8"
|
NPT Female
|
Conduit
|
-20 to 85 °C (-4 to 185 °F)
|
Rangeable
|
The PX4600 series are small, lightweight, packaged for board mounting in OEM and aerospace applications to withstand high shock and vibration.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|
|
0 to 15 psi
|
Absolute
|
0.1% to 0.25%
|
±0.25%
|
Ratiometric mV/V
|
3 mV/V
|
3/16"
|
Tube
|
T-08
|
-55 to 150 °C (-67 to 300 °F)
|
|
0 to 15 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Ratiometric mV/V
|
3 mV/V
|
3/16"
|
Tube
|
T-08
|
-55 to 150 °C (-67 to 300 °F)
|
|
0 to 20 psi
|
Absolute
|
0.1% to 0.25%
|
±0.25%
|
Ratiometric mV/V
|
3 mV/V
|
3/16"
|
Tube
|
T-08
|
-55 to 150 °C (-67 to 300 °F)
|
|
0 to 20 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Ratiometric mV/V
|
3 mV/V
|
3/16"
|
Tube
|
T-08
|
-55 to 150 °C (-67 to 300 °F)
|
|
0 to 50 psi
|
Absolute
|
0.1% to 0.25%
|
±0.25%
|
Ratiometric mV/V
|
3 mV/V
|
3/16"
|
Tube
|
T-08
|
-55 to 150 °C (-67 to 300 °F)
|
Product Number | Pressure Range | Pressure Type | Accuracy Class | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features | Accuracy Value |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 5 inH2O
|
Differential
|
> 0.25%
|
Current
|
4-20 mA (2-wire) 0-10 V or 0-5 V selectable (3-wire)
|
1/8", 3/16", 1/4", 5 mm, and 6 mm ID flexible tubing.
|
Tube
|
Terminal Block
|
-20 to 70°C (-4 to 158°F)
|
Universal (wall or duct) mount
|
±1%
|
|
0 to 0.5 inH2O
|
Differential
|
> 0.25%
|
Current
|
4-20 mA (2-wire) 0-10 V or 0-5 V selectable (3-wire)
|
1/8", 3/16", 1/4", 5 mm, and 6 mm ID flexible tubing.
|
Tube
|
Terminal Block
|
-20 to 70°C (-4 to 158°F)
|
Wall mount, Unidirectional
|
±1%
|
|
0 to 125 Pa
|
Differential
|
> 0.25%
|
Current
|
4-20 mA (2-wire) 0-10 V or 0-5 V selectable (3-wire)
|
1/8", 3/16", 1/4", 5 mm, and 6 mm ID flexible tubing.
|
Tube
|
Terminal Block
|
-20 to 70°C (-4 to 158°F)
|
Wall mount,Unidirectional
|
±1%
|
|
0 to 1 inH2O
|
Differential
|
> 0.25%
|
Current
|
4-20 mA (2-wire) 0-10 V or 0-5 V selectable (3-wire)
|
1/8", 3/16", 1/4", 5 mm, and 6 mm ID flexible tubing.
|
Tube
|
Terminal Block
|
-20 to 70°C (-4 to 158°F)
|
Wall mount, Unidirectional
|
±1%
|
|
0 to 250 Pa
|
Differential
|
> 0.25%
|
Current
|
4-20 mA (2-wire) 0-10 V or 0-5 V selectable (3-wire)
|
1/8", 3/16", 1/4", 5 mm, and 6 mm ID flexible tubing.
|
Tube
|
Terminal Block
|
-20 to 70°C (-4 to 158°F)
|
Wall mount,Unidirectional
|
±1%
|
The Series 626 Industrial Pressure Transmitters possess a highly precise full-scale accuracy piezo-resistive sensor contained in a compact, rugged, NEMA 4X (IP66) stainless steel general purpose housing.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Output Signal | Pressure Port Size | Accuracy Value | Housing | Electrical Connection |
---|---|---|---|---|---|---|---|---|
|
0 - 15.0 PSI
|
Single
|
>0.25%
|
4-20 mA
|
1/4" NPT Male
|
±0.25%
|
General Purpose
|
3 Ft Cable
|
|
0 - 15.0 PSI
|
Single
|
>0.25%
|
4-20 mA
|
1/4" NPT Male
|
±0.25%
|
General Purpose
|
Hirschmann DIN Plug
|
|
0 - 30.0 PSI
|
Single
|
>0.25%
|
4-20 mA
|
1/4" NPT Male
|
±0.25%
|
General Purpose
|
3 Ft Cable
|
|
0 - 30.0 PSI
|
Single
|
>0.25%
|
4-20 mA
|
1/4" NPT Male
|
±0.25%
|
General Purpose
|
Hirschmann DIN Plug
|
|
0 - 50.0 PSI
|
Single
|
>0.25%
|
4-20 mA
|
1/4" NPT Male
|
±0.25%
|
General Purpose
|
3 Ft Cable
|
0.25% Accuracy Marine Pressure Transducers All Stainless Steel Construction
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination |
---|---|---|---|---|---|---|---|---|---|
|
0 to 50 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Voltage
|
0 to 5 Vdc
|
1/4"
|
NPT Female
|
MIL-26482-I 10-6P
|
|
0 to 500 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Voltage
|
0 to 5 Vdc
|
1/4"
|
NPT Female
|
MIL-26482-I 10-6P
|
|
0 to 1000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Voltage
|
0 to 5 Vdc
|
1/4"
|
NPT Female
|
MIL-26482-I 10-6P
|
|
0 to 300 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Voltage
|
0 to 5 Vdc
|
1/4"
|
NPT Female
|
MIL-26482-I 10-6P
|
|
0 to 600 inHg
|
Absolute
|
0.1% to 0.25%
|
±0.25%
|
Voltage
|
0 to 5 Vdc
|
1/4"
|
NPT Female
|
MIL-26482-I 10-6P
|
The MSX Pro has exceptional stability for use in critical building performance applications, it meets stringent industry standards with innovative global product design.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value (compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features | Accuracy Value |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
5 in w.c., 1250 Pa, 125 mm w.c.
|
Differential
|
>.25%
|
N/A
|
Output Signals 4-20 mA (2-wire) 0-10 V or 0-5 V selectable (3-wire).
|
Current output 0-1250 Ω max Voltage output min. load resistance 1 k Ω.
|
1/8", 3/16", 1/4", 5 mm, and 6 mm ID flexible tubing.
|
Barb Fitting
|
4-wire removable European style terminal block for 16 to 26 AWG.
|
-4 to 158°F (-20 to 70°C)
|
None
|
±.5% FSO for all ranges except unidirectional .5 in. @ ±1% FSO.
|
|
.5 in w.c., 125 Pa, 12.5 mm w.c.
|
Differential
|
>.25%
|
N/A
|
Output Signals 4-20 mA (2-wire) 0-10 V or 0-5 V selectable (3-wire).
|
Current output 0-1250 Ω max Voltage output min. load resistance 1 k Ω.
|
1/8", 3/16", 1/4", 5 mm, and 6 mm ID flexible tubing.
|
Barb Fitting
|
4-wire removable European style terminal block for 16 to 26 AWG.
|
-4 to 158°F (-20 to 70°C)
|
None
|
±.5% FSO for all ranges except unidirectional .5 in. @ ±1% FSO.
|
|
1 in w.c., 250 Pa, 25 mm w.c.
|
Differential
|
>.25%
|
N/A
|
Output Signals 4-20 mA (2-wire) 0-10 V or 0-5 V selectable (3-wire).
|
Current output 0-1250 Ω max Voltage output min. load resistance 1 k Ω.
|
1/8", 3/16", 1/4", 5 mm, and 6 mm ID flexible tubing.
|
Barb Fitting
|
4-wire removable European style terminal block for 16 to 26 AWG.
|
-4 to 158°F (-20 to 70°C)
|
None
|
±.5% FSO for all ranges except unidirectional .5 in. @ ±1% FSO.
|
|
5 in w.c., 1250 Pa, 125 mm w.c.
|
Differential
|
>.25%
|
N/A
|
Output Signals 4-20 mA (2-wire) 0-10 V or 0-5 V selectable (3-wire).
|
Current output 0-1250 Ω max Voltage output min. load resistance 1 k Ω.
|
1/8", 3/16", 1/4", 5 mm, and 6 mm ID flexible tubing.
|
Barb Fitting
|
4-wire removable European style terminal block for 16 to 26 AWG.
|
-4 to 158°F (-20 to 70°C)
|
None
|
±.5% FSO for all ranges except unidirectional .5 in. @ ±1% FSO.
|
|
28 in w.c., 7000 Pa, 700 mm w.c.
|
Differential
|
>.25%
|
N/A
|
Output Signals 4-20 mA (2-wire) 0-10 V or 0-5 V selectable (3-wire).
|
Current output 0-1250 Ω max Voltage output min. load resistance 1 k Ω.
|
1/8", 3/16", 1/4", 5 mm, and 6 mm ID flexible tubing.
|
Barb Fitting
|
4-wire removable European style terminal block for 16 to 26 AWG.
|
-4 to 158°F (-20 to 70°C)
|
None
|
±.5% FSO for all ranges except unidirectional .5 in. @ ±1% FSO.
|
Intrinsically Safe Differential Pressure Transmitter can be programmed to read in pressure, flow, or velocity in hazardous locations.
Product Number | Pressure Range Unit | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value (compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|---|
|
inH2O
|
0 to 5 inH2O
|
Differential
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA DC
|
1/8"
|
NPT Female
|
M-12 4 PIN Connector
|
0 to 60°C (32 to 140°F)
|
|
inH2O
|
0 to 10 inH2O
|
Differential
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA DC
|
1/8"
|
NPT Female
|
M-12 4 PIN Connector
|
0 to 60°C (32 to 140°F)
|
|
inH2O
|
0 to 25 inH2O
|
Differential
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA DC
|
1/8"
|
NPT Female
|
M-12 4 PIN Connector
|
0 to 60°C (32 to 140°F)
|
|
inH2O
|
0 to 50 inH2O
|
Differential
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA DC
|
1/8"
|
NPT Female
|
M-12 4 PIN Connector
|
0 to 60°C (32 to 140°F)
|
|
inH2O
|
0 to 100 inH2O
|
Differential
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA DC
|
1/8"
|
NPT Female
|
M-12 4 PIN Connector
|
0 to 60°C (32 to 140°F)
|
Current to Pressure Transducers convert a current input signal to a linearly proportional pneumatic output pressure. Includes built-in volume booster, low air consumption, and flexible zero and span adjustments.
Product Number | Pressure Range | Pressure Port Size | Pressure Port Type | Output Range | Maximum Inlet Pressure | Media Type | Input Signal | Connection | Accuracy |
---|---|---|---|---|---|---|---|---|---|
|
3 to 100 psi
|
1/4"
|
NPT Female
|
3 to 15 psi
|
100 psi
|
Clean Dry Air
|
4 to 20 mA
|
Conduit
|
±1.3%
|
|
3 to 100 psi
|
1/4"
|
NPT Female
|
3 to 27 psi
|
100 psi
|
Clean Dry Air
|
4 to 20 mA
|
Conduit
|
±1.3%
|
|
3 to 100 psi
|
1/4"
|
NPT Female
|
6 to 30 psi
|
100 psi
|
Clean Dry Air
|
4 to 20 mA
|
Conduit
|
±1.3%
|
The PX160 series measures differential, absolute, and gauge pressures with a voltage output. Their compact size is also ideal for board mounted applications.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value (compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|
|
0 to 5 inH2O
|
Differential
|
> 0.25%
|
±1%
|
Voltage
|
1 to 6 Vdc
|
5mm
|
Tube
|
Pins
|
-40 to 85 °C (-40 to 185 °F)
|
|
-2.5 to 2.5 inH2O
|
Differential
|
> 0.25%
|
±1%
|
Voltage
|
1 to 6 Vdc
|
5mm
|
Tube
|
Pins
|
-40 to 85 °C (-40 to 185 °F)
|
The PX180 series are compact and rugged with vacuum, absolute, and gauge pressure, current and voltage outputs to integrate with a variety of industrial and OEM applications.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 6 psi
|
Gauge
|
> 0.25%
|
±0.5%
|
Ratiometric mV/V
|
10 mV/V
|
1/8"
|
NPT Male
|
Cable
|
-40 to 80 °C (-40 to 176 °F)
|
Not Applicable
|
|
0 to 15 psi
|
Gauge
|
> 0.25%
|
±0.3%
|
Ratiometric mV/V
|
10 mV/V
|
1/8"
|
NPT Male
|
Cable
|
-40 to 80 °C (-40 to 176 °F)
|
Not Applicable
|
|
0 to 200 psi
|
Gauge
|
> 0.25%
|
±0.3%
|
Ratiometric mV/V
|
10 mV/V
|
1/8"
|
NPT Male
|
Cable
|
-40 to 80 °C (-40 to 176 °F)
|
Not Applicable
|
|
0 to 6 psi
|
Gauge
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Male
|
Cable
|
-40 to 80 °C (-40 to 176 °F)
|
Not Applicable
|
|
0 to 15 psi
|
Gauge
|
> 0.25%
|
±0.3%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Male
|
Cable
|
-40 to 80 °C (-40 to 176 °F)
|
Not Applicable
|
The PX480 series are compact and rugged with vacuum, absolute, and gauge pressure, current and voltage outputs to integrate with a variety of industrial and OEM applications.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 60 psi
|
Gauge
|
> 0.25%
|
±0.3%
|
Ratiometric mV/V
|
10 mV/V
|
1/8"
|
NPT Male
|
Cable
|
-40 to 80 °C (-40 to 176 °F)
|
Not Applicable
|
|
-15 to 15 psi
|
Compound Gauge
|
> 0.25%
|
±0.3%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Male
|
Cable
|
-40 to 80 °C (-40 to 176 °F)
|
Not Applicable
|
|
0 to 15 psi
|
Gauge
|
> 0.25%
|
±0.3%
|
Voltage
|
1 to 5 Vdc
|
1/8"
|
NPT Male
|
Cable
|
-40 to 80 °C (-40 to 176 °F)
|
Not Applicable
|
|
0 to 100 psi
|
Absolute
|
> 0.25%
|
±0.3%
|
Voltage
|
1 to 5 Vdc
|
1/8"
|
NPT Male
|
Cable
|
-40 to 80 °C (-40 to 176 °F)
|
Not Applicable
|
|
0 to 100 psi
|
Gauge
|
> 0.25%
|
±0.3%
|
Voltage
|
1 to 5 Vdc
|
1/8"
|
NPT Male
|
Cable
|
-40 to 80 °C (-40 to 176 °F)
|
Not Applicable
|
The PX32B1 series withstand high temperatures from -40 to +168°C (-40 to +335°F) and have a rugged housing for harsh environments including hydraulic and off-road applications.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination |
---|---|---|---|---|---|---|---|---|---|
|
0 to 1000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Ratiometric mV/V
|
3 mV/V
|
1/8"
|
NPT Female
|
MIL-26482-I 10-6P
|
|
0 to 250 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Ratiometric mV/V
|
3 mV/V
|
1/8"
|
NPT Female
|
MIL-26482-I 10-6P
|
|
0 to 750 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Ratiometric mV/V
|
3 mV/V
|
1/8"
|
NPT Female
|
MIL-26482-I 10-6P
|