Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Series 2-5000 Minihelic® II differential pressure gauge

Differential pressure gauge, range 0-2.0" w.c.

$66.50

Item# 2-5002

In stock

Lead Time (If not in stock): 8 Days
Differential pressure gauge, range 0-2.0" w.c. 2-5002 2-5002
  • Removable lens and rear-housing provides easy, cost-effective servicing
  • Accuracy and value provides an excellent solution for OEM and user applications
  • Durable housing materials make it well-suited for rough environments and total high pressure

2-5002 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Port Size
Pressure Range
Pressure Type
Dial Size
Accuracy Class
Accuracy Value


  • Accuracy ±5% of FS at 70°F (21.1°C).
  • Mounting Orientation Diaphragm in vertical position. Consult factory for other position orientations.
  • Pressure Limits 30 psig (2.067 bar) continuous to either pressure connection.
  • Service Air and compatible gases.
  • Temperature Limits 20 to 120°F (-6.67 to 48.9°C).
  • Weight 6 oz (170.1g).
  • Wetted Materials Consult factory.
  • Housing Glass filled nylon; polycarbonate lens.
  • Agency Approvals Meets the technical requirements of EU Directive 2011/65/EU (RoHS II).
  • Process Connection Barbed, for 3/16" ID tubing (standard); 1/8" male NPT (optional).

Combining clean design, small size and low cost with enough accuracy for all but the most demanding applications our Series 2-5000 Minihelic® II Differential Pressure Gauge offers the latest in design features for a dial type differential pressure gauge. It is our most compact gauge but is easy to read and can safely operate at total pressures up to 30 psig.

DID YOU KNOW

You can add YOUR logo to our Minihelic® Pressure Gauge, call customer service for details.

PRODUCT APPLICATIONS

  • Room Positive Pressure Sensing
  • Local Indication on Filter Status
  • Face Velocity on Fume Hood
  • Duct Pressures
  • Cabinet Air-Purging
  • Air Samplers
  • Laminar Flow Hoods
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration