Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OEM Style Pressure Gauges

2.5" Dial, 0 to 30 psi, Gauge, Bottom mounting

$47.72

Item# PGC-25L-30

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $47.72
10-24 $45.33
25-49 $44.38
50-99 $42.47
100+ $41.52

In stock

Lead Time (If not in stock): 17 weeks
2.5" Dial, 0 to 30 psi, Gauge, Bottom mounting PGC-25L-30 PGC-25L-30
  • Economically Priced
  • Long Lasting Movement
  • Durable Construction
  • Stocked Ranges for Fast Delivery

PGC-25L-30 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Type
Pressure Range Units
Pressure Range Min
Pressure Range Max
Dial Size
Additional Features
Pressure Port Type
Pressure Port Size
Accuracy Value
Accuracy Class


  • Accuracy Value 3-2-3% (3% over first & last 10% of range
  • Maximum Ambient Temperature 66°C (150°F)
  • Measurement Type Pressure
The OMEGA™ Spring Suspended Movement represents the new look of the future. Wearing parts have been reduced to a minimum. The entire movement is now suspended between two springs, the Bourdon tube above and the link below. For the user, this means greater resistance to mechanical shock and vibration. This increased resistance to the effects of rough usage contributes to longer gauge life.

The high reliability of the OMEGA™ commercial gauge line is chiefly attributable to the unique OMEGA™ spring-suspended movement. The entire movement is suspended between 2 springs, the Bourdon tube above and the link below. Wearing parts have been reduced to a minimum. Movement parts are ultrasonically cleaned and lubricated with silicone oil to ensure long cycle life. The OMEGA™ spring suspended movement is largely resistant to shock, pulsation, and vibration. The result is longer gauge life. The numerous applications for OMEGA™ commercial gauges include installation on pumps, portable compressors, industrial machinery, hydraulic and pneumatic systems, instrumentation, and pressurized vessels.

SPECIFICATIONS
Temperature: 66°C (150°F) max
Case: Painted Steel
Window: Polycarbonate Plastic
Bourdon Tube: Bronze
Connection: Brass ¼ NPT
Ranges: Vacuum thru 600 psi
Accuracy: 3-2-3% (3% over first & last 10% of range, 2% over remainder).

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
Rated 5 out of 5 by from Just as described Decent quality gauge. I would purchase again.....
Date published: 2023-04-05
  • y_2024, m_7, d_26, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PGC-25L-30, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
loading all QA

Can this gauge be used to measure propane pressure?

Asked by: SRS73
The wetted parts on this gauge are brass and bronze. They should be ok with propane
Answered by: Applicatrions Engineer JK
Date published: 2020-07-29

The brochure shows a high limit stop for the needle - does the compound model 30V/30 have a high stop?

Asked by: CW952
Thanks for the inquire All PGC gauge regardless of range have a stop on the high pressure end. There would not be any stop on the vacuum side of scale since you would never be able to achieve a full vacuum.
Answered by: application engineer je
Date published: 2022-04-14

What is the minimum distance I should move the pressure gauge away from accessories (elbows, valves, tees, reductions, etc.) in water pipe systems? Both upstream and downstream.

Asked by: Junior Mujica
Pressure unlike should be same throughout the system regardless of where it is being measured. It should not matter where you place the gauge.
Answered by: JK Applications Engineer
Date published: 2024-05-09

A fluid immediately after passing through some accessory, generates turbulence affecting the velocity profile of the fluid, this stabilizes after the fluid advances through the system, can this turbulence affect the reading in the case of a manometer?

Asked by: Junior Mujica
Junior, these pressure gauges are rated for steady static pressures. Any turbulence or spikes in pressure will affect the diaphragm of the pressure gauge, we do not recommend using these gauges for turbulent pressures.
Answered by: SAE AB
Date published: 2024-05-21

Can these gauges be installed outdoors? Is the lens made of glass or plastic?

Asked by: Rami
Thank you for this inquire. This gauge has a plastic lens. We have Test Gauges like the PGT that have glass fronts. Hope this was helpful.
Answered by: application engineer je
Date published: 2020-07-21

what is the minimum design temperature of this pressure gauge? I plan to use it on chilled glycol water with minimum temperature of -10C, is this gauge suitable?

Asked by: AlbertL
The PGC gauges can be used down to a temperature of -40 providing the temperature media does not freeze
Answered by: Applicatrions Engineer JK
Date published: 2020-04-03
  • y_2024, m_7, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_PGC-25L-30, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration