Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Pressure Gauges with Temperature Compensation

4.5" Dial, 0 to 15 psi, Gauge, Rear Connection, Phenol case

$344.30

Item# PGH-45B-15

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $344.30
10-24 $327.09
25-49 $320.20
50-99 $306.43
100+ $299.54

In stock

Lead Time (If not in stock): 5 weeks
4.5" Dial, 0 to 15 psi, Gauge, Rear Connection, Phenol case PGH-45B-15 PGH-45B-15
  • 0.5% FS Accuracy
  • PGH Gauge Ranges from 15 psi to 20,000 psi
  • Double-Strength Shatter-Resistant Glass
  • Heavy Duty 316 SS Wetted Parts

PGH-45B-15 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Type
Pressure Range Units
Pressure Range Min
Pressure Range Max
Accuracy Class
Dial Size
Additional Features
Pressure Port Type
Pressure Port Size
Accuracy Value


  • Accuracy Value 0.5% FS
  • Maximum Ambient Temperature 121°C (250°F) Max.
  • Measurement Type Pressure
  • Wetted Materials 316L Stainless Steel
SPECIFICATIONS
Dial Arc: 270°
Case: Lower Connection
   PGH: 4½' dial, lower or back connection; Black Phenol
   PGJ: 4½' or 6' dial; back connection; Aluminum case
Ring Material: Polypropylene
Back Cover Material:
   Dry case: Polypropylene
   Liquid filled case: Polycarbonate
   Hermetic case: Polycarbonate
Window: Double-Strength Glass
Bourdon Tube: 316 Stainless Steel
Connection: ½ NPT Male, 316 SS
Mounting: Stem, Flush or Surface
Operating Temperature: 121°C (250°F) Max.

Examples of pricing for popular models is referenced in the 'To Order' box.
loading all models
loading all reviews
Rated 5 out of 5 by from Outstanding Gauge Great quality, love the case around the gage keeps it safe.
Date published: 2024-05-17
Rated 4 out of 5 by from Customer approved Customer approval is accepted by majority of customers.
Date published: 2024-05-13
  • y_2024, m_7, d_25, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_PGH-45B-15, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration