Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Pressure Gauges with Temperature Compensation

4.5" Dial, 0 to -30 inHg, Vacuum, Rear Connection, Phenol case

$342.40

Item# PGH-45B-30V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $342.40
10-24 $325.28
25-49 $318.43
50-99 $304.74
100+ $297.89

In stock

Lead Time (If not in stock): 5 weeks
4.5" Dial, 0 to -30 inHg, Vacuum, Rear Connection, Phenol case PGH-45B-30V PGH-45B-30V
  • 0.5% FS Accuracy
  • PGH Gauge Ranges from 15 psi to 20,000 psi
  • Double-Strength Shatter-Resistant Glass
  • Heavy Duty 316 SS Wetted Parts

PGH-45B-30V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Type
Pressure Range Units
Pressure Range Min
Pressure Range Max
Accuracy Class
Dial Size
Additional Features
Pressure Port Type
Pressure Port Size
Accuracy Value


  • Accuracy Value 0.5% FS
  • Maximum Ambient Temperature 121°C (250°F) Max.
  • Measurement Type Pressure
  • Wetted Materials 316L Stainless Steel
SPECIFICATIONS
Dial Arc: 270°
Case: Lower Connection
   PGH: 4½' dial, lower or back connection; Black Phenol
   PGJ: 4½' or 6' dial; back connection; Aluminum case
Ring Material: Polypropylene
Back Cover Material:
   Dry case: Polypropylene
   Liquid filled case: Polycarbonate
   Hermetic case: Polycarbonate
Window: Double-Strength Glass
Bourdon Tube: 316 Stainless Steel
Connection: ½ NPT Male, 316 SS
Mounting: Stem, Flush or Surface
Operating Temperature: 121°C (250°F) Max.

Examples of pricing for popular models is referenced in the 'To Order' box.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration