Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Series A3000 Photohelic® Pressure Switch/Gage

Pressure switch/gage, range 0-3.0" w.c.

$643.00

Item# A3003

In stock

Lead Time (If not in stock): 3 weeks
Pressure switch/gage, range 0-3.0" w.c. A3003 A3003
  • 3-in-1 instrument allows the reduction of several instruments with one product
  • Patented design and 1% full-scale dead band.
  • A wide range of pressure measurement specifications from low to very high

A3003 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Accuracy Value
Additional Features
Pressure Port Size
Accuracy Class
Alarm Type (DC/AC)


  • Accuracy ±2% of FS at 70°F (21.1°C). ±3% on -0 and ±4% on -00 models.
  • Complaince CE
  • Electrical Connections Screw terminals. Use 167°F (75°C) copper conductors only.
  • Electrical Rating 10 A @ 28 VDC
  • Mounting Orientation Diaphragm in vertical position. Consult factory for other position orientations.
  • Power Requirements 120 VAC
  • Pressure Limits -20" Hg. to 25 psig (-0.677 to 1.72 bar). MP option
  • Process Connections 1/8" female NPT.
  • Repeatablity ±1% of FS.
  • Service Air and non-combustible
  • Set Point Adjustment Adjustable knobs on face.
  • Size 4" (101.6 mm) dial face
  • Switch Type Each setpoint has 2 Form C relays (DPDT).
  • Temperature Limits 20 to 120°F. (-6.67 to 48.9°C). -20 to 120°F (-28 to 48.9°C) with low temperature option.
  • Weight 4 lb (1.81 kg).
  • Wetted Materials Consult Factory

The Series A3000 Photohelic® Switch/Gages function as versatile, highly repeatable pressure switches combined with a precise pressure gage employing the time-proven Magnehelic® gage design. The Photohelic® switch/gage measures and controls positive, negative or differential pressures of air and compatible gases. Standard models are rated to 25 psig (1.7 bar) with options to 35 (2.4) or 80 (5.5 bar) psig. Two phototransistor actuated, DPDT relays are included for low/high limit control. Easy to adjust set point indicators are controlled by knobs located on the gage face. Individual set point deadband is one pointer width - less than 1% of full scale. Set points can be interlocked to provide variable deadband - ideal for control of fans, dampers, etc. Gage reading is continuous and unaffected by switch operation, even during loss of electrical power. Choose from full scale pressure ranges from a low 0-.25 in (0-6 mm) w.c. up to 30 psi (21 bar).

Product Applications

  • Air Conditioning Systems
  • Clean Rooms
  • Fume Exhaust Systems
  • loading all models
    loading all reviews
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 3ms
    • REVIEWS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    loading all QA
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 17ms
    • QUESTIONS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;

    Related Categories

    en-US
    en
    Save Configuration