Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Series DPG Digital Pressure Gage

15.00 psi, 1.055 kg/cm², 1.034 bar, 30.54" Hg, 34.61 ft w.c., 103.4 kPa, 240 oz/in², 415.2" w.c., 1034 mbar, 1055 cm w.c., 775.7 mm Hg.

$284.00

Item# DPG-002

In stock

Lead Time (If not in stock): 8 Days
15.00 psi, 1.055 kg/cm², 1.034 bar, 30.54" Hg, 34.61 ft w.c., 103.4 kPa, 240 oz/in², 415.2" w.c., 1034 mbar, 1055 cm w.c., 775.7 mm Hg. DPG-002 DPG-002
  • High accuracy provides exceptional measurement minimizing costly out of specification conditions
  • Backlit 4-digit display provides clear parallax-free reading reducing potential for errors
  • Battery-powered gage with auto-shutoff eliminates wiring and prolongs battery life reducing service calls
  • Push-button zero reduce installation and service time

DPG-002 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Accuracy value
Accuracy Class
Pressure Type
Pressure Port Type
Pressure Port Size
Power Source
Number Of Digits
Additional Features


  • Battery Life 2000 hours typical; Low battery indicator. (60 hours in continuous use).
  • Weight 8.84 oz (275 g).
  • Service Compatible liquids and combustible gases (for FM listing see Agency Approvals below).
  • Temperature Limits 0 to 130°F (-18 to 55°C).
  • Thermal Effect Between 70 to 130°F is 0.016%/F. Between 32 to 70°F is 0.026%/F. Between 10 to 32°F is 0.09%/F. Between 0 to 10°F is 0.50%/F.
  • Accuracy DPG-000: 0.5% FS; DPG-100: ±0.25% FS; ±1 least significant digit @ 70°F (21°C) (includes linearity, hysteresis, repeatability)
  • Display 4 digit (.425" H x .234" W digits).
  • Enclosure Rating Designed to meet NEMA 4/4X (IP66).
  • Power Requirements (2) AAA alkaline batteries, included, user replaceable.
  • Pressure Limit 2x pressure range for models ≤1000 psi; 5000 psi for 3000 psi range; 7500 psi for 5000 psi range.
  • Process Connection 1/4" male NPT.
  • Size 3.00" OD x 1.90" deep (max).
  • Wetted Materials Type 316L SS.
  • Compliance DPG-000 CE
  • Auto Shut-Off Gage 60 minute auto shut-off. Auto shut-off may be disengaged. Backlight 2 minute auto shut-off.
  • Housing Materials Polycarbonate front and back cover, anodized aluminum extruded housing with recessed grooves, polycarbonate overlay, Buna-N O-rings, 316L SS sensor construction.
  • Battery Life 2000 hours typical

The Series DPG Digital Pressure Gages have a high ±0.25% or ±0.5% full-scale accuracy. The 4 digit digital display will reduce the potential for errors in readings by eliminating parallax error commonly produced with analog gages. Series DPG is battery powered and has an auto-shut off to conserve battery life. Battery life, on average, will last 2000 hours. A 4 button key pad allows easy access to features without the need to work through complex menus or difficult key combinations. These features include backlight, peak and valley, tare or auto zero and conversion of the pressure units.

Product Applications

  • Process applications
  • Replacement for legacy analog gages
  • OEM applications
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration