Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Stainless Steel Pressure Gauges with Adjustable Dial

3.5" Dial, 0 to 800 psi, Gauge, Bottom mounting, Silicone Oil Fill

$355.86

Item# PGT-30L-15

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $355.86
10-24 $338.07
25-49 $330.95
50-99 $316.72
100+ $309.60

In stock

Lead Time (If not in stock): 11 weeks
3.5" Dial, 0 to 800 psi, Gauge, Bottom mounting, Silicone Oil Fill PGT-30L-15 PGT-30L-15
  • 0.5% FS Accuracy
  • Ideal "Tool Box" Test Gauge
  • All Stainless Steel Construction

PGT-30L-15 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Pressure Port Type
Pressure Port Size
Accuracy Value
Accuracy Class
Dial Size
Additional Features


SPECIFICATIONS
Accuracy: 0.5% FS
Case: Polished stainless steel
Dial: White background with mirrored band
Pointer: Adjustable with knife-edge tip
Movement: Stainless steel
Element: 316 SS
Connection: ¼ NPT
loading all models
loading all reviews
Rated 1 out of 5 by from Disappointed. it fell from a height of 4' and is broken - cannot rezero. not what we expected for a test gauge that was $200
Date published: 2016-08-03
  • y_2024, m_4, d_28, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PGT-30L-15, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration