Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure and Temperature Test Plugs with Self-Sealing Insert

1/4" MNPT, Brass, Nordel
  • RoHS Icon

$15.48

Item# OPNO14

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $15.48
10-24 $14.71
25-49 $14.40
50-99 $13.78
100+ $13.47

In stock

Lead Time (If not in stock): 3 weeks
1/4" MNPT, Brass, Nordel OPNO14 OPNO14
  • 1/8 ' Diameter Probe
  • Up to 1000 psig Between -20 and 140°F (-29 and 60°C)
  • Up to 275°F (136°C)
  • Two Self-Closing Valves

OPNO14 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connection Size
Material
Thread Type


Description

OMEGA™ Self-Sealing Plugs will allow you to take pressure and temperature readings quickly and eliminate the need for leaving costly gauges or temperature indicators on the line. The OMEGA™ plug is permanently installed in the line at recommended test points. The cap protects the valve and provides an additional positive seal. After the cap has been removed, either a test thermometer or a gauge adaptor with the proper pressure gauge attached can be inserted through the two self-closing valves in the plug. Readings are taken, adjustments or tests can be made, and when the probes are withdrawn, the two valves close. The protective cap is then reinstalled.

Neoprene is resistant to deterioration from waxes, oils, greases, fats, petroleum products, and most refrigerants. Can be operated at a maximum temperature of 200°F (94°C) at 500 psig.

Nordel gives excellent service in hot or cold water and in some applications of low pressure steam. Nordel is resistant to detergents, phosphates, esters, ketones, alcohols, and glycols. It is not suitable for petroleum products. Can be operated at a maximum temperature of 275°F (136°C) at 500 psig.

For complete product specifications see the detailed data sheet in the related section below.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration