Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Transducer 0-2,000 MBARA, 0-10 VDC, +/-0.20%, 1/4-18 NPT Male, Cable (2m, 6ft), -7 to 60°C (20 to 140°F), CE MARK (no charge)

Item# MMA030V10H4C0T3A5CE

Pressure Transducer 0-2,000 MBARA, 0-10 VDC, +/-0.20%, 1/4-18 NPT Male, Cable (2m, 6ft), -7 to 60°C (20 to 140°F), CE MARK (no charge) MMA030V10H4C0T3A5CE MMA030V10H4C0T3A5CE


This item has been discontinued, please use the MM pressure transducer configurator to order a replacement.
Pressure Transducer 0-2,000 MBARA, 0-10 VDC, +/-0.20%, 1/4-18 NPT Male, Cable (2m, 6ft), -7 to 60°C (20 to 140°F), CE MARK (no charge)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration