Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Transducer 50 PSIA, 4-20MA, 7/16-20 UNJF Male (MS33656-04)

Item# MMA050C1P1J5T3A5

Pressure Transducer 50 PSIA, 4-20MA, 7/16-20 UNJF Male (MS33656-04) MMA050C1P1J5T3A5 MMA050C1P1J5T3A5


This item has been discontinued, please use the MM pressure transducer configurator to order a replacement.
Pressure Transducer 50 PSIA, 4-20MA, 7/16-20 UNJF Male (MS33656-04)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration