Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Transducer 0-2.5K PSIA, 4-20 MA, +/-0.08%, 7/16-20 UNJF Male (MS33656-04), Twist Lock, -40 to 105°C (-40 to 220°F), CE MARK (no charge)

Item# MMA2.5KC1P3J1T4A6CE

Pressure Transducer 0-2.5K PSIA, 4-20 MA, +/-0.08%, 7/16-20 UNJF Male (MS33656-04), Twist Lock, -40 to 105°C (-40 to 220°F), CE MARK (no charge) MMA2.5KC1P3J1T4A6CE MMA2.5KC1P3J1T4A6CE


This item has been discontinued, please use the MM pressure transducer configurator to order a replacement.
Pressure Transducer 0-2.5K PSIA, 4-20 MA, +/-0.08%, 7/16-20 UNJF Male (MS33656-04), Twist Lock, -40 to 105°C (-40 to 220°F), CE MARK (no charge)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration