Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compact, Low Pressure Transducers for Clean Gases

-15 to 15 psi Differential

$248.28

Item# PX143-15BD5V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $248.28
10-24 $235.87
25-49 $230.90
50-99 $220.97
100+ $216.00

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 2 left

Limited Stock
-15 to 15 psi Differential PX143-15BD5V PX143-15BD5V
  • This series has been discontinued. Only in stock models are available. Please see our new PX165 series as a potential alternative.

PX143-15BD5V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Operating Temperature Range
Accuracy Class
Accuracy Value (compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination


  • Excitation 8 Vdc regulated (7 to 16 limits) @ 8 mA
  • Accuracy Value 1 to 6 Vdc (±2.5 Vdc PX143)
  • Maximum Compensation Temperature -18°C (0°F)
  • Minimum Compensation Temperature -18°C (0°F)
  • Wetted Materials Silicon Diaphragm
  • Zero Balance 1.0 Vdc ±0.05 (3.50 Vdc ±0.05 PX143)
This series has been discontinued. Only in stock models are available. Please see our new PX165 series as a potential alternative.

The PX140 series has been discontinued. Please contact our Pressure Engineering department.

SPECIFICATIONS
Excitation: 8 Vdc regulated (7 to 16 limits) @ 8 mA
Output: 1 to 6 Vdc (±2.5 Vdc PX143)
Linearity: ±0.75% FS BFSL (±1.5% FS PX143)
Hysteresis: 0.15% FS (0.30% FS ≤5 psi range)
Zero Balance: 1.0 Vdc ±0.05 (3.50 Vdc ±0.05 PX143)
Operable Overpressure: 3x range except (60 psi for 30 psi range 20 psi for 5 psi)
Response Time: 1 ms
MEDIA COMPATIBILITY
Absolute and P1:
Dry gases only
P2: Limited only to those media that will not attack polyester silicon borosilicate glass or epoxy adhesive
Compensated Temperature Range: -18 to 63°C (0 to 145°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration