Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wet/Wet Differential Pressure Transducers for High Line Pressure

0 to 50 bar, ±0.3% Accuracy, 4 to 20 mA, Cable

$1,190.00

Item# PXM80MD0-050BARDi

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,190.00
5-9 $1,166.20
10-24 $1,142.40
25-49 $1,094.80
50-99 $1,082.90
100+ $1,071.00

In stock

Lead Time (If not in stock): 12 weeks
0 to 50 bar, ±0.3% Accuracy, 4 to 20 mA, Cable PXM80MD0-050BARDi PXM80MD0-050BARDi
  • Low Differential Pressure at High Line Pressure - up to 5,000 psi
  • All Stainless Steel Construction
  • Hermetically Sealed for Harsh Environments
  • High Overpressure Capability

PXM80MD0-050BARDi Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range
Additional Features


Description

OMEGA’s PX80 Series is a heavy duty, wet/wet, differential pressure transducer available in ranges from 0-1 to 0-5000 psid. The amplified outputs are suitable for interface with most PLCs and computer based control systems. An extremely high over pressure capacity of 1500 psi or 150% of capacity (whichever is greater) make the PX80 an extremely durable transducer. The all stainless steel construction and high over pressure protection make the PX80 Series differential pressure transducers a high reliability transducer in harsh industrial environments.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration