text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

High Temperature, High Pressure Transducers

0 to 10,000 psi, Gauge, 4 to 20 mA, 1/2" High Pressure NPSM, MIL-26482-I 10-6P, (-50 to 250 °F)

$1,305.87

Item# PX91N1-10KSI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,305.87
10-24 $1,240.58
25-49 $1,214.46
50-99 $1,162.22
100+ $1,136.11

In stock

Lead Time (If not in stock): 9 weeks
0 to 10,000 psi, Gauge, 4 to 20 mA, 1/2" High Pressure NPSM, MIL-26482-I 10-6P, (-50 to 250 °F) PX91N1-10KSI PX91N1-10KSI
  • Ranges up to 200,000 PSI
  • High Operating Temperature 121°C (250°F), up to 218°C(425°F) for mV/V output types
  • Hermetically Sealed for Harsh Environments
  • Pressure Adaptors Available

PX91N1-10KSI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range
Additional Features
Accuracy Class


Description

OMEGA’s PX91 Series is a rugged, very high temperature pressure transducer series. It is hermetically sealed, has all stainless steel construction and is designed for use in very high temperature test chambers. The PX91 is available in sealed gage pressures up to 200,000 psi and operating temperature up to 218°C (425°F). The pressure connection is via a high pressure ferrule connection.
loading all models
loading all reviews
Rated 1 out of 5 by from Outdated Thread Type We bought this pressure transducer ( the PX91N0- 60KSV) for high temperature and pressure research and found out when arrived that it didn't screw into our pressure cell. That wouldn't have been a big deal, except for when we were looking for a thread adapter, we found out nobody makes 1/2 - 14 NPS threads, and had to get a custom built thread adapter.
Date published: 2019-09-27
Rated 1 out of 5 by from I can't find adapters to fit this 1/2 NPSM fitting Help I can not find a rated pressure fitting that will work for this gauge. Our setup is all HIP fittings but found that there is nothing available that will adapt to this pressure transducer. Where do you find NPSM adapters that are rated to what this transducer is rated to
Date published: 2022-02-07
  • y_2023, m_6, d_8, h_22
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.35
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_PX91N1-10KSI, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration