Call us at 1-888-826-6342
Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors
Product Number | Category | Thermocouple Type | Process Temperature Range | Junction Type | Nominal Resistance | Accuracy | Number of Wires | Cable Insulation | Termination Connection Type | Cable Length | Color Code Standard | Wire Gauge | Pack Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
J
|
0 to 260°C (32 to 500°F)
|
exposed
|
None
|
None
|
None
|
PFA
|
Miniature Connector with Spool Cap
|
72 in
|
ANSI (standard)
|
30 AWG
|
5
|
|
Thermocouple
|
K
|
0 to 482°C (32 to 900°F)
|
exposed
|
None
|
None
|
None
|
Fiberglass
|
Mini male connector with spool cap
|
36 in
|
ANSI
|
30 AWG
|
1
|
|
Thermocouple
|
E
|
0 to 315°C (32 to 600°F)
|
exposed
|
None
|
None
|
None
|
Fiberglass
|
Miniature Connector with Spool Cap
|
36 in
|
ANSI (standard)
|
30 AWG
|
5
|
|
Thermocouple
|
E
|
0 to 315°C (32 to 600°F)
|
exposed
|
None
|
None
|
None
|
Fiberglass
|
Miniature Connector with Spool Cap
|
72 in
|
ANSI (standard)
|
30 AWG
|
5
|
|
Thermocouple
|
J
|
0 to 482°C (32 to 900°F)
|
exposed
|
None
|
None
|
None
|
Fiberglass
|
Mini male connector with spool cap
|
36 in
|
ANSI
|
30 AWG
|
5
|
Product Number | Category | Thermocouple Type | Process Temperature Range | Junction Type | Nominal Resistance | Accuracy | Number of Wires | Cable Insulation | Termination Connection Type | Cable Length | Color Code Standard | Wire Gauge | Pack Size | Additional Feature 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
J
|
0 to 315°C (32 to 600°F)
|
exposed
|
None
|
None
|
None
|
Fiberglass
|
Stripped Leads
|
72 in
|
ANSI (standard)
|
30 AWG
|
5
|
Not applicable
|
|
Thermocouple
|
E
|
0 to 482°C (32 to 900°F)
|
exposed
|
None
|
None
|
None
|
Fiberglass
|
Stripped Leads
|
36 in
|
ANSI (standard)
|
20 AWG
|
5
|
Not applicable
|
|
Thermocouple
|
E
|
0 to 482°C (32 to 900°F)
|
exposed
|
None
|
None
|
None
|
Fiberglass
|
Stripped Leads
|
72 in
|
ANSI (standard)
|
20 AWG
|
5
|
Not applicable
|
|
Thermocouple
|
E
|
0 to 426°C (32 to 800°F)
|
exposed
|
None
|
None
|
None
|
Fiberglass
|
Stripped Leads
|
36 in
|
ANSI (standard)
|
24 AWG
|
5
|
Not applicable
|
|
Thermocouple
|
E
|
0 to 426°C (32 to 800°F)
|
exposed
|
None
|
None
|
None
|
Fiberglass
|
Stripped Leads
|
72 in
|
ANSI (standard)
|
24 AWG
|
5
|
Not applicable
|
Duplex thermocouple wire for Type J calibration. Available SLE accuracy. Choice of wire insulation, gage, and length.
Product Number | Category | Temperature Range | Thermocouple Calibration Type | Wire Gauge | Conductor Insulation | Conductor type | Cable Length | Additional Feature | Cable Type | Overall Insulation | Number of Pairs | Overbraiding Type | Special Limit of error | Color Code Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
0 to 260°C (32 to 500°F)
|
J
|
30 AWG
|
PFA
|
Solid
|
1000 ft
|
None
|
Thermocouple Wire
|
PFA
|
None
|
none
|
No
|
ANSI (Standard)
|
|
Thermocouple
|
0 to 200°C (32 to 392°F)
|
J
|
20 AWG
|
FEP
|
Solid
|
25 ft
|
None
|
Thermocouple Wire
|
FEP
|
None
|
none
|
No
|
ANSI (Standard)
|
|
Thermocouple
|
0 to 200°C (32 to 392°F)
|
J
|
20 AWG
|
FEP
|
Solid
|
50 ft
|
None
|
Thermocouple Wire
|
FEP
|
None
|
none
|
No
|
ANSI (Standard)
|
|
Thermocouple
|
0 to 200°C (32 to 392°F)
|
J
|
24 AWG
|
FEP
|
Solid
|
25 ft
|
None
|
Thermocouple Wire
|
FEP
|
None
|
none
|
No
|
ANSI (Standard)
|
|
Thermocouple
|
0 to 200°C (32 to 392°F)
|
J
|
24 AWG
|
FEP
|
Solid
|
50 ft
|
None
|
Thermocouple Wire
|
FEP
|
None
|
none
|
No
|
ANSI (Standard)
|
Duplex thermocouple wire for Type K, T, J, E, or N calibration. Fine gage sizes, AWG 30, 36, or 40. SLE or standard accuracy. PFA, Kapton, or fiberglass insulation
Product Number | Category | Temperature Range | Thermocouple Calibration Type | Wire Gauge | Conductor Insulation | Conductor type | Cable Length | Additional Feature | Cable Type | Overall Insulation | Number of Pairs | Overbraiding Type | Special Limit of error | Color Code Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
0 to 260°C (32 to 500°F)
|
J
|
30 AWG
|
PFA
|
Solid
|
500 ft
|
None
|
Thermocouple Wire
|
PFA
|
None
|
none
|
No
|
ANSI (Standard)
|
|
Thermocouple
|
-200 to 370°C (-328 to 698°F)
|
E
|
30 AWG
|
Glass Braid
|
Solid
|
50 ft
|
None
|
Thermocouple Wire
|
Glass Braid
|
None
|
none
|
No
|
ANSI (Standard)
|
|
Thermocouple
|
-200 to 370°C (-328 to 698°F)
|
E
|
36 AWG
|
Glass Braid
|
Solid
|
25 ft
|
None
|
Thermocouple Wire
|
Glass Braid
|
None
|
none
|
No
|
ANSI (Standard)
|
|
Thermocouple
|
-200 to 370°C (-328 to 698°F)
|
E
|
36 AWG
|
Glass Braid
|
Solid
|
50 ft
|
None
|
Thermocouple Wire
|
Glass Braid
|
None
|
none
|
No
|
ANSI (Standard)
|
|
Thermocouple
|
0 to 320°C (32 to 600°F)
|
J
|
30 AWG
|
Glass Braid
|
Solid
|
25 ft
|
None
|
Thermocouple Wire
|
Glass Braid
|
None
|
none
|
No
|
ANSI (Standard)
|
Wire-in-tube construction provides the simplicity of a wire thermocouple in a rigid probe package. Available in a variety of sizes and calibrations.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
J
|
0 to 230°C (32 to 450°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.250 in
|
4 in
|
PFA
|
20 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
|
Thermocouple
|
E
|
0 to 230°C (32 to 450°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.250 in
|
6 in
|
PFA
|
20 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
|
Thermocouple
|
E
|
0 to 230°C (32 to 450°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.125 in
|
2 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
|
Thermocouple
|
E
|
0 to 230°C (32 to 450°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.125 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
|
Thermocouple
|
E
|
0 to 230°C (32 to 450°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.125 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
Configurable thermocouple probes with PFA insulated cable that is rated to 260°C. Available in Stainless Steel, Inconel, and Omegaclad XL sheaths.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
J
|
0 to 620°C (32 to 1150°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.187 in
|
18 in
|
Fiberglass
|
20 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.250 in
|
6 in
|
PFA
|
20 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.250 in
|
4 in
|
PFA
|
20 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.250 in
|
6 in
|
PFA
|
20 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.250 in
|
8 in
|
PFA
|
20 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
Replacement probes for use in industrial protection heads with 1/2" NPT mounts. Standard and configurable thermocouple probes options including types K, T, J, E and N.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Process Connection Size | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Cable Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
J
|
0 to 720°C (32 to 1300°F)
|
Immersion Probe
|
1/2" NPT
|
304 Stainless Steel
|
Ungrounded
|
0.25 in
|
6 in
|
PFA
|
40 in
|
Stripped Leads
|
None
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
1/2" NPT
|
304 Stainless Steel
|
Ungrounded
|
0.25 in
|
9 in
|
Fiberglass
|
40 in
|
Stripped Leads
|
None
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Air Probe
|
1/2" NPT
|
304 Stainless Steel
|
Exposed
|
0.25 in
|
2 in
|
PFA
|
40 in
|
Stripped Leads
|
None
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
1/2" NPT
|
304 Stainless Steel
|
Grounded
|
0.25 in
|
2 in
|
PFA
|
40 in
|
Stripped Leads
|
None
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
1/2" NPT
|
304 Stainless Steel
|
Grounded
|
0.25 in
|
4 in
|
PFA
|
40 in
|
Stripped Leads
|
None
|