Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Tripod Mount Handheld IR Thermometer -23°C to 2482°C

Tripod mount IR thermometer non-contact temperature measurement with built-in visual and audible alarms, optional sighting scope and -23 to 2482°C temperature range.

Small Capacity/Low Flow Gas Circulation Heater

Circulation heater with integral overtemperature limiter. 304SS plugs, incoloy heater elements, and 304SS vessel. 37W/in2, 0.5 to 3kW power.

Stainless Steel Band Heater  1400°F Max 1" to 25" ID

Stainless Steel 1-piece or 2-piece nozzle and band heaters 900°F max temperature, 1.25" to 25" inner band diameter, mica insulated, designed for extruders and more.

0.385" Bore Diameter Threaded Straight Thermowells

Threaded thermowells are available in straight shanks. Ideal for 3/8 inch diameter elements. Click here to shop more thermowells.

Fuel Cell Interconnect Wire, Nextel Insulation

Solid Oxide Fuel Cell (SOFC) Anode and Interconnect wire. High temperature, 1200°C rated. Nickel, Stainless, and Platinum conductors, Nextel insulation

Heavy Duty, Flange-to-Flange Mount Torque Sensors

The TQ302 series has dual, heavy duty flange mounts for positive non-slip connections and a stainless steel case to withstand harsh industrial environments.

316 SS Inline Duct Heater up to 800°F and 1.2 kW Power-Liq

316 stainless steel duct heaters designed for low flow air, gas, water or aqueous solutions installed inline that go up to 800°F and 1.2 kW of power.

pH/ORP Meter with Real-Time Data Logger

The PHH-SD1 measures pH or mV (ORP) using standard electrodes with BNC connectors. Download data from the SD card directly into an Excel spreadsheet.

Explosion-Proof Thermostat

The design of the thermostat ensures high accuracy, small switching difference(hysteresis) and a long service life.

4 m/s Open Loop Benchtop Wind Tunnel w/ 20"L x 17"W x 4"D Test Chamber

The WT-3104 wind tunnel for thermal characterization of components, circuit boards and cooling devices such as heat sinks, heat exchangers and cold plates.

Precision Handheld Rotating Metal Vane Thermo-Anemometer Kit

The HHF143 Rotating Vane Anemometers provide highly accurate air velocity and temperature measurements. NIST-Traceable calibration certificate included.

i-Series Program. Strain/Process Controllers & Meters with Comm.

The OMEGA™ iSeries are universal temperature, RTD, process, strain with PID control. It is offered in three true DIN sizes with NEMA 4 (IP65) rated front bezels.

Economical OEM Mechanical Pressure Switch

The PSW-581 series are economical, compact DPDT switches with a fixed deadband and UL listed.

Silicon-on-Sapphire Pressure Transmitters

The PX920 series has titanium wetted parts for media compatibility and SOS construction is durable with excellent stability over a wide temperature range.

Isolated Strain Amplifier/Conditioner for Bridge-type Inputs

The DMD-460 Series bridge amplifiers/conditioners are AC or DC powered conditioning modules for bridge-type sensors with V or mA output with high isolation voltage.

Battery and DC Powered Flange Mount Ultrasonic Flow Meter

The FDT500 Series battery-powered transmitter comes in the users choice of an integrally mounted display or a remote mount version.

MIDWEST Sight Flow Indicator

MIDWEST Sight Flow Indicator offer threaded process connections. Maintenance is simple with internal wipers. Economical.

Easy-view Flow Meters For Water and Oil

The FL-9000 Series flowmeter are rugged, low-cost direct reading industrial class flowmeters that are simple to install. They can be mounted in any position

Conductivity Level Switches For 1,2,3,4 or 5 Point Detection

This Series is designed to control the level of all conductive mediums, offering up to 5 different points of level control. Models are available with fixed or removable rods or with pendular electrodes.

Searching for your items
en-US
en
Save Configuration