Call us at 1-888-826-6342
Class B accuracy available in a variety of sizes. Single and Dual element versions.
Product Number | Application | Resistance or Output Type | Temperature Accuracy | Number of Wires | Probe Diameter | Probe Length | Maximum Temperature Measurement | Minimum Temperature Measurement |
---|---|---|---|---|---|---|---|---|
|
RTD elements - Wire Wound
|
100 Ω
|
Class B per IEC751
|
2
|
1.5 mm
|
8 mm
|
600°C (1110°F)
|
-200°C (-330°F)
|
|
RTD elements - Wire Wound
|
100 Ω
|
Class B per IEC751
|
2
|
2 mm
|
4 mm L x 5 mm W
|
400°C (752°F)
|
-50°C (-58°F)
|
|
RTD elements - Wire Wound
|
100 Ω
|
Class B per IEC751
|
2
|
2 mm
|
2 mm L x 2.4 mm W
|
400°C (752°F)
|
-50°C (-58°F)
|
|
RTD elements - Wire Wound
|
500 Ω
|
Class B per IEC751
|
2
|
2 mm
|
4 mm L x 5 mm W
|
400°C (752°F)
|
-50°C (-58°F)
|
|
RTD elements - Wire Wound
|
1000 Ω
|
Class B per IEC751
|
2
|
2 mm
|
4 mm L x 5 mm W
|
400°C (752°F)
|
-50°C (-58°F)
|
Heater Hook-up wire accessories include high and ultra-high temperature ring terminals, 600°C busbars, and porcelain insulation
Product Number | Connection Type | Material | Use With | Amps | Use with Wire AWG | Color |
---|---|---|---|---|---|---|
|
Ultra-High-Temperature Ring Terminals
|
Nickel
|
Heater Hook-up Wire
|
Not Available
|
22 to 16 AWG
|
Grey
|
|
Bus Bars
|
Porcelain
|
Heater Hook-up Wire
|
Not Available
|
Not Available
|
Not Available
|
|
Bus Bars
|
Manganese-Nickel
|
Heater Hook-up Wire
|
23
|
Not Available
|
Not Available
|
|
Bus Bars
|
Manganese-Nickel
|
Heater Hook-up Wire
|
23
|
Not Available
|
Not Available
|
|
Bus Bars
|
Manganese-Nickel
|
Heater Hook-up Wire
|
26
|
Not Available
|
Not Available
|
Temperature Reference Probes for use in Reference Chambers are available for all standard calibrations with 12", 24", or 36" leads.
Product Number | Thermocouple Type | Material Type | Color Code Standard | Lead Length |
---|---|---|---|---|
|
B
|
Platinum 30% Rh/Platinum 6% Rh
|
ANSI
|
6 in
|
|
C
|
W 5% Re/W 26% Re
|
ANSI
|
6 in
|
|
D
|
W 3% Re/W 25% Re
|
ANSI
|
6 in
|
|
E
|
CHROMEGA/Constantan
|
ANSI
|
12 in
|
|
J
|
Iron/Constantan
|
ANSI
|
12 in
|
Fine Gage Bare Wire Thermocouple Elements, J, K, T, E, N, R & S
Product Number | Category | Thermocouple Type | Process Temperature Range | Junction Type | Nominal Resistance | Accuracy | Number of Wires | Termination Connection Type | Cable Length | Color Code Standard | Wire Gauge | Pack Size | Additional Feature 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
B
|
0 to 1700°C (32 to 3092°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
6 in
|
None
|
32 AWG
|
1
|
Not applicable
|
|
Thermocouple
|
K
|
0 to 593°C (32 to 1100°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
12 in
|
None
|
44 AWG
|
5
|
Not applicable
|
|
Thermocouple
|
K
|
0 to 593°C (32 to 1100°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
12 in
|
None
|
40 AWG
|
5
|
Not applicable
|
|
Thermocouple
|
K
|
0 to 593°C (32 to 1100°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
12 in
|
None
|
36 AWG
|
5
|
Not applicable
|
|
Thermocouple
|
K
|
0 to 871°C (32 to 1600°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
12 in
|
None
|
30 AWG
|
5
|
Not applicable
|
High Temperature thermally conductive cements work for both bonding and coating as they are thermal shock resistant and electrically insulating.
Product Number | Material | Volume | Max Temperature | Mix Ratio By Weight | Tensile Shear | Additional Option | Material Color |
---|---|---|---|---|---|---|---|
|
Powder+ Liquid
|
3 oz
|
843°C (1550°F )
|
3/1
|
None
|
None
|
Tan
|
|
Liquid
|
8 oz
|
None
|
None
|
None
|
None
|
None
|
|
Powder
|
8 oz
|
1425°C (2600°F )
|
100/13
|
None
|
None
|
Off White
|
|
Powder
|
8 oz
|
871°C (1600°F )
|
80/20
|
435 PSI
|
None
|
White
|
|
Powder
|
6 oz
|
843°C (1550°F )
|
1/1
|
None
|
None
|
None
|
Constructed to be tolerant to thermal shock and suitable for low or high temperatures. Class B Accuracy
Product Number | Application | Resistance or Output Type | Temperature Accuracy | Number of Wires | Probe Diameter | Probe Length | Maximum Temperature Measurement | Minimum Temperature Measurement |
---|---|---|---|---|---|---|---|---|
|
RTD Elements - Glass Wire Wound
|
100 Ω
|
Class B per IEC751
|
2
|
2.7 mm
|
13 mm (0.51 in)
|
400°C (752°F)
|
-220°C (-364°F)
|
|
RTD Elements - Glass Wire Wound
|
100 Ω
|
Class B per IEC751
|
2
|
2.0 mm
|
10 mm
|
400°C (752°F)
|
-220°C (-364°F)
|
|
RTD Elements - Glass Wire Wound
|
100 Ω
|
Class B per IEC751
|
2
|
4.5 mm (0.18 in)
|
15 mm
|
400°C (752°F)
|
-220°C (-364°F)
|
|
RTD Elements - Glass Wire Wound
|
100 Ω
|
Class B per IEC751
|
2
|
2.0 mm
|
10 mm
|
450°C (842°F)
|
-220°C (-364°F)
|
|
RTD Elements - Glass Wire Wound
|
100 Ω
|
Class B per IEC751
|
2
|
1.8 mm
|
5 mm
|
450°C (842°F)
|
-220°C (-364°F)
|
Butt-Welded Unsheathed Fine Gage Microtemp Thermocouples
Product Number | Category | Thermocouple Type | Process Temperature Range | Junction Type | Nominal Resistance | Accuracy | Number of Wires | Termination Connection Type | Cable Length | Color Code Standard | Wire Gauge | Pack Size | Additional Feature 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
B
|
0 to 1700°C (32 to 3092°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
6 in
|
None
|
32 AWG
|
1
|
Butt Welded
|
|
Thermocouple
|
K
|
0 to 593°C (32 to 1100°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
12 in
|
None
|
40 AWG
|
5
|
Butt Welded
|
|
Thermocouple
|
K
|
0 to 593°C (32 to 1100°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
12 in
|
None
|
36 AWG
|
5
|
Butt Welded
|
|
Thermocouple
|
K
|
0 to 871°C (32 to 1600°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
12 in
|
None
|
30 AWG
|
5
|
Butt Welded
|
|
Thermocouple
|
K
|
0 to 871°C (32 to 1600°F)
|
exposed
|
None
|
None
|
None
|
Stripped Leads
|
12 in
|
None
|
26 AWG
|
5
|
Butt Welded
|
70A Temperature Alarm Srs are piezoelectric transducers that operate as a solid state oscillator with loud, audible alarm tone. Can be connected to temperature controller.
Product Number | Supply Voltage | Features |
---|---|---|
|
120 Vac
|
Slow pulse tone (95dB @ 2900Hz)
|
|
120 Vac
|
Continuous tone (95dB @ 2900Hz)
|
|
120 Vac
|
Fast pulse tone (95dB @ 2900Hz)
|
|
120 Vac
|
Warble tone (95dB @ 2900Hz)
|
|
220 Vac
|
Continuous tone (95dB @ 2900Hz)
|
Threaded thermowells are available in straight and step down shanks. Ideal for 1/4 inch diameter elements. Click here to shop more thermowells.
Product Number | External Thread | Pipe Size | Flange Size | Material | Shank Diameter | Insertion Length | Shank Style | Internal Thread | Bore Diameter | Pressure Rating | Well Type | Features | Stem length/Probe Length |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
1/2 in NPT
|
Not Applicable
|
Not Applicable
|
304 Stainless Steel
|
5/8 in
|
4 1/2 in
|
Step Down Style
|
1/2 in NPSM
|
0.260 in
|
7000 PSI @70 F
|
Threaded
|
Not Applicable
|
6 in
|
|
1 in NPT
|
Not Applicable
|
Not Applicable
|
Carbon Steel
|
1/2 in
|
2 1/2 in
|
Straight
|
1/2 in NPSM
|
0.260 in
|
5200 PSI @ 70 F
|
Threaded
|
Not Applicable
|
4 in
|
|
1 in NPT
|
Not Applicable
|
Not Applicable
|
Carbon Steel
|
7/8 in
|
4 1/2 in
|
Step Down Style
|
1/2 in NPSM
|
0.260 in
|
5200 PSI @ 70 F
|
Threaded
|
Not Applicable
|
6 in
|
|
1 in NPT
|
Not Applicable
|
Not Applicable
|
Carbon Steel
|
7/8 in
|
7 1/2 in
|
Step Down Style
|
1/2 in NPSM
|
0.260 in
|
5200 PSI @ 70 F
|
Threaded
|
Not Applicable
|
9 in
|
|
1 in NPT
|
Not Applicable
|
Not Applicable
|
Carbon Steel
|
7/8 in
|
10 1/2 in
|
Step Down Style
|
1/2 in NPSM
|
0.260 in
|
5200 PSI @ 70 F
|
Threaded
|
Not Applicable
|
12 in
|
Omega's "BX" armored probe is designed for resistance to abrasion and snagging and excessive movement. Comes with choice of PFA- or fiberglass-coated wires.
Product Number | Category | Process Temperature Range | Sensor Application | Accuracy | Nominal Output | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-200 to 600°C (-328 to 1112°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
4 in
|
PFA
|
26 AWG
|
120 in
|
Stripped Leads
|
120 in. wire leads
|
|
RTD
|
-200 to 600°C (-328 to 1112°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
6 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-50 to 450°C (-58 to 842°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
4 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-50 to 450°C (-58 to 842°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
6 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
6 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
Ready to use , no splicing or fragile elements to connect, use for embedment, insertion or as part of a larger assembly. Multiple configurations available.
Product Number | Category | Thermocouple Type | Process Temperature Range | Junction Type | Nominal Resistance | Accuracy | Number of Wires | Cable Insulation | Termination Connection Type | Cable Length | Wire Gauge | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
None
|
-200 to 350°C (-320 to 660°F)
|
None
|
1000 Ω
|
Class A (temperature between -50 and 300 degree C),Class B
|
3
|
Polyimide
|
Stripped Leads
|
40 in
|
26 AWG
|
None
|
|
RTD
|
None
|
-200 to 350°C (-320 to 660°F)
|
None
|
1000 Ω
|
Class A (temperature between -50 and 300 degree C),Class B
|
3
|
Polyimide
|
Stripped Leads
|
40 in
|
26 AWG
|
None
|
|
RTD
|
None
|
-200 to 260°C (-320 to 500°F)
|
None
|
1000 Ω
|
Class A (temperature between -50 and 300 degree C),Class B
|
3
|
TFE
|
Stripped Leads
|
40 in
|
26 AWG
|
None
|
|
RTD
|
None
|
-200 to 260°C (-320 to 500°F)
|
None
|
1000 Ω
|
Class A (temperature between -50 and 300 degree C),Class B
|
4
|
TFE
|
Stripped Leads
|
40 in
|
26 AWG
|
None
|
|
RTD
|
None
|
-200 to 350°C (-320 to 660°F)
|
None
|
100 Ω
|
Class A (temperature between -50 and 300 degree C),Class B
|
3
|
Polyimide
|
Stripped Leads
|
40 in
|
26 AWG
|
None
|
Handheld millivolt and 11 thermocouple type calibrator and thermometer. Easily adjustable dials & rugged case.
Product Number | Type of Thermocouple Signals | Type of RTD signal | Type of Thermistor Signal | Accuracy Value | Communications Protocol | Battery Run Time | Additional Features |
---|---|---|---|---|---|---|---|
|
K,J,E,T,R,S,N,L,U,B,C
|
None
|
None
|
±0.05% rdg + 0.5°C (0.9 °F)
|
USB and RS232
|
17.5 Hours
|
None
|
The K-series karma T rosette gauges feature long term stability and good linearity over a wide temperature range of -75 to 200°C (-100 to 392°F) for biaxial stresses with known principal directions.
Product Number | Grid Style | Grid Length Range | Grid Length | Grid Width | Temperature Range Units | Temperature Range Min | Temperature Range Max | Connection Type | Resistance | STC number | Maximum Strain | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Karma T Rosettes
|
3 to 6 mm
|
3.2 mm
|
4 mm
|
°C
|
-75
|
200
|
Solder pads
|
350 Ω
|
ST
|
15,000 µm
|
Separate Soder Pads
|
|
Karma T Rosettes
|
3 to 6 mm
|
3.2 mm
|
4 mm
|
°C
|
-75
|
200
|
Solder pads
|
350 Ω
|
AL
|
15,000 µm
|
Separate Soder Pads
|
|
Karma T Rosettes
|
3 to 6 mm
|
5 mm
|
2.3 mm
|
°C
|
-75
|
200
|
Solder pads
|
350 Ω
|
ST
|
15,000 µm
|
Not Applicable
|
|
Karma T Rosettes
|
3 to 6 mm
|
5 mm
|
2.3 mm
|
°C
|
-75
|
200
|
Solder pads
|
350 Ω
|
AL
|
15,000 µm
|
Not Applicable
|
|
Karma T Rosettes
|
3 to 6 mm
|
3.2 mm
|
4 mm
|
°C
|
-75
|
200
|
Solder pads
|
350 Ω
|
ST
|
15,000 µm
|
Common Soder Pads
|
8 types of thermocouple signals, K, J, T, E, R, S, N, B. Simple data logging functionality available on the device up to 1,000 time stamped records and unlimited on the App.
Product Number | Measurement Type | Input Type | Maximum Samples | Display | Power | Data Interface | Additional Feature |
---|---|---|---|---|---|---|---|
|
Temperature
|
K, J, E, T, R, S, N, B
|
~1k
|
4 digit LCD
|
4.5 V (3 AA)
|
Bluetooth
|
MIN/MAX/AVG/RNG/STDEV
|
|
Temperature
|
K, J, E, T, R, S, N, B
|
~1k
|
4 digit LCD
|
4.5 V (3 AA)
|
Bluetooth
|
MIN/MAX/AVG/RNG/STDEV
|
The DRST-BG is a load cell & strain gage amplifier that converts mV to current or voltage. Front panel programmable LED display | Calibration of input span, external taring.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Display Type | Supply Voltage Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|---|
|
mV
|
Bridge, strain, mV
|
-40 to 100 mV dc
|
mA
|
Process
|
LED
|
DC
|
None
|
Pushbutton
|
Loop powered 4-20 milliamp output transmitter with ABS/Polycarbonate enclosure and two on-display alarms. Includes fixed or spring loaded RTD probe.
Product Number | Category | Input Type | Minimum Temperature Measurement | Maximum Temperature Measurement | Input Connection Type | Display Type | Accuracy Value | Resolution | Supply Power | |
---|---|---|---|---|---|---|---|---|---|---|
|
Digital Thermometers
|
100 Ω RTD
|
-50°C (-58°F)
|
200°C (392°F)
|
1/2" NPT Male Thread
|
Digital
|
Class B per IEC60751
|
0.1
|
8 to 32 Vdc
|
|
|
Digital Thermometers
|
100 Ω RTD
|
-50°C (-58°F)
|
200°C (392°F)
|
1/2" NPT Male Thread
|
Digital
|
Class B per IEC60751
|
0.1
|
8 to 32 Vdc
|
|
|
Digital Thermometers
|
100 Ω RTD
|
-50°C (-58°F)
|
200°C (392°F)
|
1/2" NPT Male Thread
|
Digital
|
Class B per IEC60751
|
0.1
|
8 to 32 Vdc
|
|
|
Digital Thermometers
|
100 Ω RTD
|
-50°C (-58°F)
|
200°C (392°F)
|
1/2" NPT Male Thread
|
Digital
|
Class B per IEC60751
|
0.1
|
8 to 32 Vdc
|
|
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
1 NPT
|
Not Applicable
|
Not Applicable
|
70 in Long Thermowell
|
D1000-D2000 Series transmitters have universal inputs for thermocouple, RTD, voltage, current, pulse/frequency and bridge inputs. Converts to RS-232C or RS485 Interface.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Power | Digital I/O | Interface Protocol | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|
|
RTD (Pt 100, 385)
|
Temperature
|
1
|
2
|
15
|
-200 to 850°C
|
DC
|
1 Output
|
RS-485
|
Not Applicable
|
|
mV
|
Bridge
|
1
|
2
|
15
|
10 mV
|
DC
|
1 Input, 2 Outputs
|
RS-232
|
Event Counter
|
|
mV
|
Bridge
|
1
|
2
|
15
|
10 mV
|
DC
|
1 Input, 2 Outputs
|
RS-485
|
Event Counter
|
|
mV
|
Bridge
|
1
|
2
|
15
|
100 mV
|
DC
|
1 Input, 2 Outputs
|
RS-232
|
Event Counter
|
|
mV
|
Bridge
|
1
|
2
|
15
|
100 mV
|
DC
|
1 Input, 2 Outputs
|
RS-485
|
Event Counter
|
The DRST-DC measures unipolar or bipolar DC current and voltage signals. Passive/active current buffered output voltage. Additional programmer required.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Display Type | Supply Voltage Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|---|
|
mA, V
|
Process
|
±100 mA, ±300 Vdc
|
mA, V
|
Process
|
Programmer
|
AC/DC
|
2300 V
|
Display Programmer
|
OM-CP-BRIDGE101A series are battery-powered, data loggers with 1M measurement storage that record voltage signals from strain gages, load cells and other low level dc sources.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Strain
|
1
|
Bridge/Strain Gauge
|
~1M
|
Battery
|
USB
|
0.25 sec
|
±30 mV range
|
|
Strain
|
1
|
Bridge/Strain Gauge
|
~1M
|
Battery
|
USB
|
0.25 sec
|
±150 mV range
|
|
Strain
|
1
|
Bridge/Strain Gauge
|
~1M
|
Battery
|
USB
|
0.25 sec
|
±1000 mV range
|
Electric appliance hookup wire. 105°C rated. 1000V or 600V max. Tinned copper conductors, Irradiated PVC insulation. UL, CSA, MIL-W-16878E
Product Number | Wire Gauge | Volts | Stranded Wire or Solid | Maximum Operating Temperature | Cable Diameter | Conductor Insulation | Length | Wire Color |
---|---|---|---|---|---|---|---|---|
|
20 AWG
|
MIL-W16878E TYPE B 600 V, AWM I A/B FT1 150 V
|
7 x 28
|
MIL-W16878E TYPE B 105°C (221°F), CSA AWM I A/B FT1 105°C (221°F), UL 1429 80°C (176°F)
|
1.50 mm (0.059 in)
|
PVC Insulation
|
100 ft
|
White
|