Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

thumbnail

The Omega Link SP-005 seamlessly integrates standard M12 thermocouple and RTD probes into your sensor network. It supports up to 2 TCs or 1 RTD and features digital I/O.

Product Number Measurement Types Number of Channels Input Types Sensor connection Additional Features
SP-005-1
$156.30
234  In Stock
Thermocouple & RTD
2
J, K, T, E, N, R, S, B, and C
M12 - 4 pin
2 Digital I/O Pins
thumbnail

Threaded thermowells have a bore diameter of 0.260" with a tapered shank. Ideal for 1/4 inch diameter elements. Click here to shop more.

Product Number External Thread Pipe Size Flange Size Material Shank Diameter Insertion Length Shank Style Internal Thread Bore Diameter Pressure Rating Well Type Features Stem length/Probe Length
3/4-260H-U41/2-316SS
$109.96
Available
in 8 weeks
3/4 in NPT
Not Applicable
Not Applicable
316 Stainless Steel
7/8 in
4 1/2 in
Tapered
1/2 in NPSM
0.260 in
7800 PSI @ 70 F
Threaded
Heavy Duty
6 in
1-260H-U21/2-CS
$63.01
2  In Stock
1 in NPT
Not Applicable
Not Applicable
Carbon Steel
1 1/16 in
2 1/2 in
Tapered
1/2 in NPSM
0.260 in
5950 PSI @ 70 F
Threaded
Heavy Duty
4 in
1-260H-U41/2-CS
$75.33
Available
in 8 weeks
1 in NPT
Not Applicable
Not Applicable
Carbon Steel
1 1/16 in
4 1/2 in
Tapered
1/2 in NPSM
0.260 in
5950 PSI @ 70 F
Threaded
Heavy Duty
6 in
1-260H-U71/2-CS
$114.44
Available
in 8 weeks
1 in NPT
Not Applicable
Not Applicable
Carbon Steel
1 1/16 in
7 1/2 in
Tapered
1/2 in NPSM
0.260 in
5950 PSI @ 70 F
Threaded
Heavy Duty
9 in
1-260H-U101/2-CS
$148.99
Available
in 6 weeks
1 in NPT
Not Applicable
Not Applicable
Carbon Steel
1 1/16 in
10 1/2 in
Tapered
1/2 in NPSM
0.260 in
5950 PSI @ 70 F
Threaded
Heavy Duty
12 in
  Load More Items from this family (51) ...
thumbnail

Available in multiple resistances and in a variety of sizes. Elements are Class A accuracy and available individually.

Product Number Application Resistance or Output Type Temperature Accuracy Number of Wires Probe Diameter Probe Length Mounting Style Maximum Temperature Measurement Minimum Temperature Measurement Cable Length
F3105-A
$28.56
Available
in 4 weeks
RTD Elements - Thin Film
100 Ω
Class A per IEC60751
2
Not Applicable
2.3mm L x 2.1mm W x 0.9mm T
Not Applicable
500°C (932°F)
-70°C (-94°F)
10 mm
WS81
$175.27
33  In Stock
RTD Elements - Thin Film
100 Ω
+/- 0.1%
2
6.7 mm
2.1 mm
Washer
600°C (1112°F)
-50°C (-58°F)
15 mm
F3101
$31.42
Available
in 4 weeks
RTD Elements - Thin Film
100 Ω
Class A per IEC60751
2
Not Applicable
9.5mm L x 1.9mm W x 0.9mm T
Not Applicable
500°C (932°F)
-50°C (-58°F)
10 mm
F3102
$37.80
20  In Stock
RTD Elements - Thin Film
100 Ω
Class A per IEC60751
2
Not Applicable
3.9 mm L x 2.1mm W x 0.9mm T
Not Applicable
500°C (932°F)
-50°C (-58°F)
10 mm
F3105
Not Available
Discontinued
RTD Elements - Thin Film
100 Ω
Class A per IEC60751
2
Not Applicable
2.3mm L x 2.1mm W x 0.9mm T
Not Applicable
500°C (932°F)
-50°C (-58°F)
10 mm
  Load More Items from this family (17) ...
thumbnail

Threaded thermowells have a bore diameter of 0.260" with a straight shank & lagging extension. Ideal for 1/4" Dia elements. Click here to see more.

Product Number External Thread Pipe Size Flange Size Material Shank Diameter Insertion Length Shank Style Internal Thread Bore Diameter Pressure Rating Well Type Features Stem length/Probe Length
1-260L-U21/2-CS
$67.61
1  In Stock
1 in NPT
Not Applicable
Not Applicable
Carbon Steel
1/2 in
2 1/2 in
Straight
1/2 in NPSM
0.260 in
5200 PSI @ 70 F
Threaded
2 in lag extension
6 in
1-260L-U41/2-CS
$89.03
Available
in 8 weeks
1 in NPT
Not Applicable
Not Applicable
Carbon Steel
7/8 in
4 1/2 in
Straight
1/2 in NPSM
0.260 in
5200 PSI @ 70 F
Threaded
3 in lag extension
9 in
1-260L-U71/2-CS
$118.38
Available
in 8 weeks
1 in NPT
Not Applicable
Not Applicable
Carbon Steel
7/8 in
7 1/2 in
Straight
1/2 in NPSM
0.260 in
5200 PSI @ 70 F
Threaded
3 in lag extension
12 in
1-260L-U101/2-CS
$157.04
Available
in 8 weeks
1 in NPT
Not Applicable
Not Applicable
Carbon Steel
7/8 in
10 1/2 in
Straight
1/2 in NPSM
0.260 in
5200 PSI @ 70 F
Threaded
3 in lag extension
15 in
1-260L-U191/2-CS
$186.16
Available
in 8 weeks
1 in NPT
Not Applicable
Not Applicable
Carbon Steel
7/8 in
19 1/2 in
Straight
1/2 in NPSM
0.260 in
5200 PSI @ 70 F
Threaded
3 in lag extension
24 in
  Load More Items from this family (62) ...
Product Number Process Temperature Range Sensor Application Accuracy Response Time Output Connection Type Additional Features Mounting Method
HANI-B-TANK-M-MA
$807.10
8  In Stock
-20° (32°F) to 100°C (212°F)
Metal Tank
±0.5°C
5 sec (t63), 10 sec (t90)
4-20mA
M12 8-Pin
IP67 and IP67, Cal/Cert
Stud Mount
thumbnail

The OM-CP-TC101A is a state-of-the-art low-cost battery powered thermocouple data logger. 1,000,000 reading storage capacity, Thermocouple Types: J, K, T, E, R, S, B, N

Product Number Measurement Type Number of Measurements Input Type Maximum Samples Power Data Interface Max Sampling Rate
OM-CP-TC101A
$190.38
62  In Stock
Temperature
2
Ambient Temperature, TC
~1M
Battery
USB
1 sec
thumbnail

Thermocouple probe assemblies with exotic sheath materials for extreme temperature applications up to 2315°C & lead wires. Available in type R, S, B, C, and D calibrations.

Product Number Category Thermocouple Type Process Temperature Range Sensor Application Sheath Material Junction Type Probe Diameter Probe Length Cable Insulation Wire Gauge Cable Length Termination Connection Type Color Code Standard Additional Feature
XPA-P30R-U-062-30-M-TJ-6
$2,526.49
Available
in 8 weeks
Thermocouple
B
0 to 1480°C (32 to 2700°F)
Extreme Temperature Probe
Platinum Rhodium Alloy
Ungrounded
0.062 in
6 in
Fiberglass
30 AWG
72 in
Stripped Leads
ANSI (Standard)
Magnesia Insulators
XIN-P10R-U-062-32-H-TJ-6
$948.75
4  In Stock
Thermocouple
S
0 to 870°C (32 to 1600°F)
Extreme Temperature Probe
Inconel® 600
Ungrounded
0.062 in
24 in
Fiberglass
32 AWG
72 in
Stripped Leads
ANSI (Standard)
Hafnia Insulators
0
Thermocouple
°C
S
870
0 to 870°C (32 to 1600°F)
Inconel® 600
Extreme Temperature Probe
Ungrounded
0.062 in
6 in
Fiberglass
32 AWG
ANSI (Standard)
72 in
Stripped Leads
Hafnia Insulators
XIN-P10R-U-125-30-M-TJ-6
$475.14
Available
in 4 weeks
Thermocouple
S
0 to 870°C (32 to 1600°F)
Extreme Temperature Probe
Inconel® 600
Ungrounded
0.125 in
6 in
Fiberglass
30 AWG
72 in
Stripped Leads
ANSI (Standard)
Magnesia Insulators
XIN-P13R-U-125-30-M-TJ-8
$567.08
Available
in 4 weeks
Thermocouple
R
0 to 870°C (32 to 1600°F)
Extreme Temperature Probe
Inconel® 600
Ungrounded
0.125 in
8 in
Fiberglass
30 AWG
72 in
Stripped Leads
ANSI (Standard)
Magnesia Insulators
XMO-P10R-U-062-40-A-RP-4
$535.90
Available
in 4 weeks
Thermocouple
S
0 to 1540°C (32 to 2800°F)
Extreme Temperature Probe
Molybdenum
Ungrounded
0.062 in
4 in
None
40 AWG
72 in
Stripped Leads
ANSI (Standard)
Alumina Insulators
  Load More Items from this family (39) ...
thumbnail

SSS series solid state I/O module provide connection between power lines and computer interface systems, 4000 Volt Isolation, Logic Levels Switch High Level ac & dc Circuits.

Product Number Number of Channels Supply Voltage Features
ACO5-C
$20.88
5  In Stock
Not Applicable
3 to 280 Vac
Standard
DCO5-C
$31.59
139  In Stock
Not Applicable
3 to 60 Vdc
Standard
SSS-PC4-C
$63.14
8  In Stock
4
Not Applicable
4 channel backplane with screw terminal connections
SSS-PC8-B
$100.87
3  In Stock
8
Not Applicable
Standard
thumbnail

The OMEGA DP25B series Digital Panel Meters feature the biggest brightest display of any 1/8 DIN panel meter. The user can select the display color: RED, AMBER, or GREEN.

Product Number Measurement Type Input Type Number of Inputs Form Factor Display Type Max Sampling Rate Alarm Output Retransmission Output Supply Voltage Type Additional Features
DP25B-S
$446.66
Available
in 6 weeks
Strain
Strain
1
1/8 DIN
3.5 Digit Single Display
3 Hz
None
None
AC
None
DP25B-E
$446.66
3  In Stock
Process
Analog Current/Voltage
1
1/8 DIN
3.5 Digit Single Display
3 Hz
None
None
AC
None
DP25B-E-A
$577.55
4  In Stock
Process
Analog Current/Voltage
1
1/8 DIN
3.5 Digit Single Display
3 Hz
None
Analog Current/Voltage
AC
None
DP25B-E-R
$593.74
1  In Stock
Process
Analog Current/Voltage
1
1/8 DIN
3.5 Digit Single Display
3 Hz
2 Relays
None
AC
None
DP25B-S-A
$577.55
Available
in 6 weeks
Strain
Strain
1
1/8 DIN
3.5 Digit Single Display
3 Hz
None
Analog Current/Voltage
AC
None
  Load More Items from this family (25) ...
thumbnail

The DRSL-DC4 Signal Conditioners convert bipolar process voltage and current signals to unipolar signals. DIP switch selectable range, slim housing, high accuracy (0.05%).

Product Number Input Type Input Class Input Ranges Output Type Output Class Supply Voltage Type Isolation Programability Additional Feature
DRSL-DC4
$229.53
43  In Stock
mA, V
Process
±20 mA, ±10Vdc
mA, V
Process
DC
300 V
Switch
0.05% Accuracy of Span
thumbnail

The FL-500 Series in-line flow meters feature rugged construction, easy installation and direct reading flow rates for water and air at atmospheric and 90 psi pressures.

Product Number Category Media Type Gas Flow Range Liquid Flow Range Accuracy Process Connection Type Process Connection Size Wetted Materials Max Operating Pressure Max Process Temperature Scale Valve Included Features
FL-530
$424.99
3  In Stock
Meter
Air, Water
30 to 300 SCFM
3 to 30 GPM
±5%
NPT Female
1 1/2"
316 SS, PVC, FKM
100 psi
65 °C (150 °F)
Direct Read
No
Water Maximum Pressure 200 psi
FL-505
$266.15
3  In Stock
Meter
Air, Water
5 to 50 SCFM
0.5 to 5 GPM
±5%
NPT Female
1"
316 SS, PVC, FKM
100 psi
65 °C (150 °F)
Direct Read
No
Water Maximum Pressure 200 psi
FL-510
$266.15
7  In Stock
Meter
Air, Water
15 to 90 SCFM
1 to 10 GPM
±5%
NPT Female
1"
316 SS, PVC, FKM
100 psi
65 °C (150 °F)
Direct Read
No
Water Maximum Pressure 200 psi
FL-515
$281.11
2  In Stock
Meter
Air, Water
15 to 135 SCFM
1.5 to 15 GPM
±5%
NPT Female
1"
316 SS, PVC, FKM
100 psi
65 °C (150 °F)
Direct Read
No
Water Maximum Pressure 200 psi
FL-540
$428.51
2  In Stock
Meter
Air, Water
40 to 400 SCFM
4 to 40 GPM
±5%
NPT Female
1 1/2"
316 SS, PVC, FKM
100 psi
65 °C (150 °F)
Direct Read
No
Water Maximum Pressure 200 psi
  Load More Items from this family (10) ...
thumbnail

The DRSL-SP3 is a repeater/splitter that isolates and converts 1 bipolar process input to 2 process outputs. DIP switch selectable ranges, slim housing, high accuracy.

Product Number Input Type Input Class Input Ranges Output Type Output Class Supply Voltage Type Isolation Programability Additional Feature
DRSL-SP3
$301.67
31  In Stock
mA, V
Process
±20 mA, ±10Vdc
mA, V (x2)
Splitter
DC
300 V
Switch
Bipolar Splitter
thumbnail

Multi-pin connector bodies provide a means of rapidly joining multiwire TC cables to other cables or instrumentation. 5, 12, 24, 41, and 55 pin/socket geometries available .

Product Number Sensing Type Connector Style Temperature Range Connector Gender No. of Pins/Sockets Additional Features
MTC-24-SHL
$146.79
Available
in 8 weeks
Thermocouple, RTD, Thermistor, or other non-Thermocouple
Multi-Pin TC Cable Connector
-55 to 200°C (-67 to 392°F)
Not Applicable
24
None
MTC-CT
$602.78
12  In Stock
Thermocouple, RTD, Thermistor, or other non-Thermocouple
Multi-Pin TC Cable Connector
-55 to 200°C (-67 to 392°F)
Not Applicable
Not Applicable
Heavy duty crimping tool
MTC-IT
$78.95
40  In Stock
Thermocouple, RTD, Thermistor, or other non-Thermocouple
Multi-Pin TC Cable Connector
-55 to 200°C (-67 to 392°F)
Not Applicable
Not Applicable
Insertion Tool
MTC-RT
$94.04
18  In Stock
Thermocouple, RTD, Thermistor, or other non-Thermocouple
Multi-Pin TC Cable Connector
-55 to 200°C (-67 to 392°F)
Not Applicable
Not Applicable
Removal tool
MTC-5-FC
$125.24
Available
in 50 weeks
Thermocouple, RTD, Thermistor, or other non-Thermocouple
Multi-Pin TC Cable Connector
-55 to 200°C (-67 to 392°F)
Female
5
Cord Connector
  Load More Items from this family (20) ...
thumbnail

M12 cable with 4 pin connectors, straight or angled. PFA or PVC insulation, cable armor available. Field re-wireable connectors. For transmitters and RTDs

Product Number Use With Sensor Type Connector Side A Connector Side B Cable Length Conductor Insulation Wire Type Conductor Insulation Color
M12CFM-P24STPC-SFSR-FL-3
$56.30
26  In Stock
RTD
Straight Socket Style M12
Stripped leads
3 m
PVC Insulated and Jacketed
#24 AWG Stranded Tin Plated Copper
1 Brown, 2 White, 3 Blue, 4 Black
M12CFM-P24STPC-RFSR-FL-3
$59.49
2  In Stock
RTD
Right Angled Socket Style M12
Stripped leads
3 m
PVC Insulated and Jacketed
#24 AWG Stranded Tin Plated Copper
1 Brown, 2 White, 3 Blue, 4 Black
M12CFM-P24STPC-RFSR-FL-5
$60.81
2  In Stock
RTD
Right Angled Socket Style M12
Stripped leads
5 m
PVC Insulated & Jacketed
#24 AWG Stranded Tin Plated Copper
1 Brown, 2 White, 3 Blue, 4 Black
M12CFM-P24STPC-SFSR-FL-5
$61.96
3  In Stock
RTD
Straight Socket Style M12
Stripped leads
5 m
PVC Insulated and Jacketed
#24 AWG Stranded Tin Plated Copper
1 Brown, 2 White, 3 Blue, 4 Black
M12CFM-P24STPC-SMSR-FL-3
$58.34
Available
in 5 weeks
RTD
Straight Plug Style M12 Connector
Stripped leads
3 m
PVC Insulated and Jacketed
#24 AWG Stranded Tin Plated Copper
1 Brown, 2 White, 3 Blue, 4 Black
  Load More Items from this family (52) ...
thumbnail

Programmable portable data logger with a 7 inch color touchscreen display for millivolt, volts, milliamp, thermocouple, RTD, thermistor, strain gauge, or frequency inputs.

Product Number Measurement Type Number of Measurements Input Type Maximum Samples Display Power Data Interface Max Sampling Rate Additional Feature
OM-DAQXL-1-NA
$2,352.63
21  In Stock
Universal
8
TC, RTD, Thermistor, Strain, mA, V, Pulse
1 GB Internal, 32 GB SD Card
Graphical Touch Screen
Battery, AC Charger
USB Flash drive
125 s/sec
North America Country Code
OM-DAQXL-2-NA
$4,092.41
3  In Stock
Universal
16
TC, RTD, Thermistor, Strain, mA, V, Pulse
1 GB Internal, 32 GB SD Card
Graphical Touch Screen
Battery, AC Charger
USB Flash drive
125 s/sec
North America Country Code
thumbnail

The DMD-460 Series bridge amplifiers/conditioners are AC or DC powered signal conditioning modules for strain gages, load cells and bridge-type sensors with V or mA output.

Product Number Number of Inputs Input Ranges Output Type Supply Voltage Other Features
DMD-465
$643.60
6  In Stock
1
10 mV to 50 mV
Voltage 110 Vac
DMD-465
FGPR
DMD-466
$747.91
Available
in 42 weeks
1
10 mV to 50 mV
4 to 20 mA 110 Vac
DMD-466
FGPR
DMD-465WB
$747.91
2  In Stock
1
10 mV to 50 mV
Voltage 220 Vac
DMD-465WB
FGPR
thumbnail

Accessories for standard size connectors. Includes wire caddies, tube & cable clamps, panel mounts, rubber boots, strain relief tubing, safety clips, and assembly tools.

Product Number Sensing Type Thermocouple Calibration Type Connector Style Temperature Range Calibration Standard Additional Features
SRBS
$4.07
Available
in 3 weeks
Thermocouple, RTD, Thermistor, or other non-Thermocouple
Not Applicable
Standard
Not Applicable
Not Applicable
Hi-Temp Protective Cover Rubber Boot
SRB
$3.35
1350  In Stock
Thermocouple, RTD, Thermistor, or other non-Thermocouple
Not Applicable
Standard
Not Applicable
Not Applicable
Protective Cover Rubber Boot
SACL
$3.61
283  In Stock
Thermocouple, RTD, Thermistor, or other non-Thermocouple
Not Applicable
Standard
Not Applicable
Not Applicable
Panel Mounting Brackets
SFCL
$3.82
151  In Stock
Thermocouple, RTD, Thermistor, or other non-Thermocouple
Not Applicable
Standard
Not Applicable
Not Applicable
Safety Clips
RSACL
$5.53
168  In Stock
Thermocouple, RTD, Thermistor, or other non-Thermocouple
Not Applicable
Standard
Not Applicable
Not Applicable
Round Hole Panel Mounting Brackets
  Load More Items from this family (43) ...
thumbnail

The RDA Series is a low cost paperless recorder with multiple screen sizes and inputs to support either thermocouple or RTD inputs. USB exportable data.

Product Number Number of Inputs Measurement Type Add Form Factor Add Display Size Add Max Sample Rate Add Number of Alarms Relays Add Triggers Add Communication Protocol Add Power Change from Options Additional Features
RDA520-TC
$609.18
4  In Stock
2
TC
Wall Mount
5 inch
1 Hz
0
0
None
AC
Touch Screen, 150MB Internal Memory, USB Export
RDA740-TC
$670.22
Available
in 9 weeks
4
TC
Wall Mount
7 inch
1 Hz
0
0
None
AC
Touch Screen, 150MB Internal Memory, USB Export
RDA760-TC
$731.26
3  In Stock
6
TC
Wall Mount
7 inch
1 Hz
0
0
None
AC
Touch Screen, 150MB Internal Memory, USB Export
RDA520-RTD
$609.18
6  In Stock
2
RTD
Wall Mount
5 inch
1 Hz
0
0
None
AC
Touch Screen, 150MB Internal Memory, USB Export
RDA740-RTD
$670.22
11  In Stock
4
RTD
Wall Mount
7 inch
1 Hz
0
0
None
AC
Touch Screen, 150MB Internal Memory, USB Export
  Load More Items from this family (1) ...
thumbnail

The TXDIN70 series provide two channel transmitters or isolators with 4-20 or 0-20 mA output. Programmable input types with TXDIN70-DISPLAY accessory (sold separately)

Product Number Input Type Input Class Input Ranges Output Type Output Class Supply Voltage Type Isolation Programability
TXDIN70
$180.41
65  In Stock
TC, RTD, mV
Temperature
See Detail Specs
mA
Process
AC
2300 V
Display Programmer
TXDIN70-24V
$187.56
Available
in 9 weeks
TC, RTD, mV
Temperature
See Detail Specs
mA
Process
DC
2300 V
Display Programmer
thumbnail

The XB Series offers a complete terminal block system with a universal, range of accessories, operating temperatures up to 125°C, Polyamide 6.6 housings.

Product Number Voltage Rating Minimum Wire Size Maximum Wire Size Width Color Insulation Strip Length Features
XBUT4PE
$10.45
176  In Stock
8 kV
26 AWG
10 AWG
6.2 mm (0.24 in)
Green/Yellow
9 mm (0.35 in)
Grounding terminal block
XBUT6PE
$10.67
Available
in 7 weeks
8 kV
24 AWG
8 AWG
8.2 mm (0.32 in)
Green/Yellow
9 mm (0.35 in)
Grounding terminal block
XBUT10PE
$11.03
67  In Stock
8 kV
20 AWG
6 AWG
10.2 mm (0.40 in)
Green/Yellow
9 mm (0.35 in)
Grounding terminal block
XBUT16PE
$9.10
Available
in 7 weeks
8 kV
16 AWG
4 AWG
12 mm (0.47 in)
Green/Yellow
10 mm (0.39 in)
Grounding terminal block
XBUT35PE
$14.50
Available
in 7 weeks
8 kV
14 AWG
0 AWG
16 mm (0.63 in)
Green/Yellow
9 mm (0.35 in)
Grounding terminal block
  Load More Items from this family (4) ...

...
[+]
Searching for your items
en-US
en
Save Configuration