Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

thumbnail

WD Series wiring duct is the premium wire management product for routing and organizing wiring in control panels. Developed for use within cabinets and control panels.

Product Number Dimension Features
WD-B25X40S
$57.42
2  In Stock
Width 29 mm (1.14 in) Height 41 mm (1.61 in)
Standard slot width
WD-B25X40T
$57.42
1  In Stock
Width 29 mm (1.14 in) Height 41 mm (1.61 in)
Thin slot width
WD-B25X60S
$58.34
Available
in 4 weeks
Width 29 mm (1.14 in) Height 54 mm (2.13 in)
Standard slot width
WD-B25X60T
$58.34
5  In Stock
Width 29 mm (1.14 in) Height 54 mm (2.13 in)
Thin slot width
WD-B25X80S
$61.95
2  In Stock
Width 29 mm (1.14 in) Height 79 mm (3.11 in)
Standard slot width
  Load More Items from this family (9) ...
thumbnail

Heavy duty general purpose, surface, roller, beaded wire, needle point, and right angle thermocouple probes.

Product Number Category Thermocouple Type Process Temperature Range Sensor Application Junction Type Probe Diameter Sheath Housing Material Probe Length Cable Insulation Wire Gauge Cable Length Termination Connection Type
SP-SP-K-6
$140.25
Available
in 3 weeks
Thermocouple
K
0 to 900°C (32 to 1650°F)
Surface probe
Grounded
0.125 in
304 Stainless Steel
6 in
PFA
22 AWG
40 in
Mini Male connector
SP-BW-E-6
$42.15
4  In Stock
Thermocouple
E
0 to 900°C (32 to 1650°F)
Beaded wire probe
Grounded
0.125 in
304 Stainless Steel
6 in
PFA
22 AWG
40 in
Mini Male connector
SP-BW-J-6
$42.15
39  In Stock
Thermocouple
J
0 to 900°C (32 to 1650°F)
Beaded wire probe
Grounded
0.125 in
304 Stainless Steel
6 in
PFA
22 AWG
40 in
Mini Male connector
SP-BW-K-6
$42.15
Available
in 3 weeks
Thermocouple
K
0 to 900°C (32 to 1650°F)
Beaded wire probe
Grounded
0.125 in
304 Stainless Steel
6 in
PFA
22 AWG
40 in
Mini Male connector
SP-GP-E-6
$122.92
Available
in 3 weeks
Thermocouple
E
0 to 900°C (32 to 1650°F)
Immersion Probe
Grounded
0.125 in
304 Stainless Steel
6 in
PFA
22 AWG
40 in
Mini Male connector
  Load More Items from this family (11) ...
thumbnail

OM5 Series modular conditioners allow multiple modules to connect to a backplane with process outputs. TC, DC I/V, RTD, Bipolar voltage input. Single DC power supply

Product Number Input Type Input Class Input Ranges Output Type Output Class Display Type Isolation Programability
OM7-39-01-C
$149.66
5  In Stock
V
Process
1 to 5 V
4 to 20 mA
Process
None
1500 V
None
OM7-30-02-1-C
$156.96
5  In Stock
mV
Bridge, strain, mV
0 to 100 mV
1 to 5 V
Process
None
1500 V
None
OM7-37-K-22-1-C
$158.35
14  In Stock
TC (K)
Temperature
0 to 1200°C
1 to 5 V
Process
None
1500 V
None
OM7-37-T-03-2-C
$156.96
7  In Stock
1
Non-Linearized Thermocouple
-100 to 400°C
0 to 10V
OM7-37-T-03-2-C
OM7-47-J-02-1-C
$204.41
2  In Stock
1
Non-Linearized Thermocouple
-100 to +300°C
1 to 5 V
OM7-47-J-02-1-C
thumbnail

OM-240 is a versatile, high accuracy Smart data acquisition system. It provides 24 configurable differential analog inputs. Ethernet connectivity with embedded web server.

Product Number Measurement Type Number of Measurements Input Type Maximum Samples Display Power Data Interface Max Sampling Rate Additional Feature
OM-240
$3,641.80
5  In Stock
Temperature, Process, Strain
24
TC, RTD, Thermistor, mA, V
5 M
LCD
10 to 32 Vdc
USB, Serial, Ethernet
1 sec
OEG Enabled, Embedded Web Server
thumbnail

Contains a dual element thermistor sensor with a series and a parallel resistor to linearize the thermistor output.

Product Number Application Resistance or Output Type Temperature Accuracy Additional Features Temperature Accuracy Features Maximum Resistance Application Resistance or Output Type Temperature Accuracy Maximum Temperature Measurement Minimum Temperature Measurement Additional Features Maximum Resistance
44203
$86.42
Available
in 59 weeks
Thermistor
R1 = 18,700Ω, R2 = 35,250Ω
±0.15°C, ±0.27°F
Linear Thermistor kit
±0.15°C, ±0.27°F
Linear Thermistor kit
R1 = 18,700Ω, R2 = 35,250Ω
thermistor
R1 = 18,700Ω, R2 = 35,250Ω
±0.15°C, ±0.27°F
Not applicable
Not applicable
Linear Thermistor kit
R1 = 18,700Ω, R2 = 35,250Ω
44018
$67.03
36  In Stock
Thermistor
R1 = 18,700Ω, R2 = 35,250Ω, R1 = 5700Ω, R1= 12,400Ω, R1 = 3200Ω, R2 = 6250Ω, R1 = 5700Ω, R2 = 12000Ω
±0.15°C, ±0.27°F
Thermistor Composite
±0.15°C, ±0.27°F
Thermistor Composite
R1 = 18,700Ω, R2 = 35,250Ω, R1 = 5700Ω, R1= 12,400Ω, R1 = 3200Ω, R2 = 6250Ω, R1 = 5700Ω, R2 = 12000Ω
thermistor
R1 = 18,700Ω, R2 = 35,250Ω, R1 = 5700Ω, R1= 12,400Ω, R1 = 3200Ω, R2 = 6250Ω, R1 = 5700Ω, R2 = 12000Ω
±0.15°C, ±0.27°F
Not applicable
Not applicable
Thermistor Composite
R1 = 18,700Ω, R2 = 35,250Ω, R1 = 5700Ω, R1= 12,400Ω, R1 = 3200Ω, R2 = 6250Ω, R1 = 5700Ω, R2 = 12000Ω
44201
$75.57
30  In Stock
Thermistor
R1 = 3200Ω, R2 = 6250Ω
±0.15°C, ±0.27°F
Linear Thermistor kit
±0.15°C, ±0.27°F
Linear Thermistor kit
R1 = 3200Ω, R2 = 6250Ω
thermistor
R1 = 3200Ω, R2 = 6250Ω
±0.15°C, ±0.27°F
Not applicable
Not applicable
Linear Thermistor kit
R1 = 3200Ω, R2 = 6250Ω
44202
$91.21
Available
in 59 weeks
Thermistor
R1 = 5700Ω, R2 = 12000Ω
±0.15°C, ±0.27°F
Linear Thermistor kit
±0.15°C, ±0.27°F
Linear Thermistor kit
R1 = 5700Ω, R2 = 12000Ω
thermistor
R1 = 5700Ω, R2 = 12000Ω
±0.15°C, ±0.27°F
Not applicable
Not applicable
Linear Thermistor kit
R1 = 5700Ω, R2 = 12000Ω
44204
$77.45
9  In Stock
Thermistor
R1 = 5700Ω, R2 = 12,400Ω
±0.15°C, ±0.27°F
Linear Thermistor kit
±0.15°C, ±0.27°F
Linear Thermistor kit
R1 = 5700Ω, R2 = 12,400Ω
thermistor
R1 = 5700Ω, R2 = 12,400Ω
±0.15°C, ±0.27°F
Not applicable
Not applicable
Linear Thermistor kit
R1 = 5700Ω, R2 = 12,400Ω
  Load More Items from this family (5) ...
thumbnail

D8000 Series can measure process inputs, thermocouples, and contact closures and generate current or voltage signals. USB interface communicates via MODBUS RTU.

Product Number Analog Input Type Analog Input Class Number of Analog Inputs Maximum Sample Rate (per sec) Analog Input Resolution Input Range Output Type Number of Outputs Output Range Power Digital I/O Interface Protocol Additional Features
D8400
$570.80
35  In Stock
Universal
Universal
7
25
16
See Details
None
None
None
DC
None
USB
Modbus RTU
D8100
$432.22
2  In Stock
Process Voltage
Process
7
25
16
±10 V
None
None
None
DC
None
USB
Modbus RTU
D8200
$432.22
31  In Stock
Process Current
Process
7
25
16
±20 mA
None
None
None
DC
None
USB
Modbus RTU
D8300
$535.11
33  In Stock
TC
Temperature
7
25
16
See Details
None
None
None
DC
None
USB
Modbus RTU
D8500
$456.62
10  In Stock
None
Digital Inputs Only
None
None
None
None
V, mA
2
±10 V, 0 to 20 mA
DC
None
USB
Modbus RTU
  Load More Items from this family (2) ...
thumbnail

The Omega Link SP-016 seamlessly integrates thermopile-based heat flux sensors to your sensor network and performs the calculations to provide measurements in W/m2.

Product Number Measurement Types Number of Channels Input Types Sensor connection Additional Features
SP-016-1
$177.60
138  In Stock
Heat Flux and TC
2
Heat Flux and J, K, T, E, N, R, S, B, and C
M12 - 4 pin
2 Digital I/O Pins
thumbnail

The LC103 series are ideal for tank weighing, hoppers, suspended loads and truck scales. They have ±0.02% linearity and a 3 mv/V output in capacities from 25 to 20,000 lbf.

Product Number Weight Capacity Measurement Units Force Direction Linearity Electrical Output (Nominal) Height Width Length Connection Type Cable Length
LC103B-250
$272.01
Available
in 10 weeks
250 lbf
lbf
Tension/Compression
±0.02%
3 mV/V
2.4"
0.5"
2"
Cable
20 ft
LC103B-1K
$272.01
3  In Stock
1,000 lbf
lbf
Tension/Compression
±0.02%
3 mV/V
2.4"
0.8"
2"
Cable
20 ft
LC103B-25
$272.01
Available
in 10 weeks
25 lbf
lbf
Tension/Compression
±0.02%
3 mV/V
2.4"
0.5"
2"
Cable
20 ft
LC103B-2K
$303.41
Available
in 10 weeks
2,000 lbf
lbf
Tension/Compression
±0.02%
3 mV/V
2.4"
1.1"
2"
Cable
20 ft
LC103B-3K
$376.64
2  In Stock
3,000 lbf
lbf
Tension/Compression
±0.02%
3 mV/V
3.9"
0.96"
3"
Cable
20 ft
  Load More Items from this family (37) ...
thumbnail

CN7400 Series 1/16 DIN Universal Input Process Limit Controller with Illuminated Keys, dual display and remote reset provides high or low process limit protection

Product Number Measurement Type Control Outputs Form Factor Number of Inputs Input Type Supply Voltage Type Display Type Additional Feature Output Type
CN7434
$455.60
30  In Stock
Temperature, Process
2
1/16 DIN
1
Thermocouple, RTD, Analog Current/Voltage
AC
3.5 Digit Dual Display
None
NO relay, NC relay
CN7430
$447.42
4  In Stock
Temperature, Process
1
1/16 DIN
1
Thermocouple, RTD, Analog Current/Voltage
AC
3.5 Digit Dual Display
None
NO relay
CN7430-PV1
$528.76
5  In Stock
Temperature, Process
1
1/16 DIN
1
Thermocouple, RTD, Analog Current/Voltage
AC
3.5 Digit Dual Display
Retransmission
NO relay, 0 to 20mA isolated retransmission output
CN7434-PV1
$532.59
14  In Stock
Temperature, Process
2
1/16 DIN
1
Thermocouple, RTD, Analog Current/Voltage
AC
3.5 Digit Dual Display
Retransmission
NO relay, NC relay, 0 to 20mA isolated retransmission output
thumbnail

Round hole panel jack thermocouple connectors for mounting on control panels or instrument cases. Utilizes a drill or punch hole. Mounting Nut included.

Product Number Thermocouple Type Number of Connector Rows Connector Type Face Type Features Number of Junction Box Positions Color Code Standard
RMJ-K-R
$5.31
1910  In Stock
K
1
Miniature Size Male Connector
Round
Standard
6
ANSI
RMJ-C-R
$10.98
78  In Stock
R
1
Miniature Size Male Connector
Round
Standard
6
ANSI
RMJ-C-S
$6.33
8  In Stock
C
1
Miniature Size Male Connector
Square
Standard
6
ANSI
RMJ-D-R
$5.51
Available
in 3 weeks
D
1
Miniature Size Male Connector
Round
Standard
6
ANSI
RMJ-E-R
$5.61
15  In Stock
E
1
Miniature Size Male Connector
Round
Standard
6
ANSI
  Load More Items from this family (36) ...
thumbnail

Housed in a wall-mount, watertight plastic enclosure, the DPS3300 Series scanners offer highly functional multichannel scanning with a number of very useful features.

Product Number Thermocouple Type Specifications Input Type Retransmission/Analog Output RTD Types Supported Number of Inputs Display Color Number of Display Digits Display Type Form Factor Number of Relays Supply Voltage Display Digit Height Resolution Option Zone Input Range
DPS3307TC-3
$1,392.86
1  In Stock
J, K, T, E, R, S, B
Thermocouple
7 Relay outputs
Not Applicable
1
Red
7 Digits, 7 Segment
LED
Wall Mount
7
120 Vac
20 mm (0.8 in)
1°C or °F
Dedicated input
7
Refer to Specs
thumbnail

Barrier Strips, Thermocouple Spade Lugs and Terminal Lugs, Complete with Color-Coded Calibration Type Terminal Lugs Installed, Accepts Wire from 24 AWG to 16 AWG

Product Number Thermocouple Type Number of Terminals Material Termination Type Minimum Wire Size Maximum Wire Size Units in Pack Color Features
BS6A
$19.76
Available
in 10 weeks
Not Applicable
6
Standard
Barrier Strip
Not Applicable
Not Applicable
1
Not Applicable
Standard
BS2A
$16.33
615  In Stock
Not Applicable
2
Standard
Barrier Strip
Not Applicable
Not Applicable
1
Not Applicable
Standard
BS3A
$8.77
76  In Stock
Not Applicable
3
Standard
Barrier Strip
16 AWG
24 AWG
1
Not Applicable
Standard
BS4A
$17.28
775  In Stock
Not Applicable
4
Standard
Barrier Strip
Not Applicable
Not Applicable
1
Not Applicable
Standard
BS5A
$24.38
130  In Stock
Not Applicable
5
Standard
Barrier Strip
Not Applicable
Not Applicable
1
Not Applicable
Standard
  Load More Items from this family (37) ...
thumbnail

The TC-08 is an 8 channel USB thermocouple data acquisition module. Accepts multiple TC types and has automatic cold junction temperature compensation.

Product Number Analog Input Type Analog Input Class Number of Analog Inputs Maximum Sample Rate (per sec) Analog Input Resolution Input Range Power Interface Protocol
TC-08
$615.81
10  In Stock
TC
Temperature
8
10
20
See Details
USB
USB
thumbnail

Constant Wattage Heating Cable FEP overcoat and tinned copper overbraid insulation, 4, 8, 10 or 12 W/ft power density options, used for pipe tracing and freeze protection.

Product Number Supply Voltage Power Density Maximum Temperature Exposure Wire Gauge Approx. Cable Size Insulation Material Minimum Purchase Length
CWM4-1CT
$26.41
9  In Stock
120 Vac
4 W/ft
200°C (392°F)
12 AWG
11⁄32" x 1⁄4"
FEP Overcoat and Tinned Copper Overbraid
25 ft
CWM4-2CT
$26.41
Available
in 4 weeks
240 Vac
4 W/ft
200°C (392°F)
12 AWG
11⁄32" x 1⁄4"
FEP Overcoat and Tinned Copper Overbraid
25 ft
CWM8-1CT
$27.80
Available
in 4 weeks
120 Vac
8 W/ft
200°C (392°F)
12 AWG
11⁄32" x 1⁄4"
FEP Overcoat and Tinned Copper Overbraid
25 ft
CWM8-2CT
$20.03
Available
in 4 weeks
240 Vac
8 W/ft
200°C (392°F)
12 AWG
11⁄32" x 1⁄4"
FEP Overcoat and Tinned Copper Overbraid
25 ft
CWM12-1CT
$25.44
9  In Stock
120 Vac
12 W/ft
200°C (392°F)
12 AWG
11⁄32" x 1⁄4"
FEP Overcoat and Tinned Copper Overbraid
25 ft
  Load More Items from this family (2) ...
thumbnail

USB and Ethernet Interface. Rack mounted with 32 differential thermocouple inputs expandable to 64 with expansion module. Easy connect miniature connector jacks.

Product Number Analog Input Type Analog Input Class Number of Analog Inputs Input Range Output Type Number of Outputs Output Range Power Digital I/O Interface Protocol
OMB-DAQ-TC-RACK
$2,956.24
1  In Stock
TC
Temperature
32
See Details
Alarm
32
Not Applicable
AC Adaptor
8 Inputs
USB, Ethernet
thumbnail

The LD600A series is the new version of Omega's LD620 and LD630 series. Good for controlling robotics, linear servos, motion, and industrial automation.

Product Number Range Linearity Electrical Output IP Rating Housing Length Housing Diameter/Width
LD621A-100
$823.99
2  In Stock
0 to 100 mm
±0.5%
0 to 10 Vdc
IP67
11.57"
0.79"
LD621A-10
$618.00
4  In Stock
0 to 10 mm
±0.25%
0 to 10 Vdc
IP67
4.33"
0.79"
LD621A-20
$650.12
2  In Stock
0 to 20 mm
±0.25%
0 to 10 Vdc
IP67
6.69"
0.79"
LD621A-50
$755.33
8  In Stock
0 to 50 mm
±0.5%
0 to 10 Vdc
IP67
8.26"
0.79"
LD630A-10
$618.00
Available
in 8 weeks
0 to 10 mm
±0.25%
4 to 20 mA
IP67
6.77"
0.79"
  Load More Items from this family (3) ...
thumbnail

The LVC500 Series operates on a conductance principle where a small electrical current is passed through the conductive liquid between two electrodes or an electrode and metallic tank wall.

Product Number Media Type Max Operating Pressure Max Process Temperature Wetted Materials Process Connection Type Process Connection Size Supply Power Switch Rating and Type Probe Length Number Of Probe Features
LVC-E11
$20.11
4  In Stock
Liquid
Ambient
65 °C (150 °F)
303 SS
NPT Male
3/8"
Not Applicable
Not Applicable
12"
Not Applicable
Not Applicable
LVC-E54
$67.17
1  In Stock
Liquid
Ambient
65 °C (150 °F)
316 SS
NPT Male
3/8"
Not Applicable
Not Applicable
48"
Not Applicable
Not Applicable
LVC-E55
$80.52
10  In Stock
Liquid
Ambient
65 °C (150 °F)
316 SS
NPT Male
3/8"
Not Applicable
Not Applicable
60"
Not Applicable
Not Applicable
LVC-N1-C
$165.34
3  In Stock
Not Applicable
250 psi
208 °C (406 °F)
Cast iron
NPT Male
1"
Not Applicable
Not Applicable
Not Applicable
1
Not Applicable
LVC-F5-SS
$952.31
5  In Stock
Not Applicable
225 psi
178 °C (353 °F)
316 SS
Flange
3"
Not Applicable
Not Applicable
Not Applicable
5
Not Applicable
  Load More Items from this family (6) ...
thumbnail

The TX400 series is a head mount transmitter that accepts RTD and thermocouple inputs depending on model and provides 4-20mA output. RFID requires TX400-RFID Programmer.

Product Number Input Type Input Class Input Ranges Output Type Output Class Supply Voltage Type Isolation Programability Additional Feature
TX402
$97.41
17  In Stock
TC, RTD, mV
Temperature
See Detail Specs
mA
Process
Loop
1000 V
RFID Programmer
2546 Data Points
TX401
$58.59
38  In Stock
RTD
Temperature
-200 to 800°C
mA
Process
Loop
None
RFID Programmer
3966 Data Points
thumbnail

Wireless Thermocouple/RTD Smart Sensor

Product Number Measurement Type Number of Channels Sensor Connection Form Factor Range Radio Frequency Compatibility Additional Features
SS-002-0-NA
$226.13
501  In Stock
Thermocouple, RTD
1
Screw terminals
Wall Mount
Long
North America (915 MHZ)
One Button Pairing
SS-002-1-NA
$259.02
Available
in 5 days
Thermocouple, RTD Temperature, Humidity, Barometric Pressure, Light
4
Screw terminals
Wall Mount
Long
North America (915 MHZ)
One Button Pairing
thumbnail

The iNET-100 Series is a high accuracy DAQ system that accepts universal inputs. Connect up to 8 iNET-100's to PCI Card (iNET-200/230) for a high speed DAQ system.

Product Number Analog Input Type Analog Input Class Number of Analog Inputs Maximum Sample Rate (per sec) Analog Input Resolution Input Range Output Type Number of Outputs Output Range Power Digital I/O Interface Protocol Additional Features
INET-100
$1,619.47
2  In Stock
Universal
Universal
16
166000
14
See Details
V
8
±5 V
AC Adaptor (iNET-312-8 Required)
8 I/O
USB
INET-240 required
INET-100B
$1,768.25
1  In Stock
Universal
Universal
16
166000
14
See Details
V
8
±5 V
AC Adaptor (iNET-312-8 Required)
8 I/O
USB
INET-240 required, BNC Connector
INET-100HC
$1,768.25
4  In Stock
Universal
Universal
16
166000
14
See Details
V
8
±5 V
AC Adaptor (iNET-312-8 Required)
8 I/O
USB
INET-240 required, 15 mA Excitation

...
[+]
Searching for your items
en-US
en
Save Configuration