Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

thumbnail

Class B accuracy available in a variety of sizes. Single and Dual element versions.

Product Number Application Resistance or Output Type Temperature Accuracy Number of Wires Probe Diameter Probe Length Maximum Temperature Measurement Minimum Temperature Measurement
1PT100KN815
$25.37
Available
in 8 weeks
RTD elements - Wire Wound
100 Ω
Class B per IEC751
2
1.5 mm
8 mm
600°C (1110°F)
-200°C (-330°F)
A2102
$30.01
15  In Stock
RTD elements - Wire Wound
100 Ω
Class B per IEC751
2
2 mm
4 mm L x 5 mm W
400°C (752°F)
-50°C (-58°F)
A2105
$30.01
Available
in 4 weeks
RTD elements - Wire Wound
100 Ω
Class B per IEC751
2
2 mm
2 mm L x 2.4 mm W
400°C (752°F)
-50°C (-58°F)
A2132
$37.92
5  In Stock
RTD elements - Wire Wound
500 Ω
Class B per IEC751
2
2 mm
4 mm L x 5 mm W
400°C (752°F)
-50°C (-58°F)
A2142
$39.60
4  In Stock
RTD elements - Wire Wound
1000 Ω
Class B per IEC751
2
2 mm
4 mm L x 5 mm W
400°C (752°F)
-50°C (-58°F)
  Load More Items from this family (14) ...
thumbnail

Heater Hook-up wire accessories include high and ultra-high temperature ring terminals, 600°C busbars, and porcelain insulation

Product Number Connection Type Material Use With Amps Use with Wire AWG Color
RLNI-22
$19.14
32  In Stock
Ultra-High-Temperature Ring Terminals
Nickel
Heater Hook-up Wire
Not Available
22 to 16 AWG
Grey
BBINS
$3.03
2  In Stock
Bus Bars
Porcelain
Heater Hook-up Wire
Not Available
Not Available
Not Available
BBP-A
$24.01
Available
in 4 weeks
Bus Bars
Manganese-Nickel
Heater Hook-up Wire
23
Not Available
Not Available
BBP-B
$27.08
87  In Stock
Bus Bars
Manganese-Nickel
Heater Hook-up Wire
23
Not Available
Not Available
BBS-A
$21.03
Available
in 4 weeks
Bus Bars
Manganese-Nickel
Heater Hook-up Wire
26
Not Available
Not Available
  Load More Items from this family (8) ...
thumbnail

Temperature Reference Probes for use in Reference Chambers are available for all standard calibrations with 12", 24", or 36" leads.

Product Number Thermocouple Type Material Type Color Code Standard Lead Length
TRP-B
$567.53
4  In Stock
B
Platinum 30% Rh/Platinum 6% Rh
ANSI
6 in
TRP-C
$286.30
6  In Stock
C
W 5% Re/W 26% Re
ANSI
6 in
TRP-D
$286.30
21  In Stock
D
W 3% Re/W 25% Re
ANSI
6 in
TRP-E
$207.78
Available
in 5 weeks
E
CHROMEGA/Constantan
ANSI
12 in
TRP-J
$207.78
2  In Stock
J
Iron/Constantan
ANSI
12 in
  Load More Items from this family (32) ...
thumbnail

Fine Gage Bare Wire Thermocouple Elements, J, K, T, E, N, R & S

Product Number Category Thermocouple Type Process Temperature Range Junction Type Nominal Resistance Accuracy Number of Wires Termination Connection Type Cable Length Color Code Standard Wire Gauge Pack Size Additional Feature 2
P30R-008
$197.25
Available
in 4 weeks
Thermocouple
B
0 to 1700°C (32 to 3092°F)
exposed
None
None
None
Stripped Leads
6 in
None
32 AWG
1
Not applicable
CHAL-002
$83.31
11  In Stock
Thermocouple
K
0 to 593°C (32 to 1100°F)
exposed
None
None
None
Stripped Leads
12 in
None
44 AWG
5
Not applicable
CHAL-003
$83.31
12  In Stock
Thermocouple
K
0 to 593°C (32 to 1100°F)
exposed
None
None
None
Stripped Leads
12 in
None
40 AWG
5
Not applicable
CHAL-005
$36.96
Available
in 5 weeks
Thermocouple
K
0 to 593°C (32 to 1100°F)
exposed
None
None
None
Stripped Leads
12 in
None
36 AWG
5
Not applicable
CHAL-010
$36.96
6  In Stock
Thermocouple
K
0 to 871°C (32 to 1600°F)
exposed
None
None
None
Stripped Leads
12 in
None
30 AWG
5
Not applicable
  Load More Items from this family (143) ...
thumbnail

High Temperature thermally conductive cements work for both bonding and coating as they are thermal shock resistant and electrically insulating.

Product Number Material Volume Max Temperature Mix Ratio By Weight Tensile Shear Additional Option Material Color
CC HIGH TEMP
$28.94
22  In Stock
Powder+ Liquid
3 oz
843°C (1550°F )
3/1
None
None
Tan
OB-TL
$62.49
15  In Stock
Liquid
8 oz
None
None
None
None
None
OB-600
$62.49
3  In Stock
Powder
8 oz
1425°C (2600°F )
100/13
None
None
Off White
OB-700
$62.49
Available
in 4 weeks
Powder
8 oz
871°C (1600°F )
80/20
435 PSI
None
White
OB-KIT-2
$93.92
10  In Stock
Powder
6 oz
843°C (1550°F )
1/1
None
None
None
  Load More Items from this family (2) ...
thumbnail

Constructed to be tolerant to thermal shock and suitable for low or high temperatures. Class B Accuracy

Product Number Application Resistance or Output Type Temperature Accuracy Number of Wires Probe Diameter Probe Length Maximum Temperature Measurement Minimum Temperature Measurement
1PT100GO1327
$127.84
66  In Stock
RTD Elements - Glass Wire Wound
100 Ω
Class B per IEC751
2
2.7 mm
13 mm (0.51 in)
400°C (752°F)
-220°C (-364°F)
1PT100GO1020
$124.44
178  In Stock
RTD Elements - Glass Wire Wound
100 Ω
Class B per IEC751
2
2.0 mm
10 mm
400°C (752°F)
-220°C (-364°F)
1PT100GO1545
$104.48
110  In Stock
RTD Elements - Glass Wire Wound
100 Ω
Class B per IEC751
2
4.5 mm (0.18 in)
15 mm
400°C (752°F)
-220°C (-364°F)
1PT100GO1020HG
$144.90
300  In Stock
RTD Elements - Glass Wire Wound
100 Ω
Class B per IEC751
2
2.0 mm
10 mm
450°C (842°F)
-220°C (-364°F)
1PT100GX0518HG
$142.12
Available
in 99 weeks
RTD Elements - Glass Wire Wound
100 Ω
Class B per IEC751
2
1.8 mm
5 mm
450°C (842°F)
-220°C (-364°F)
  Load More Items from this family (1) ...
thumbnail

Butt-Welded Unsheathed Fine Gage Microtemp Thermocouples

Product Number Category Thermocouple Type Process Temperature Range Junction Type Nominal Resistance Accuracy Number of Wires Termination Connection Type Cable Length Color Code Standard Wire Gauge Pack Size Additional Feature 2
P30R-010-BW
$326.23
1  In Stock
Thermocouple
B
0 to 1700°C (32 to 3092°F)
exposed
None
None
None
Stripped Leads
6 in
None
32 AWG
1
Butt Welded
CHAL-003-BW
$100.02
13  In Stock
Thermocouple
K
0 to 593°C (32 to 1100°F)
exposed
None
None
None
Stripped Leads
12 in
None
40 AWG
5
Butt Welded
CHAL-005-BW
$54.67
Available
in 5 weeks
Thermocouple
K
0 to 593°C (32 to 1100°F)
exposed
None
None
None
Stripped Leads
12 in
None
36 AWG
5
Butt Welded
CHAL-010-BW
$44.42
Available
in 5 weeks
Thermocouple
K
0 to 871°C (32 to 1600°F)
exposed
None
None
None
Stripped Leads
12 in
None
30 AWG
5
Butt Welded
CHAL-015-BW
$46.92
1  In Stock
Thermocouple
K
0 to 871°C (32 to 1600°F)
exposed
None
None
None
Stripped Leads
12 in
None
26 AWG
5
Butt Welded
  Load More Items from this family (37) ...
thumbnail

70A Temperature Alarm Srs are piezoelectric transducers that operate as a solid state oscillator with loud, audible alarm tone. Can be connected to temperature controller.

Product Number Supply Voltage Features
70A-3
$48.93
12  In Stock
120 Vac
Slow pulse tone (95dB @ 2900Hz)
70A-1
$47.12
8  In Stock
120 Vac
Continuous tone (95dB @ 2900Hz)
70A-2
$47.12
28  In Stock
120 Vac
Fast pulse tone (95dB @ 2900Hz)
70A-4
$47.12
Available
in 2 weeks
120 Vac
Warble tone (95dB @ 2900Hz)
70A-1-220V
$47.12
7  In Stock
220 Vac
Continuous tone (95dB @ 2900Hz)
  Load More Items from this family (3) ...
thumbnail

Threaded thermowells are available in straight and step down shanks. Ideal for 1/4 inch diameter elements. Click here to shop more thermowells.

Product Number External Thread Pipe Size Flange Size Material Shank Diameter Insertion Length Shank Style Internal Thread Bore Diameter Pressure Rating Well Type Features Stem length/Probe Length
1/2-260S-U41/2-304SS
$62.91
Available
in 6 weeks
1/2 in NPT
Not Applicable
Not Applicable
304 Stainless Steel
5/8 in
4 1/2 in
Step Down Style
1/2 in NPSM
0.260 in
7000 PSI @70 F
Threaded
Not Applicable
6 in
1-260S-U21/2-CS
$61.56
21  In Stock
1 in NPT
Not Applicable
Not Applicable
Carbon Steel
1/2 in
2 1/2 in
Straight
1/2 in NPSM
0.260 in
5200 PSI @ 70 F
Threaded
Not Applicable
4 in
1-260S-U41/2-CS
$68.22
Available
in 6 weeks
1 in NPT
Not Applicable
Not Applicable
Carbon Steel
7/8 in
4 1/2 in
Step Down Style
1/2 in NPSM
0.260 in
5200 PSI @ 70 F
Threaded
Not Applicable
6 in
1-260S-U71/2-CS
$89.84
Available
in 8 weeks
1 in NPT
Not Applicable
Not Applicable
Carbon Steel
7/8 in
7 1/2 in
Step Down Style
1/2 in NPSM
0.260 in
5200 PSI @ 70 F
Threaded
Not Applicable
9 in
1-260S-U101/2-CS
$119.46
1  In Stock
1 in NPT
Not Applicable
Not Applicable
Carbon Steel
7/8 in
10 1/2 in
Step Down Style
1/2 in NPSM
0.260 in
5200 PSI @ 70 F
Threaded
Not Applicable
12 in
  Load More Items from this family (76) ...
thumbnail

Omega's "BX" armored probe is designed for resistance to abrasion and snagging and excessive movement. Comes with choice of PFA- or fiberglass-coated wires.

Product Number Category Process Temperature Range Sensor Application Accuracy Nominal Output Number Of Wires Sheath Material Probe Diameter Probe Length Cable Insulation Wire Gauge Cable Length Termination Connection Type Additional Feature
PR-10E-3-100-1/4-4-120-BX
$328.74
1  In Stock
RTD
-200 to 600°C (-328 to 1112°F)
Immersion Probe
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
4 in
PFA
26 AWG
120 in
Stripped Leads
120 in. wire leads
PR-10E-3-100-1/4-6-BX
$231.95
2  In Stock
RTD
-200 to 600°C (-328 to 1112°F)
Immersion Probe
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
6 in
PFA
26 AWG
40 in
Stripped Leads
none
PR-10H-3-100-1/4-4-BX
$200.98
Available
in 5 weeks
RTD
-50 to 450°C (-58 to 842°F)
Immersion Probe
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
4 in
PFA
26 AWG
40 in
Stripped Leads
none
PR-10H-3-100-1/4-6-BX
$153.17
Available
in 5 weeks
RTD
-50 to 450°C (-58 to 842°F)
Immersion Probe
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
6 in
PFA
26 AWG
40 in
Stripped Leads
none
PR-10L-3-100-1/4-6-BX
$156.14
Available
in 5 weeks
RTD
-50 to 250°C (-58 to 482°F)
Immersion Probe
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
6 in
PFA
26 AWG
40 in
Stripped Leads
none
  Load More Items from this family (6) ...
thumbnail

Ready to use , no splicing or fragile elements to connect, use for embedment, insertion or as part of a larger assembly. Multiple configurations available.

Product Number Category Thermocouple Type Process Temperature Range Junction Type Nominal Resistance Accuracy Number of Wires Cable Insulation Termination Connection Type Cable Length Wire Gauge Additional Feature
PRTDCAP-1KA-2-A080-060-K-40
$281.25
4  In Stock
RTD
None
-200 to 350°C (-320 to 660°F)
None
1000 Ω
Class A (temperature between -50 and 300 degree C),Class B
3
Polyimide
Stripped Leads
40 in
26 AWG
None
PRTDCAP-1KA-2-P098-050-K-40
$228.61
1  In Stock
RTD
None
-200 to 350°C (-320 to 660°F)
None
1000 Ω
Class A (temperature between -50 and 300 degree C),Class B
3
Polyimide
Stripped Leads
40 in
26 AWG
None
PRTDCAP-1KA-2-P098-050-T-40
$233.10
14  In Stock
RTD
None
-200 to 260°C (-320 to 500°F)
None
1000 Ω
Class A (temperature between -50 and 300 degree C),Class B
3
TFE
Stripped Leads
40 in
26 AWG
None
PRTDCAP-1KA-3-A125-060-T-40
$226.85
4  In Stock
RTD
None
-200 to 260°C (-320 to 500°F)
None
1000 Ω
Class A (temperature between -50 and 300 degree C),Class B
4
TFE
Stripped Leads
40 in
26 AWG
None
PRTDCAP-100A-2-A080-060-K-40
$281.25
3  In Stock
RTD
None
-200 to 350°C (-320 to 660°F)
None
100 Ω
Class A (temperature between -50 and 300 degree C),Class B
3
Polyimide
Stripped Leads
40 in
26 AWG
None
  Load More Items from this family (5) ...
thumbnail

Handheld millivolt and 11 thermocouple type calibrator and thermometer. Easily adjustable dials & rugged case.

Product Number Type of Thermocouple Signals Type of RTD signal Type of Thermistor Signal Accuracy Value Communications Protocol Battery Run Time Additional Features
CL3515R
$441.29
37  In Stock
K,J,E,T,R,S,N,L,U,B,C
None
None
±0.05% rdg + 0.5°C (0.9 °F)
USB and RS232
17.5 Hours
None
thumbnail

The K-series karma T rosette gauges feature long term stability and good linearity over a wide temperature range of -75 to 200°C (-100 to 392°F) for biaxial stresses with known principal directions.

Product Number Grid Style Grid Length Range Grid Length Grid Width Temperature Range Units Temperature Range Min Temperature Range Max Connection Type Resistance STC number Maximum Strain Features
SGK-B3A-K350U-PC11-E
$96.06
11  In Stock
Karma T Rosettes
3 to 6 mm
3.2 mm
4 mm
°C
-75
200
Solder pads
350 Ω
ST
15,000 µm
Separate Soder Pads
SGK-B3A-K350U-PC23-E
$96.06
Available
in 4 weeks
Karma T Rosettes
3 to 6 mm
3.2 mm
4 mm
°C
-75
200
Solder pads
350 Ω
AL
15,000 µm
Separate Soder Pads
SGK-B5A-K350W-PC11-E
$110.70
1  In Stock
Karma T Rosettes
3 to 6 mm
5 mm
2.3 mm
°C
-75
200
Solder pads
350 Ω
ST
15,000 µm
Not Applicable
SGK-B5A-K350W-PC23-E
$110.70
Available
in 4 weeks
Karma T Rosettes
3 to 6 mm
5 mm
2.3 mm
°C
-75
200
Solder pads
350 Ω
AL
15,000 µm
Not Applicable
SGK-BH3A-K350U-PC11-E
$90.95
Available
in 4 weeks
Karma T Rosettes
3 to 6 mm
3.2 mm
4 mm
°C
-75
200
Solder pads
350 Ω
ST
15,000 µm
Common Soder Pads
  Load More Items from this family (1) ...
thumbnail

8 types of thermocouple signals, K, J, T, E, R, S, N, B. Simple data logging functionality available on the device up to 1,000 time stamped records and unlimited on the App.

Product Number Measurement Type Input Type Maximum Samples Display Power Data Interface Additional Feature
HH931T
$606.36
2  In Stock
Temperature
K, J, E, T, R, S, N, B
~1k
4 digit LCD
4.5 V (3 AA)
Bluetooth
MIN/MAX/AVG/RNG/STDEV
HH932T
$691.96
Available
in 6 weeks
Temperature
K, J, E, T, R, S, N, B
~1k
4 digit LCD
4.5 V (3 AA)
Bluetooth
MIN/MAX/AVG/RNG/STDEV
thumbnail

The DRST-BG is a load cell & strain gage amplifier that converts mV to current or voltage. Front panel programmable LED display | Calibration of input span, external taring.

Product Number Input Type Input Class Input Ranges Output Type Output Class Display Type Supply Voltage Type Isolation Programability
DRST-BG
$547.39
6  In Stock
mV
Bridge, strain, mV
-40 to 100 mV dc
mA
Process
LED
DC
None
Pushbutton
thumbnail

Loop powered 4-20 milliamp output transmitter with ABS/Polycarbonate enclosure and two on-display alarms. Includes fixed or spring loaded RTD probe.

Product Number Category Input Type Minimum Temperature Measurement Maximum Temperature Measurement Input Connection Type Display Type Accuracy Value Resolution Supply Power
PRTXD-12
$667.82
Available
in 7 weeks
Digital Thermometers
100 Ω RTD
-50°C (-58°F)
200°C (392°F)
1/2" NPT Male Thread
Digital
Class B per IEC60751
0.1
8 to 32 Vdc
PRTXD-4
$648.54
2  In Stock
Digital Thermometers
100 Ω RTD
-50°C (-58°F)
200°C (392°F)
1/2" NPT Male Thread
Digital
Class B per IEC60751
0.1
8 to 32 Vdc
PRTXD-4-SL
$667.82
Available
in 6 weeks
Digital Thermometers
100 Ω RTD
-50°C (-58°F)
200°C (392°F)
1/2" NPT Male Thread
Digital
Class B per IEC60751
0.1
8 to 32 Vdc
PRTXD-12-SL
$593.15
Available
in 6 weeks
Digital Thermometers
100 Ω RTD
-50°C (-58°F)
200°C (392°F)
1/2" NPT Male Thread
Digital
Class B per IEC60751
0.1
8 to 32 Vdc
1-260S-U70-304SS
$828.00
Available
in 8 weeks
Not Applicable
Not Applicable
Not Applicable
Not Applicable
Not Applicable
Not Applicable
1 NPT
Not Applicable
Not Applicable
70 in Long Thermowell
  Load More Items from this family (7) ...
thumbnail

D1000-D2000 Series transmitters have universal inputs for thermocouple, RTD, voltage, current, pulse/frequency and bridge inputs. Converts to RS-232C or RS485 Interface.

Product Number Analog Input Type Analog Input Class Number of Analog Inputs Maximum Sample Rate (per sec) Analog Input Resolution Input Range Power Digital I/O Interface Protocol Additional Features
D1412
$474.53
Available
in 8 weeks
RTD (Pt 100, 385)
Temperature
1
2
15
-200 to 850°C
DC
1 Output
RS-485
Not Applicable
D1101
$359.30
4  In Stock
mV
Bridge
1
2
15
10 mV
DC
1 Input, 2 Outputs
RS-232
Event Counter
D1102
$359.30
2  In Stock
mV
Bridge
1
2
15
10 mV
DC
1 Input, 2 Outputs
RS-485
Event Counter
D1111
$359.30
1  In Stock
mV
Bridge
1
2
15
100 mV
DC
1 Input, 2 Outputs
RS-232
Event Counter
D1112
$359.30
Available
in 8 weeks
mV
Bridge
1
2
15
100 mV
DC
1 Input, 2 Outputs
RS-485
Event Counter
  Load More Items from this family (89) ...
thumbnail

The DRST-DC measures unipolar or bipolar DC current and voltage signals. Passive/active current buffered output voltage. Additional programmer required.

Product Number Input Type Input Class Input Ranges Output Type Output Class Display Type Supply Voltage Type Isolation Programability
DRST-DC
$281.50
24  In Stock
mA, V
Process
±100 mA, ±300 Vdc
mA, V
Process
Programmer
AC/DC
2300 V
Display Programmer
thumbnail

OM-CP-BRIDGE101A series are battery-powered, data loggers with 1M measurement storage that record voltage signals from strain gages, load cells and other low level dc sources.

Product Number Measurement Type Number of Measurements Input Type Maximum Samples Power Data Interface Max Sampling Rate Additional Feature
OM-CP-BRIDGE101A-30MV
$627.27
2  In Stock
Strain
1
Bridge/Strain Gauge
~1M
Battery
USB
0.25 sec
±30 mV range
OM-CP-BRIDGE101A-150MV
$662.52
Available
in 8 weeks
Strain
1
Bridge/Strain Gauge
~1M
Battery
USB
0.25 sec
±150 mV range
OM-CP-BRIDGE101A-1000MV
$662.52
Available
in 8 weeks
Strain
1
Bridge/Strain Gauge
~1M
Battery
USB
0.25 sec
±1000 mV range
thumbnail

Electric appliance hookup wire. 105°C rated. 1000V or 600V max. Tinned copper conductors, Irradiated PVC insulation. UL, CSA, MIL-W-16878E

Product Number Wire Gauge Volts Stranded Wire or Solid Maximum Operating Temperature Cable Diameter Conductor Insulation Length Wire Color
HW7056-1-100
$111.16
1  In Stock
20 AWG
MIL-W16878E TYPE B 600 V, AWM I A/B FT1 150 V
7 x 28
MIL-W16878E TYPE B 105°C (221°F), CSA AWM I A/B FT1 105°C (221°F), UL 1429 80°C (176°F)
1.50 mm (0.059 in)
PVC Insulation
100 ft
White

...
[+]
Searching for your items
en-US
en
Save Configuration