Call us at 1-888-826-6342
The Omega Link SP-005 seamlessly integrates standard M12 thermocouple and RTD probes into your sensor network. It supports up to 2 TCs or 1 RTD and features digital I/O.
Product Number | Measurement Types | Number of Channels | Input Types | Sensor connection | Additional Features |
---|---|---|---|---|---|
|
Thermocouple & RTD
|
2
|
J, K, T, E, N, R, S, B, and C
|
M12 - 4 pin
|
2 Digital I/O Pins
|
Threaded thermowells have a bore diameter of 0.260" with a tapered shank. Ideal for 1/4 inch diameter elements. Click here to shop more.
Product Number | External Thread | Pipe Size | Flange Size | Material | Shank Diameter | Insertion Length | Shank Style | Internal Thread | Bore Diameter | Pressure Rating | Well Type | Features | Stem length/Probe Length |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
3/4 in NPT
|
Not Applicable
|
Not Applicable
|
316 Stainless Steel
|
7/8 in
|
4 1/2 in
|
Tapered
|
1/2 in NPSM
|
0.260 in
|
7800 PSI @ 70 F
|
Threaded
|
Heavy Duty
|
6 in
|
|
1 in NPT
|
Not Applicable
|
Not Applicable
|
Carbon Steel
|
1 1/16 in
|
2 1/2 in
|
Tapered
|
1/2 in NPSM
|
0.260 in
|
5950 PSI @ 70 F
|
Threaded
|
Heavy Duty
|
4 in
|
|
1 in NPT
|
Not Applicable
|
Not Applicable
|
Carbon Steel
|
1 1/16 in
|
4 1/2 in
|
Tapered
|
1/2 in NPSM
|
0.260 in
|
5950 PSI @ 70 F
|
Threaded
|
Heavy Duty
|
6 in
|
|
1 in NPT
|
Not Applicable
|
Not Applicable
|
Carbon Steel
|
1 1/16 in
|
7 1/2 in
|
Tapered
|
1/2 in NPSM
|
0.260 in
|
5950 PSI @ 70 F
|
Threaded
|
Heavy Duty
|
9 in
|
|
1 in NPT
|
Not Applicable
|
Not Applicable
|
Carbon Steel
|
1 1/16 in
|
10 1/2 in
|
Tapered
|
1/2 in NPSM
|
0.260 in
|
5950 PSI @ 70 F
|
Threaded
|
Heavy Duty
|
12 in
|
Available in multiple resistances and in a variety of sizes. Elements are Class A accuracy and available individually.
Product Number | Application | Resistance or Output Type | Temperature Accuracy | Number of Wires | Probe Diameter | Probe Length | Mounting Style | Maximum Temperature Measurement | Minimum Temperature Measurement | Cable Length |
---|---|---|---|---|---|---|---|---|---|---|
|
RTD Elements - Thin Film
|
100 Ω
|
Class A per IEC60751
|
2
|
Not Applicable
|
2.3mm L x 2.1mm W x 0.9mm T
|
Not Applicable
|
500°C (932°F)
|
-70°C (-94°F)
|
10 mm
|
|
RTD Elements - Thin Film
|
100 Ω
|
+/- 0.1%
|
2
|
6.7 mm
|
2.1 mm
|
Washer
|
600°C (1112°F)
|
-50°C (-58°F)
|
15 mm
|
|
RTD Elements - Thin Film
|
100 Ω
|
Class A per IEC60751
|
2
|
Not Applicable
|
9.5mm L x 1.9mm W x 0.9mm T
|
Not Applicable
|
500°C (932°F)
|
-50°C (-58°F)
|
10 mm
|
|
RTD Elements - Thin Film
|
100 Ω
|
Class A per IEC60751
|
2
|
Not Applicable
|
3.9 mm L x 2.1mm W x 0.9mm T
|
Not Applicable
|
500°C (932°F)
|
-50°C (-58°F)
|
10 mm
|
|
RTD Elements - Thin Film
|
100 Ω
|
Class A per IEC60751
|
2
|
Not Applicable
|
2.3mm L x 2.1mm W x 0.9mm T
|
Not Applicable
|
500°C (932°F)
|
-50°C (-58°F)
|
10 mm
|
Threaded thermowells have a bore diameter of 0.260" with a straight shank & lagging extension. Ideal for 1/4" Dia elements. Click here to see more.
Product Number | External Thread | Pipe Size | Flange Size | Material | Shank Diameter | Insertion Length | Shank Style | Internal Thread | Bore Diameter | Pressure Rating | Well Type | Features | Stem length/Probe Length |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
1 in NPT
|
Not Applicable
|
Not Applicable
|
Carbon Steel
|
1/2 in
|
2 1/2 in
|
Straight
|
1/2 in NPSM
|
0.260 in
|
5200 PSI @ 70 F
|
Threaded
|
2 in lag extension
|
6 in
|
|
1 in NPT
|
Not Applicable
|
Not Applicable
|
Carbon Steel
|
7/8 in
|
4 1/2 in
|
Straight
|
1/2 in NPSM
|
0.260 in
|
5200 PSI @ 70 F
|
Threaded
|
3 in lag extension
|
9 in
|
|
1 in NPT
|
Not Applicable
|
Not Applicable
|
Carbon Steel
|
7/8 in
|
7 1/2 in
|
Straight
|
1/2 in NPSM
|
0.260 in
|
5200 PSI @ 70 F
|
Threaded
|
3 in lag extension
|
12 in
|
|
1 in NPT
|
Not Applicable
|
Not Applicable
|
Carbon Steel
|
7/8 in
|
10 1/2 in
|
Straight
|
1/2 in NPSM
|
0.260 in
|
5200 PSI @ 70 F
|
Threaded
|
3 in lag extension
|
15 in
|
|
1 in NPT
|
Not Applicable
|
Not Applicable
|
Carbon Steel
|
7/8 in
|
19 1/2 in
|
Straight
|
1/2 in NPSM
|
0.260 in
|
5200 PSI @ 70 F
|
Threaded
|
3 in lag extension
|
24 in
|
Product Number | Process Temperature Range | Sensor Application | Accuracy | Response Time | Output | Connection Type | Additional Features | Mounting Method |
---|---|---|---|---|---|---|---|---|
|
-20° (32°F) to 100°C (212°F)
|
Metal Tank
|
±0.5°C
|
5 sec (t63), 10 sec (t90)
|
4-20mA
|
M12 8-Pin
|
IP67 and IP67, Cal/Cert
|
Stud Mount
|
The OM-CP-TC101A is a state-of-the-art low-cost battery powered thermocouple data logger. 1,000,000 reading storage capacity, Thermocouple Types: J, K, T, E, R, S, B, N
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate |
---|---|---|---|---|---|---|---|
|
Temperature
|
2
|
Ambient Temperature, TC
|
~1M
|
Battery
|
USB
|
1 sec
|
Thermocouple probe assemblies with exotic sheath materials for extreme temperature applications up to 2315°C & lead wires. Available in type R, S, B, C, and D calibrations.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard | Additional Feature | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
B
|
0 to 1480°C (32 to 2700°F)
|
Extreme Temperature Probe
|
Platinum Rhodium Alloy
|
Ungrounded
|
0.062 in
|
6 in
|
Fiberglass
|
30 AWG
|
72 in
|
Stripped Leads
|
ANSI (Standard)
|
Magnesia Insulators
|
|||||||||||||||||
|
Thermocouple
|
S
|
0 to 870°C (32 to 1600°F)
|
Extreme Temperature Probe
|
Inconel® 600
|
Ungrounded
|
0.062 in
|
24 in
|
Fiberglass
|
32 AWG
|
72 in
|
Stripped Leads
|
ANSI (Standard)
|
Hafnia Insulators
|
0
|
Thermocouple
|
°C
|
S
|
870
|
0 to 870°C (32 to 1600°F)
|
Inconel® 600
|
Extreme Temperature Probe
|
Ungrounded
|
0.062 in
|
6 in
|
Fiberglass
|
32 AWG
|
ANSI (Standard)
|
72 in
|
Stripped Leads
|
Hafnia Insulators
|
|
Thermocouple
|
S
|
0 to 870°C (32 to 1600°F)
|
Extreme Temperature Probe
|
Inconel® 600
|
Ungrounded
|
0.125 in
|
6 in
|
Fiberglass
|
30 AWG
|
72 in
|
Stripped Leads
|
ANSI (Standard)
|
Magnesia Insulators
|
|||||||||||||||||
|
Thermocouple
|
R
|
0 to 870°C (32 to 1600°F)
|
Extreme Temperature Probe
|
Inconel® 600
|
Ungrounded
|
0.125 in
|
8 in
|
Fiberglass
|
30 AWG
|
72 in
|
Stripped Leads
|
ANSI (Standard)
|
Magnesia Insulators
|
|||||||||||||||||
|
Thermocouple
|
S
|
0 to 1540°C (32 to 2800°F)
|
Extreme Temperature Probe
|
Molybdenum
|
Ungrounded
|
0.062 in
|
4 in
|
None
|
40 AWG
|
72 in
|
Stripped Leads
|
ANSI (Standard)
|
Alumina Insulators
|
|||||||||||||||||
SSS series solid state I/O module provide connection between power lines and computer interface systems, 4000 Volt Isolation, Logic Levels Switch High Level ac & dc Circuits.
Product Number | Number of Channels | Supply Voltage | Features |
---|---|---|---|
|
Not Applicable
|
3 to 280 Vac
|
Standard
|
|
Not Applicable
|
3 to 60 Vdc
|
Standard
|
|
4
|
Not Applicable
|
4 channel backplane with screw terminal connections
|
|
8
|
Not Applicable
|
Standard
|
The OMEGA DP25B series Digital Panel Meters feature the biggest brightest display of any 1/8 DIN panel meter. The user can select the display color: RED, AMBER, or GREEN.
Product Number | Measurement Type | Input Type | Number of Inputs | Form Factor | Display Type | Max Sampling Rate | Alarm Output | Retransmission Output | Supply Voltage Type | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|
|
Strain
|
Strain
|
1
|
1/8 DIN
|
3.5 Digit Single Display
|
3 Hz
|
None
|
None
|
AC
|
None
|
|
Process
|
Analog Current/Voltage
|
1
|
1/8 DIN
|
3.5 Digit Single Display
|
3 Hz
|
None
|
None
|
AC
|
None
|
|
Process
|
Analog Current/Voltage
|
1
|
1/8 DIN
|
3.5 Digit Single Display
|
3 Hz
|
None
|
Analog Current/Voltage
|
AC
|
None
|
|
Process
|
Analog Current/Voltage
|
1
|
1/8 DIN
|
3.5 Digit Single Display
|
3 Hz
|
2 Relays
|
None
|
AC
|
None
|
|
Strain
|
Strain
|
1
|
1/8 DIN
|
3.5 Digit Single Display
|
3 Hz
|
None
|
Analog Current/Voltage
|
AC
|
None
|
The DRSL-DC4 Signal Conditioners convert bipolar process voltage and current signals to unipolar signals. DIP switch selectable range, slim housing, high accuracy (0.05%).
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
mA, V
|
Process
|
±20 mA, ±10Vdc
|
mA, V
|
Process
|
DC
|
300 V
|
Switch
|
0.05% Accuracy of Span
|
The FL-500 Series in-line flow meters feature rugged construction, easy installation and direct reading flow rates for water and air at atmospheric and 90 psi pressures.
Product Number | Category | Media Type | Gas Flow Range | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Air, Water
|
30 to 300 SCFM
|
3 to 30 GPM
|
±5%
|
NPT Female
|
1 1/2"
|
316 SS, PVC, FKM
|
100 psi
|
65 °C (150 °F)
|
Direct Read
|
No
|
Water Maximum Pressure 200 psi
|
|
Meter
|
Air, Water
|
5 to 50 SCFM
|
0.5 to 5 GPM
|
±5%
|
NPT Female
|
1"
|
316 SS, PVC, FKM
|
100 psi
|
65 °C (150 °F)
|
Direct Read
|
No
|
Water Maximum Pressure 200 psi
|
|
Meter
|
Air, Water
|
15 to 90 SCFM
|
1 to 10 GPM
|
±5%
|
NPT Female
|
1"
|
316 SS, PVC, FKM
|
100 psi
|
65 °C (150 °F)
|
Direct Read
|
No
|
Water Maximum Pressure 200 psi
|
|
Meter
|
Air, Water
|
15 to 135 SCFM
|
1.5 to 15 GPM
|
±5%
|
NPT Female
|
1"
|
316 SS, PVC, FKM
|
100 psi
|
65 °C (150 °F)
|
Direct Read
|
No
|
Water Maximum Pressure 200 psi
|
|
Meter
|
Air, Water
|
40 to 400 SCFM
|
4 to 40 GPM
|
±5%
|
NPT Female
|
1 1/2"
|
316 SS, PVC, FKM
|
100 psi
|
65 °C (150 °F)
|
Direct Read
|
No
|
Water Maximum Pressure 200 psi
|
The DRSL-SP3 is a repeater/splitter that isolates and converts 1 bipolar process input to 2 process outputs. DIP switch selectable ranges, slim housing, high accuracy.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
mA, V
|
Process
|
±20 mA, ±10Vdc
|
mA, V (x2)
|
Splitter
|
DC
|
300 V
|
Switch
|
Bipolar Splitter
|
Multi-pin connector bodies provide a means of rapidly joining multiwire TC cables to other cables or instrumentation. 5, 12, 24, 41, and 55 pin/socket geometries available .
Product Number | Sensing Type | Connector Style | Temperature Range | Connector Gender | No. of Pins/Sockets | Additional Features |
---|---|---|---|---|---|---|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Multi-Pin TC Cable Connector
|
-55 to 200°C (-67 to 392°F)
|
Not Applicable
|
24
|
None
|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Multi-Pin TC Cable Connector
|
-55 to 200°C (-67 to 392°F)
|
Not Applicable
|
Not Applicable
|
Heavy duty crimping tool
|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Multi-Pin TC Cable Connector
|
-55 to 200°C (-67 to 392°F)
|
Not Applicable
|
Not Applicable
|
Insertion Tool
|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Multi-Pin TC Cable Connector
|
-55 to 200°C (-67 to 392°F)
|
Not Applicable
|
Not Applicable
|
Removal tool
|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Multi-Pin TC Cable Connector
|
-55 to 200°C (-67 to 392°F)
|
Female
|
5
|
Cord Connector
|
M12 cable with 4 pin connectors, straight or angled. PFA or PVC insulation, cable armor available. Field re-wireable connectors. For transmitters and RTDs
Product Number | Use With Sensor Type | Connector Side A | Connector Side B | Cable Length | Conductor Insulation | Wire Type | Conductor Insulation Color |
---|---|---|---|---|---|---|---|
|
RTD
|
Straight Socket Style M12
|
Stripped leads
|
3 m
|
PVC Insulated and Jacketed
|
#24 AWG Stranded Tin Plated Copper
|
1 Brown, 2 White, 3 Blue, 4 Black
|
|
RTD
|
Right Angled Socket Style M12
|
Stripped leads
|
3 m
|
PVC Insulated and Jacketed
|
#24 AWG Stranded Tin Plated Copper
|
1 Brown, 2 White, 3 Blue, 4 Black
|
|
RTD
|
Right Angled Socket Style M12
|
Stripped leads
|
5 m
|
PVC Insulated & Jacketed
|
#24 AWG Stranded Tin Plated Copper
|
1 Brown, 2 White, 3 Blue, 4 Black
|
|
RTD
|
Straight Socket Style M12
|
Stripped leads
|
5 m
|
PVC Insulated and Jacketed
|
#24 AWG Stranded Tin Plated Copper
|
1 Brown, 2 White, 3 Blue, 4 Black
|
|
RTD
|
Straight Plug Style M12 Connector
|
Stripped leads
|
3 m
|
PVC Insulated and Jacketed
|
#24 AWG Stranded Tin Plated Copper
|
1 Brown, 2 White, 3 Blue, 4 Black
|
Programmable portable data logger with a 7 inch color touchscreen display for millivolt, volts, milliamp, thermocouple, RTD, thermistor, strain gauge, or frequency inputs.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Universal
|
8
|
TC, RTD, Thermistor, Strain, mA, V, Pulse
|
1 GB Internal, 32 GB SD Card
|
Graphical Touch Screen
|
Battery, AC Charger
|
USB Flash drive
|
125 s/sec
|
North America Country Code
|
|
Universal
|
16
|
TC, RTD, Thermistor, Strain, mA, V, Pulse
|
1 GB Internal, 32 GB SD Card
|
Graphical Touch Screen
|
Battery, AC Charger
|
USB Flash drive
|
125 s/sec
|
North America Country Code
|
The DMD-460 Series bridge amplifiers/conditioners are AC or DC powered signal conditioning modules for strain gages, load cells and bridge-type sensors with V or mA output.
Product Number | Number of Inputs | Input Ranges | Output Type | Supply Voltage | Other Features |
---|---|---|---|---|---|
|
1
|
10 mV to 50 mV
|
Voltage 110 Vac
|
DMD-465
|
FGPR
|
|
1
|
10 mV to 50 mV
|
4 to 20 mA 110 Vac
|
DMD-466
|
FGPR
|
|
1
|
10 mV to 50 mV
|
Voltage 220 Vac
|
DMD-465WB
|
FGPR
|
Accessories for standard size connectors. Includes wire caddies, tube & cable clamps, panel mounts, rubber boots, strain relief tubing, safety clips, and assembly tools.
Product Number | Sensing Type | Thermocouple Calibration Type | Connector Style | Temperature Range | Calibration Standard | Additional Features |
---|---|---|---|---|---|---|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Not Applicable
|
Standard
|
Not Applicable
|
Not Applicable
|
Hi-Temp Protective Cover Rubber Boot
|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Not Applicable
|
Standard
|
Not Applicable
|
Not Applicable
|
Protective Cover Rubber Boot
|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Not Applicable
|
Standard
|
Not Applicable
|
Not Applicable
|
Panel Mounting Brackets
|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Not Applicable
|
Standard
|
Not Applicable
|
Not Applicable
|
Safety Clips
|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Not Applicable
|
Standard
|
Not Applicable
|
Not Applicable
|
Round Hole Panel Mounting Brackets
|
The RDA Series is a low cost paperless recorder with multiple screen sizes and inputs to support either thermocouple or RTD inputs. USB exportable data.
Product Number | Number of Inputs | Measurement Type | Add Form Factor | Add Display Size | Add Max Sample Rate | Add Number of Alarms Relays | Add Triggers | Add Communication Protocol | Add Power | Change from Options Additional Features |
---|---|---|---|---|---|---|---|---|---|---|
|
2
|
TC
|
Wall Mount
|
5 inch
|
1 Hz
|
0
|
0
|
None
|
AC
|
Touch Screen, 150MB Internal Memory, USB Export
|
|
4
|
TC
|
Wall Mount
|
7 inch
|
1 Hz
|
0
|
0
|
None
|
AC
|
Touch Screen, 150MB Internal Memory, USB Export
|
|
6
|
TC
|
Wall Mount
|
7 inch
|
1 Hz
|
0
|
0
|
None
|
AC
|
Touch Screen, 150MB Internal Memory, USB Export
|
|
2
|
RTD
|
Wall Mount
|
5 inch
|
1 Hz
|
0
|
0
|
None
|
AC
|
Touch Screen, 150MB Internal Memory, USB Export
|
|
4
|
RTD
|
Wall Mount
|
7 inch
|
1 Hz
|
0
|
0
|
None
|
AC
|
Touch Screen, 150MB Internal Memory, USB Export
|
The TXDIN70 series provide two channel transmitters or isolators with 4-20 or 0-20 mA output. Programmable input types with TXDIN70-DISPLAY accessory (sold separately)
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|
|
TC, RTD, mV
|
Temperature
|
See Detail Specs
|
mA
|
Process
|
AC
|
2300 V
|
Display Programmer
|
|
TC, RTD, mV
|
Temperature
|
See Detail Specs
|
mA
|
Process
|
DC
|
2300 V
|
Display Programmer
|
The XB Series offers a complete terminal block system with a universal, range of accessories, operating temperatures up to 125°C, Polyamide 6.6 housings.
Product Number | Voltage Rating | Minimum Wire Size | Maximum Wire Size | Width | Color | Insulation Strip Length | Features |
---|---|---|---|---|---|---|---|
|
8 kV
|
26 AWG
|
10 AWG
|
6.2 mm (0.24 in)
|
Green/Yellow
|
9 mm (0.35 in)
|
Grounding terminal block
|
|
8 kV
|
24 AWG
|
8 AWG
|
8.2 mm (0.32 in)
|
Green/Yellow
|
9 mm (0.35 in)
|
Grounding terminal block
|
|
8 kV
|
20 AWG
|
6 AWG
|
10.2 mm (0.40 in)
|
Green/Yellow
|
9 mm (0.35 in)
|
Grounding terminal block
|
|
8 kV
|
16 AWG
|
4 AWG
|
12 mm (0.47 in)
|
Green/Yellow
|
10 mm (0.39 in)
|
Grounding terminal block
|
|
8 kV
|
14 AWG
|
0 AWG
|
16 mm (0.63 in)
|
Green/Yellow
|
9 mm (0.35 in)
|
Grounding terminal block
|