Call us at 1-888-826-6342
WD Series wiring duct is the premium wire management product for routing and organizing wiring in control panels. Developed for use within cabinets and control panels.
Product Number | Dimension | Features |
---|---|---|
|
Width 29 mm (1.14 in) Height 41 mm (1.61 in)
|
Standard slot width
|
|
Width 29 mm (1.14 in) Height 41 mm (1.61 in)
|
Thin slot width
|
|
Width 29 mm (1.14 in) Height 54 mm (2.13 in)
|
Standard slot width
|
|
Width 29 mm (1.14 in) Height 54 mm (2.13 in)
|
Thin slot width
|
|
Width 29 mm (1.14 in) Height 79 mm (3.11 in)
|
Standard slot width
|
Heavy duty general purpose, surface, roller, beaded wire, needle point, and right angle thermocouple probes.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Junction Type | Probe Diameter | Sheath Housing Material | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 900°C (32 to 1650°F)
|
Surface probe
|
Grounded
|
0.125 in
|
304 Stainless Steel
|
6 in
|
PFA
|
22 AWG
|
40 in
|
Mini Male connector
|
|
Thermocouple
|
E
|
0 to 900°C (32 to 1650°F)
|
Beaded wire probe
|
Grounded
|
0.125 in
|
304 Stainless Steel
|
6 in
|
PFA
|
22 AWG
|
40 in
|
Mini Male connector
|
|
Thermocouple
|
J
|
0 to 900°C (32 to 1650°F)
|
Beaded wire probe
|
Grounded
|
0.125 in
|
304 Stainless Steel
|
6 in
|
PFA
|
22 AWG
|
40 in
|
Mini Male connector
|
|
Thermocouple
|
K
|
0 to 900°C (32 to 1650°F)
|
Beaded wire probe
|
Grounded
|
0.125 in
|
304 Stainless Steel
|
6 in
|
PFA
|
22 AWG
|
40 in
|
Mini Male connector
|
|
Thermocouple
|
E
|
0 to 900°C (32 to 1650°F)
|
Immersion Probe
|
Grounded
|
0.125 in
|
304 Stainless Steel
|
6 in
|
PFA
|
22 AWG
|
40 in
|
Mini Male connector
|
OM5 Series modular conditioners allow multiple modules to connect to a backplane with process outputs. TC, DC I/V, RTD, Bipolar voltage input. Single DC power supply
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Display Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|
|
V
|
Process
|
1 to 5 V
|
4 to 20 mA
|
Process
|
None
|
1500 V
|
None
|
|
mV
|
Bridge, strain, mV
|
0 to 100 mV
|
1 to 5 V
|
Process
|
None
|
1500 V
|
None
|
|
TC (K)
|
Temperature
|
0 to 1200°C
|
1 to 5 V
|
Process
|
None
|
1500 V
|
None
|
|
1
|
Non-Linearized Thermocouple
|
-100 to 400°C
|
0 to 10V
|
OM7-37-T-03-2-C
|
|||
|
1
|
Non-Linearized Thermocouple
|
-100 to +300°C
|
1 to 5 V
|
OM7-47-J-02-1-C
|
|||
OM-240 is a versatile, high accuracy Smart data acquisition system. It provides 24 configurable differential analog inputs. Ethernet connectivity with embedded web server.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature, Process, Strain
|
24
|
TC, RTD, Thermistor, mA, V
|
5 M
|
LCD
|
10 to 32 Vdc
|
USB, Serial, Ethernet
|
1 sec
|
OEG Enabled, Embedded Web Server
|
Contains a dual element thermistor sensor with a series and a parallel resistor to linearize the thermistor output.
Product Number | Application | Resistance or Output Type | Temperature Accuracy | Additional Features | Temperature Accuracy | Features | Maximum Resistance | Application | Resistance or Output Type | Temperature Accuracy | Maximum Temperature Measurement | Minimum Temperature Measurement | Additional Features | Maximum Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermistor
|
R1 = 18,700Ω, R2 = 35,250Ω
|
±0.15°C, ±0.27°F
|
Linear Thermistor kit
|
±0.15°C, ±0.27°F
|
Linear Thermistor kit
|
R1 = 18,700Ω, R2 = 35,250Ω
|
thermistor
|
R1 = 18,700Ω, R2 = 35,250Ω
|
±0.15°C, ±0.27°F
|
Not applicable
|
Not applicable
|
Linear Thermistor kit
|
R1 = 18,700Ω, R2 = 35,250Ω
|
|
Thermistor
|
R1 = 18,700Ω, R2 = 35,250Ω, R1 = 5700Ω, R1= 12,400Ω, R1 = 3200Ω, R2 = 6250Ω, R1 = 5700Ω, R2 = 12000Ω
|
±0.15°C, ±0.27°F
|
Thermistor Composite
|
±0.15°C, ±0.27°F
|
Thermistor Composite
|
R1 = 18,700Ω, R2 = 35,250Ω, R1 = 5700Ω, R1= 12,400Ω, R1 = 3200Ω, R2 = 6250Ω, R1 = 5700Ω, R2 = 12000Ω
|
thermistor
|
R1 = 18,700Ω, R2 = 35,250Ω, R1 = 5700Ω, R1= 12,400Ω, R1 = 3200Ω, R2 = 6250Ω, R1 = 5700Ω, R2 = 12000Ω
|
±0.15°C, ±0.27°F
|
Not applicable
|
Not applicable
|
Thermistor Composite
|
R1 = 18,700Ω, R2 = 35,250Ω, R1 = 5700Ω, R1= 12,400Ω, R1 = 3200Ω, R2 = 6250Ω, R1 = 5700Ω, R2 = 12000Ω
|
|
Thermistor
|
R1 = 3200Ω, R2 = 6250Ω
|
±0.15°C, ±0.27°F
|
Linear Thermistor kit
|
±0.15°C, ±0.27°F
|
Linear Thermistor kit
|
R1 = 3200Ω, R2 = 6250Ω
|
thermistor
|
R1 = 3200Ω, R2 = 6250Ω
|
±0.15°C, ±0.27°F
|
Not applicable
|
Not applicable
|
Linear Thermistor kit
|
R1 = 3200Ω, R2 = 6250Ω
|
|
Thermistor
|
R1 = 5700Ω, R2 = 12000Ω
|
±0.15°C, ±0.27°F
|
Linear Thermistor kit
|
±0.15°C, ±0.27°F
|
Linear Thermistor kit
|
R1 = 5700Ω, R2 = 12000Ω
|
thermistor
|
R1 = 5700Ω, R2 = 12000Ω
|
±0.15°C, ±0.27°F
|
Not applicable
|
Not applicable
|
Linear Thermistor kit
|
R1 = 5700Ω, R2 = 12000Ω
|
|
Thermistor
|
R1 = 5700Ω, R2 = 12,400Ω
|
±0.15°C, ±0.27°F
|
Linear Thermistor kit
|
±0.15°C, ±0.27°F
|
Linear Thermistor kit
|
R1 = 5700Ω, R2 = 12,400Ω
|
thermistor
|
R1 = 5700Ω, R2 = 12,400Ω
|
±0.15°C, ±0.27°F
|
Not applicable
|
Not applicable
|
Linear Thermistor kit
|
R1 = 5700Ω, R2 = 12,400Ω
|
D8000 Series can measure process inputs, thermocouples, and contact closures and generate current or voltage signals. USB interface communicates via MODBUS RTU.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Output Type | Number of Outputs | Output Range | Power | Digital I/O | Interface Protocol | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Universal
|
Universal
|
7
|
25
|
16
|
See Details
|
None
|
None
|
None
|
DC
|
None
|
USB
|
Modbus RTU
|
|
Process Voltage
|
Process
|
7
|
25
|
16
|
±10 V
|
None
|
None
|
None
|
DC
|
None
|
USB
|
Modbus RTU
|
|
Process Current
|
Process
|
7
|
25
|
16
|
±20 mA
|
None
|
None
|
None
|
DC
|
None
|
USB
|
Modbus RTU
|
|
TC
|
Temperature
|
7
|
25
|
16
|
See Details
|
None
|
None
|
None
|
DC
|
None
|
USB
|
Modbus RTU
|
|
None
|
Digital Inputs Only
|
None
|
None
|
None
|
None
|
V, mA
|
2
|
±10 V, 0 to 20 mA
|
DC
|
None
|
USB
|
Modbus RTU
|
The Omega Link SP-016 seamlessly integrates thermopile-based heat flux sensors to your sensor network and performs the calculations to provide measurements in W/m2.
Product Number | Measurement Types | Number of Channels | Input Types | Sensor connection | Additional Features |
---|---|---|---|---|---|
|
Heat Flux and TC
|
2
|
Heat Flux and J, K, T, E, N, R, S, B, and C
|
M12 - 4 pin
|
2 Digital I/O Pins
|
The LC103 series are ideal for tank weighing, hoppers, suspended loads and truck scales. They have ±0.02% linearity and a 3 mv/V output in capacities from 25 to 20,000 lbf.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | Height | Width | Length | Connection Type | Cable Length |
---|---|---|---|---|---|---|---|---|---|---|
|
250 lbf
|
lbf
|
Tension/Compression
|
±0.02%
|
3 mV/V
|
2.4"
|
0.5"
|
2"
|
Cable
|
20 ft
|
|
1,000 lbf
|
lbf
|
Tension/Compression
|
±0.02%
|
3 mV/V
|
2.4"
|
0.8"
|
2"
|
Cable
|
20 ft
|
|
25 lbf
|
lbf
|
Tension/Compression
|
±0.02%
|
3 mV/V
|
2.4"
|
0.5"
|
2"
|
Cable
|
20 ft
|
|
2,000 lbf
|
lbf
|
Tension/Compression
|
±0.02%
|
3 mV/V
|
2.4"
|
1.1"
|
2"
|
Cable
|
20 ft
|
|
3,000 lbf
|
lbf
|
Tension/Compression
|
±0.02%
|
3 mV/V
|
3.9"
|
0.96"
|
3"
|
Cable
|
20 ft
|
CN7400 Series 1/16 DIN Universal Input Process Limit Controller with Illuminated Keys, dual display and remote reset provides high or low process limit protection
Product Number | Measurement Type | Control Outputs | Form Factor | Number of Inputs | Input Type | Supply Voltage Type | Display Type | Additional Feature | Output Type |
---|---|---|---|---|---|---|---|---|---|
|
Temperature, Process
|
2
|
1/16 DIN
|
1
|
Thermocouple, RTD, Analog Current/Voltage
|
AC
|
3.5 Digit Dual Display
|
None
|
NO relay, NC relay
|
|
Temperature, Process
|
1
|
1/16 DIN
|
1
|
Thermocouple, RTD, Analog Current/Voltage
|
AC
|
3.5 Digit Dual Display
|
None
|
NO relay
|
|
Temperature, Process
|
1
|
1/16 DIN
|
1
|
Thermocouple, RTD, Analog Current/Voltage
|
AC
|
3.5 Digit Dual Display
|
Retransmission
|
NO relay, 0 to 20mA isolated retransmission output
|
|
Temperature, Process
|
2
|
1/16 DIN
|
1
|
Thermocouple, RTD, Analog Current/Voltage
|
AC
|
3.5 Digit Dual Display
|
Retransmission
|
NO relay, NC relay, 0 to 20mA isolated retransmission output
|
Round hole panel jack thermocouple connectors for mounting on control panels or instrument cases. Utilizes a drill or punch hole. Mounting Nut included.
Product Number | Thermocouple Type | Number of Connector Rows | Connector Type | Face Type | Features | Number of Junction Box Positions | Color Code Standard |
---|---|---|---|---|---|---|---|
|
K
|
1
|
Miniature Size Male Connector
|
Round
|
Standard
|
6
|
ANSI
|
|
R
|
1
|
Miniature Size Male Connector
|
Round
|
Standard
|
6
|
ANSI
|
|
C
|
1
|
Miniature Size Male Connector
|
Square
|
Standard
|
6
|
ANSI
|
|
D
|
1
|
Miniature Size Male Connector
|
Round
|
Standard
|
6
|
ANSI
|
|
E
|
1
|
Miniature Size Male Connector
|
Round
|
Standard
|
6
|
ANSI
|
Housed in a wall-mount, watertight plastic enclosure, the DPS3300 Series scanners offer highly functional multichannel scanning with a number of very useful features.
Product Number | Thermocouple Type | Specifications Input Type | Retransmission/Analog Output | RTD Types Supported | Number of Inputs | Display Color | Number of Display Digits | Display Type | Form Factor | Number of Relays | Supply Voltage | Display Digit Height | Resolution | Option | Zone | Input Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
J, K, T, E, R, S, B
|
Thermocouple
|
7 Relay outputs
|
Not Applicable
|
1
|
Red
|
7 Digits, 7 Segment
|
LED
|
Wall Mount
|
7
|
120 Vac
|
20 mm (0.8 in)
|
1°C or °F
|
Dedicated input
|
7
|
Refer to Specs
|
Barrier Strips, Thermocouple Spade Lugs and Terminal Lugs, Complete with Color-Coded Calibration Type Terminal Lugs Installed, Accepts Wire from 24 AWG to 16 AWG
Product Number | Thermocouple Type | Number of Terminals | Material | Termination Type | Minimum Wire Size | Maximum Wire Size | Units in Pack | Color | Features |
---|---|---|---|---|---|---|---|---|---|
|
Not Applicable
|
6
|
Standard
|
Barrier Strip
|
Not Applicable
|
Not Applicable
|
1
|
Not Applicable
|
Standard
|
|
Not Applicable
|
2
|
Standard
|
Barrier Strip
|
Not Applicable
|
Not Applicable
|
1
|
Not Applicable
|
Standard
|
|
Not Applicable
|
3
|
Standard
|
Barrier Strip
|
16 AWG
|
24 AWG
|
1
|
Not Applicable
|
Standard
|
|
Not Applicable
|
4
|
Standard
|
Barrier Strip
|
Not Applicable
|
Not Applicable
|
1
|
Not Applicable
|
Standard
|
|
Not Applicable
|
5
|
Standard
|
Barrier Strip
|
Not Applicable
|
Not Applicable
|
1
|
Not Applicable
|
Standard
|
The TC-08 is an 8 channel USB thermocouple data acquisition module. Accepts multiple TC types and has automatic cold junction temperature compensation.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Power | Interface Protocol |
---|---|---|---|---|---|---|---|---|
|
TC
|
Temperature
|
8
|
10
|
20
|
See Details
|
USB
|
USB
|
Constant Wattage Heating Cable FEP overcoat and tinned copper overbraid insulation, 4, 8, 10 or 12 W/ft power density options, used for pipe tracing and freeze protection.
Product Number | Supply Voltage | Power Density | Maximum Temperature Exposure | Wire Gauge | Approx. Cable Size | Insulation Material | Minimum Purchase Length |
---|---|---|---|---|---|---|---|
|
120 Vac
|
4 W/ft
|
200°C (392°F)
|
12 AWG
|
11⁄32" x 1⁄4"
|
FEP Overcoat and Tinned Copper Overbraid
|
25 ft
|
|
240 Vac
|
4 W/ft
|
200°C (392°F)
|
12 AWG
|
11⁄32" x 1⁄4"
|
FEP Overcoat and Tinned Copper Overbraid
|
25 ft
|
|
120 Vac
|
8 W/ft
|
200°C (392°F)
|
12 AWG
|
11⁄32" x 1⁄4"
|
FEP Overcoat and Tinned Copper Overbraid
|
25 ft
|
|
240 Vac
|
8 W/ft
|
200°C (392°F)
|
12 AWG
|
11⁄32" x 1⁄4"
|
FEP Overcoat and Tinned Copper Overbraid
|
25 ft
|
|
120 Vac
|
12 W/ft
|
200°C (392°F)
|
12 AWG
|
11⁄32" x 1⁄4"
|
FEP Overcoat and Tinned Copper Overbraid
|
25 ft
|
USB and Ethernet Interface. Rack mounted with 32 differential thermocouple inputs expandable to 64 with expansion module. Easy connect miniature connector jacks.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Input Range | Output Type | Number of Outputs | Output Range | Power | Digital I/O | Interface Protocol |
---|---|---|---|---|---|---|---|---|---|---|
|
TC
|
Temperature
|
32
|
See Details
|
Alarm
|
32
|
Not Applicable
|
AC Adaptor
|
8 Inputs
|
USB, Ethernet
|
The LD600A series is the new version of Omega's LD620 and LD630 series. Good for controlling robotics, linear servos, motion, and industrial automation.
Product Number | Range | Linearity | Electrical Output | IP Rating | Housing Length | Housing Diameter/Width |
---|---|---|---|---|---|---|
|
0 to 100 mm
|
±0.5%
|
0 to 10 Vdc
|
IP67
|
11.57"
|
0.79"
|
|
0 to 10 mm
|
±0.25%
|
0 to 10 Vdc
|
IP67
|
4.33"
|
0.79"
|
|
0 to 20 mm
|
±0.25%
|
0 to 10 Vdc
|
IP67
|
6.69"
|
0.79"
|
|
0 to 50 mm
|
±0.5%
|
0 to 10 Vdc
|
IP67
|
8.26"
|
0.79"
|
|
0 to 10 mm
|
±0.25%
|
4 to 20 mA
|
IP67
|
6.77"
|
0.79"
|
The LVC500 Series operates on a conductance principle where a small electrical current is passed through the conductive liquid between two electrodes or an electrode and metallic tank wall.
Product Number | Media Type | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Supply Power | Switch Rating and Type | Probe Length | Number Of Probe | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Liquid
|
Ambient
|
65 °C (150 °F)
|
303 SS
|
NPT Male
|
3/8"
|
Not Applicable
|
Not Applicable
|
12"
|
Not Applicable
|
Not Applicable
|
|
Liquid
|
Ambient
|
65 °C (150 °F)
|
316 SS
|
NPT Male
|
3/8"
|
Not Applicable
|
Not Applicable
|
48"
|
Not Applicable
|
Not Applicable
|
|
Liquid
|
Ambient
|
65 °C (150 °F)
|
316 SS
|
NPT Male
|
3/8"
|
Not Applicable
|
Not Applicable
|
60"
|
Not Applicable
|
Not Applicable
|
|
Not Applicable
|
250 psi
|
208 °C (406 °F)
|
Cast iron
|
NPT Male
|
1"
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
1
|
Not Applicable
|
|
Not Applicable
|
225 psi
|
178 °C (353 °F)
|
316 SS
|
Flange
|
3"
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
5
|
Not Applicable
|
The TX400 series is a head mount transmitter that accepts RTD and thermocouple inputs depending on model and provides 4-20mA output. RFID requires TX400-RFID Programmer.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
TC, RTD, mV
|
Temperature
|
See Detail Specs
|
mA
|
Process
|
Loop
|
1000 V
|
RFID Programmer
|
2546 Data Points
|
|
RTD
|
Temperature
|
-200 to 800°C
|
mA
|
Process
|
Loop
|
None
|
RFID Programmer
|
3966 Data Points
|
Product Number | Measurement Type | Number of Channels | Sensor Connection | Form Factor | Range | Radio Frequency Compatibility | Additional Features |
---|---|---|---|---|---|---|---|
|
Thermocouple, RTD
|
1
|
Screw terminals
|
Wall Mount
|
Long
|
North America (915 MHZ)
|
One Button Pairing
|
|
Thermocouple, RTD Temperature, Humidity, Barometric Pressure, Light
|
4
|
Screw terminals
|
Wall Mount
|
Long
|
North America (915 MHZ)
|
One Button Pairing
|
The iNET-100 Series is a high accuracy DAQ system that accepts universal inputs. Connect up to 8 iNET-100's to PCI Card (iNET-200/230) for a high speed DAQ system.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Output Type | Number of Outputs | Output Range | Power | Digital I/O | Interface Protocol | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Universal
|
Universal
|
16
|
166000
|
14
|
See Details
|
V
|
8
|
±5 V
|
AC Adaptor (iNET-312-8 Required)
|
8 I/O
|
USB
|
INET-240 required
|
|
Universal
|
Universal
|
16
|
166000
|
14
|
See Details
|
V
|
8
|
±5 V
|
AC Adaptor (iNET-312-8 Required)
|
8 I/O
|
USB
|
INET-240 required, BNC Connector
|
|
Universal
|
Universal
|
16
|
166000
|
14
|
See Details
|
V
|
8
|
±5 V
|
AC Adaptor (iNET-312-8 Required)
|
8 I/O
|
USB
|
INET-240 required, 15 mA Excitation
|