Added to Your Shopping Cart
OMEGA is pleased to offer the ALpHA® Series of pH electrodes. The special internal design allows rapid, stable readings to be taken even during large temperature shifts.
Added to Your Shopping Cart
OMEGA Engineering offers a complete line of laboratory pH electrodes. The PHE-4200 Series are gel-filled, combination pH electrodes in five electrode styles to choose from.
Added to Your Shopping Cart
The ALTA wireless humidity sensors allow you to monitor the relative humidity of the air within a room or enclosure. Click here to learn more.
Added to Your Shopping Cart
Solid state temp sensors convert a temp input into a proportional current output. Ideal for fast response surface measurements, controllers/meters, PC boards & custom probes.
Added to Your Shopping Cart
Picomag. The compact alternative to a mechanical flowmeter. No moving parts, simple to install, maintenance free, high performance.
Added to Your Shopping Cart
Connects a PC to sensors and controls via analog and digital inputs and outputs via Windows® software. 16SE/8DI voltage input channels. Universal inputs.
Added to Your Shopping Cart
Connect the Humidity and Temperature sensor directly to the PC and use the free software to record you data. Use it as a hand held sensor or mount to a wall or duct.
Added to Your Shopping Cart
PIK-4N terminal blocks allows 2 level feed through connections, the PIK-4NK has an internal connecting bridge for common feeds that allow for one-in & three-out connections.
Added to Your Shopping Cart
The XBUTT double-level terminal blocks reduce space requirements by 50% over single-level terminal blocks. These terminal blocks are suitable for 2-wire RTD connections.
Added to Your Shopping Cart
CT87P Series Economical Circular Pressure Chart Recorder with pressure sensor, has 3 ranges, 6 inch chart, LED display, battery backup and free standing or wall mounted.
Added to Your Shopping Cart
CT88 Series Economical Circular Temperature Chart Recorder with built-in bi-metal sensor, 6 inch chart, battery backup and can be free standing or wall mounted design.
Added to Your Shopping Cart
Installation fittings adapt FMG980 insertion type electromagnetic flow meters to your piping system and ensure accurate flow measurements.
Added to Your Shopping Cart
The HX80 Series are precision transmitters that measure temperature, humidity, dew point, barometric, or atmospheric pressure and are available in wall, duct, or remote mount sensors
Added to Your Shopping Cart
The RHXL5SD is a low cost, high performance temperature and humidity meter with data logging capability. Features LCD to display temperature, humidity, time & date.
Added to Your Shopping Cart
This series has excellent long term stability with adjustable zero and span available in several output and connection options.
Added to Your Shopping Cart
Thermocouple handle probes with compact faces ideal for measuring stationary molds, plates, pipes, glassware, stone, steel and other materials with surface temps up to 480°C.
Added to Your Shopping Cart
Family of thermistor sensors including wire, immersion probe, air and surface sensing styles. Five resistances and two accuracies available.
Added to Your Shopping Cart
Class A 100 or 1000 ohm platinum RTD immersion probes with a molded plastic 4-pin M12 connector and 316 SS sheath. Available in a variety of lengths and diameters.
Added to Your Shopping Cart
The OM-CP-MICRORHTEMP is a miniature, battery-powered, stand-alone temperature and humidity data logger that records 16,383 measurements per channel.
Added to Your Shopping Cart
The FPR100-Series sensors are designed with a one-piece composite rotor, sturdy unibody construction, ceramic shafts, and superior sealing, to provide durability and economy.