Added to Your Shopping Cart
The FTB-630 Series turbine meters are dry-register mechanical totalizers that offer accurate, economical reading of high flows with low pressure loss.
Added to Your Shopping Cart
The OMDC-MD Plus Series is a closed loop DC drive system with velocity-form PID algorithm for accurate and responsive control. Provides 4-20mA process output.
Added to Your Shopping Cart
The FDT500 Series battery-powered transmitter comes in the users choice of an integrally mounted display or a remote mount version.
Added to Your Shopping Cart
Added to Your Shopping Cart
Tripod mount IR thermometer non-contact temperature measurement with built-in visual and audible alarms, optional sighting scope and -23 to 2482°C temperature range.
Added to Your Shopping Cart
Solid Oxide Fuel Cell (SOFC) Anode and Interconnect wire. High temperature, 1200°C rated. Nickel, Stainless, and Platinum conductors, Nextel insulation
Added to Your Shopping Cart
CN1501 Series controller offers 5 Ramp and Soak programs with 10 segments each with thermocouple, thermistor and process input models with PID control and optional alarms.
Added to Your Shopping Cart
The DRG-SC Series Conditioners have models with TC, RTD, Pot, Freq., AC/DC Voltage/Current, Strain/Bridge inputs and field configurable outputs from 0-5V, 0-10V, 0-20mA.
Added to Your Shopping Cart
The LVCN4000 Series Conductive Level Switch Controllers are designed to control the level of all conductive mediums with up to 2 different points of level control.
Added to Your Shopping Cart
The FL-W7100 Series uses a basic variable-area flowmeter design: a float and tapered tube. As a result, these meters have longer, linear scales and good pointer stability.
Added to Your Shopping Cart
ST-Series are Hi Performance Stepper Drives W/ Advanced Features and Control Options. "-S" models are step and direction drives, and "-Si" models are stand-alone prog. drives
Added to Your Shopping Cart
The K-series karma parallel linear gauges feature long term stability and good linearity over a wide temperature range of -75 to 200°C (-100 to 392°F) for measuring bending stress.
Added to Your Shopping Cart
Automatically source and read K/J/E /T/R/S/B/N/G/C/D/L/U thermocouple signals and millivolt. Rugged case, 50hr battery life, large dial and 3 temperature recall settings.
Added to Your Shopping Cart
A complement of water and soil test strips allows testing for pH, Alkalinity, Chlorine, Iron, Total Hardness, Iodine, Peroxide, Copper, or Nitrate/Nitrites.
Added to Your Shopping Cart
Karma Shear And Torque Pattern Gauges
Added to Your Shopping Cart
The DPG1000ADA series are AC/DC powered units with a 4 to 20 mA output and dual alarms.They have a ±0.25% accuracy in gauge and absolute pressure ranges.
Added to Your Shopping Cart
Cryogenic digital thermometer and datalogger provides 8 RTD inputs to measure from 1.4 to 800 K for difficult sensing applications such as vacuum and magnetic fields.
Added to Your Shopping Cart
The CDTX-111 and CDTX-112 conductivity/temperature controllers are panel instruments for in-process monitoring of conductivity that use unique signal collection technology.
Added to Your Shopping Cart
Non-Reversible, Four Temperature "Bulls-eye" Temperature Labels are available for many temperatures and are accurate within ±1°C of rating
Added to Your Shopping Cart
Micro-Dot Temperature Indicating Labels offer a small form factor label (3/16" OD) while providing the same accuracy of ±1°C within rating.