Added to Your Shopping Cart
Spring-loaded quick-connect bayonet style RTD probes with armored cable. Commonly used in extruder & molding equipment. Both Straight and bend options available.
Added to Your Shopping Cart
Surface plate calibrator with temperature range from 35°C to 450°C has accuracy to ± 2.0°C and 124 mm target plate diameter.
Added to Your Shopping Cart
Immersion probe with bracket for easy mounting. Often used in appliance & lab temp applications up to 500°C. Great for air, gas, or liquid measurement.
Added to Your Shopping Cart
The HHF143 Rotating Vane Anemometers provide highly accurate air velocity and temperature measurements. NIST-Traceable calibration certificate included.
Added to Your Shopping Cart
Temperature and Humidity Virtual Chart Recorder
Added to Your Shopping Cart
-5 to 125°C temperature range dry block provides ±0.8°C accuracy with fast heating time. RS232 output and free SW. click here to see more features.
Added to Your Shopping Cart
Thermistor probes available in immersion, penetration and air probe styles. Quick disconnect design intended for use with handles with retractable cable.
Added to Your Shopping Cart
Hygrothermometer data logger shows the temp, humidity & dew point from a handheld probe. Windows® software and USB interface allows for real time data logging on a PC.
Added to Your Shopping Cart
The PHE-7352-15 is a combination pH sensor designed for insertable use in process and waste water applications where greater pipeline penetration is required.
Added to Your Shopping Cart
The RHB-1500-C is a portable dew point hygrometer that integrates the accuracy and reliability of the OMEGA's chilled mirror with the ruggedness required for field use.
Added to Your Shopping Cart
Quartz faced radiant infrared panel heater with high watt densities up to 60 W/in2, up to 1800°F, aluminized steel housing and used for textile drying and glass processing.
Added to Your Shopping Cart
OMEGA's color-coded CH series terminal blocks are designed to fit metal-sheathed cable or probes between 1.5 and 6 mm (1/16 and 1/4") in diameter.
Added to Your Shopping Cart
The OMEGA's PHE/ORE-6510B submersible electrodes are designed for use in drums, open tanks and streams. The flat sensing surface minimizes fouling.
Added to Your Shopping Cart
This Series is designed to control the level of all conductive mediums, offering up to 5 different points of level control. Models are available with fixed or removable rods or with pendular electrodes.
Added to Your Shopping Cart
M12 temperature connector transmitters for pt100 RTD sensors that are loop powered with a 4 to 20 mA output. Ideal for Sanitary applications.
Added to Your Shopping Cart
RTD and Thermistor hook up wire with 2, 3, or 4 nickel plated copper conductors. PFA, PVC, or fiberglass insulation
Added to Your Shopping Cart
Sensor has a flanged housing and small diameter probe to allow easy mounting into ducts and flow systems. Low thermal mass for rapid response to temperature changes.
Added to Your Shopping Cart
Thermo-hygrometer data logger measures temperature, humidity, moisture and pressure valves. Windows® software and USB interface allows for real time data logging on a PC.
Added to Your Shopping Cart
100°C to 1046°C high temperature range cavity-type blackbody with 0.99 emissivity has a 44.5 mm diameter aperture and an RS232 output.
Added to Your Shopping Cart