Added to Your Shopping Cart
Handheld RTD probes with a removable plastic handle and retractable cable. Probe styles include immersion, penetration and air probes with 3-prong connectors.
Added to Your Shopping Cart
The FSW-9000-Series is a flow switch monitor that measures the velocity of the flow. The-Series provides two output options: a 4 to 20mA analog output and a PNP/NPN output.
Added to Your Shopping Cart
O-SERIES NON-LINEAR PROBE ASSY
Added to Your Shopping Cart
Added to Your Shopping Cart
The LCHD series are even lower profile than our LC402 series. They have ±0.2% or better linearity and a 2 or 3 mv/V output in capacities from 10 lbf to 400,000 lbf.
Added to Your Shopping Cart
The WT4401 wind tunnel is designed to provide a uniform flow rate and the powerful variable speed motor allows for precise air velocity control
Added to Your Shopping Cart
MI Cable with stainless steel or Inconel metal sheath, compacted MgO mineral insulation
with 2, 3, or 4 Nickel 201 conductors.For RTD and Thermistor.
Added to Your Shopping Cart
The FSW-6000/7000-Series are thermal flow switch monitors designed to monitor flow status and also used to detect level of liquids, air and gas with visual indication of flow
Added to Your Shopping Cart
CT7000 Series 1 or 2 Channel Programmable Universal Input Circular Chart Recorders includes 2 LED displays, 10 inch chart, control and alarm functions with isolated inputs.
Added to Your Shopping Cart
The LVCN4300 Series level switches are flexible, as well as cost effective, level solutions for a great variety of applications. Rods can be encased in PTFE tubing as an option.
Added to Your Shopping Cart
The UW Series Wireless RTD transmitters are NEMA rated and compatible with any 3 Wire PT100 probe with optional M12 probe support. Choose from a wide range of receivers
Added to Your Shopping Cart
The portable CLH1740 Free Chlorine tester complies with EPA protocols for ISE testing. ISE does not require strips or dyes for measurements.
Added to Your Shopping Cart
-20°C to 650°C temperature range thermal imager has powerful professional Software and Wi-Fi connectivity to apple mobile devices.
Added to Your Shopping Cart
The Omega UW Series Wireless RTD transmitters are NEMA rated and compatible with any 3 Wire PT100 probe. Compatible with a wide range of Omega receivers.
Added to Your Shopping Cart
Epoxy encapsulated thermistors with tinned copper leads. Various resistances and accuracies available.
Added to Your Shopping Cart
Thermistor sensor designed for immersion applications. Sensor has a 1/8" NPT mounting fitting and phone plug connector for easy installation.
Added to Your Shopping Cart
The PX2760 is an electric barometer with a rugged capacitive design, fast response time, and 3 field selectable ranges in one unit.
Added to Your Shopping Cart
The PHH-253-KIT is ideal for accurate measurement of pH and mV in the field or in the laboratory and comes with meter, pH electrode, temperature probe, and carrying case.
Added to Your Shopping Cart
The LVCN6000/7000 Series is a capacitance switch ideal for low and high level detection for both liquid and solids. It can also detect level without being in contact with the product through a sight glass.
Added to Your Shopping Cart
CT5100 Series 1 or 2 Channel Programmable Process input Circular Chart Recorders can measure and display 2 process variables with 10 inch charts and optional alarm relays.