Added to Your Shopping Cart
CT5100 Series 1 or 2 Channel Programmable Process input Circular Chart Recorders can measure and display 2 process variables with 10 inch charts and optional alarm relays.
Added to Your Shopping Cart
The PHH-SD1 measures pH or mV (ORP) using standard electrodes with BNC connectors. Download data from the SD card directly into an Excel spreadsheet.
Added to Your Shopping Cart
Threaded thermowells have a bore diameter of 0.385" with a tapered shank & lagging extension. Ideal for 3/8" Dia elements. Click here to shop more.
Added to Your Shopping Cart
The PX5500 series are stable to 0.1% of FSO over an 18-month period and have 10-year MTBF rate to withstand rigorous testing and demanding applications.
Added to Your Shopping Cart
The LVCN4000 Series Conductive Level Switch Controllers are designed to control the level of all conductive mediums with up to 2 different points of level control.
Added to Your Shopping Cart
The LTU-101A-R consists of a sensor with dual tuning forks vibrated at a high frequency. As the tuning fork is covered by liquid, a shift in frequency activates the relay.
Added to Your Shopping Cart
The OM-CP-LYOTEMP data logger is designed for use in ultra-low operating temperatures for processes such as lyophilization. Operating range of -60 to 75°C (-76 to 167°F).
Added to Your Shopping Cart
The flow-through FCLTX series 4-20mA transmitter indicates the free chlorine in water disinfection systems. Design allows simple field maintenance and 500V isolation.
Added to Your Shopping Cart
The LCMHD metric series are even lower profile than our LC402 series. They have ±0.2% or better linearity and a 2 or 3 mv/V output in capacities from 2.5 kgf to 7,500 kgf.
Added to Your Shopping Cart
UWTC-REC4 DIN Rail mountable wireless receivers have 4 Analog Outputs and 4 Alarms for standalone operation. Connect to a PC with TC Central to view up to 48 transmitters
Added to Your Shopping Cart
The PHE-6820B electrode and assembly features a retractable design for insertion into tanks. It allows the electrode to be removed without shutting the system down.
Added to Your Shopping Cart
The TX206TH is a 2 wire 4-20mA transmitter with thermistor input. Supports many thermistor types, loop powered, PC configurable range (w/ programmer). Free software.
Added to Your Shopping Cart
Verification Thermometers used in sample temperatures in freezers, incubators and ovens. NIST and DAkkS traceable. Stem lengths range from 4.9" to 7.5".
Added to Your Shopping Cart
CT7300 Economical 2 Channel Circular Process Universal Input Chart Recorder can measure 2 process variables with simple programming, 10 inch charts and optional alarm relays.
Added to Your Shopping Cart
Serialized thermometers at various lengths and immersion depths. Comes with detailed calibration report done by a third-party. Great for use in quality control.
Added to Your Shopping Cart
CT9000 Series 1-4 Channel Universal Input Microprocessor-Based Circular Chart Recorders offers 1 to 4 trends with 1 color per channel with display and 4 alarms per channel.
Added to Your Shopping Cart
Digital temperature switch, 24 Vac,/Vdc, °F display
Added to Your Shopping Cart
RTD Temperature Transmitter - 316 Stainless Steel Construction
Added to Your Shopping Cart
The PHH-37 is a portable pH/mV and temperature meter with a digital display. Its temperature compensation feature enables it to read solutions at various temperatures.
Added to Your Shopping Cart
Wireless Temperature Data Logger with Display