Added to Your Shopping Cart
8 types of thermocouple signals, K, J, T, E, R, S, N, B. Simple data logging functionality available on the device up to 1,000 time stamped records and unlimited on the App.
Added to Your Shopping Cart
Ceramic Thermocouple Insulators
Added to Your Shopping Cart
Standard 3-prong female TC & RTD connectors with a snap-in design for conveniently mounting on control panels or instrument cases. Uses a rectangular cutout.
Added to Your Shopping Cart
Adapters that provide quick and easy connections between various mismatched standard, miniature, and banana type thermocouple, RTD, and thermistor temperature connectors.
Added to Your Shopping Cart
Barrier Strips, Thermocouple Spade Lugs and Terminal Lugs, Complete with Color-Coded Calibration Type Terminal Lugs Installed, Accepts Wire from 24 AWG to 16 AWG
Added to Your Shopping Cart
The TX13 head mount transmitter is a 2 wire 4-20mA transmitter for thermocouple inputs. Accepts Type K, J, N, E, T, R, S and mV inputs. Pushbutton range configuration.
Added to Your Shopping Cart
1 and 2 channel options for K, J, T, E & S thermocouple types. NEMA-4X water and splash resistant. Measure from -210°C to 1,767°C with ±0.1% of reading accuracy.
Added to Your Shopping Cart
Added to Your Shopping Cart
1 and 2 channel options with K and J type thermocouple inputs with data storage capability and large LCD display. 0.1 resolution and 120 record datalogging capability.
Added to Your Shopping Cart
Accessories for standard size connectors. Includes wire caddies, tube & cable clamps, panel mounts, rubber boots, strain relief tubing, safety clips, and assembly tools.
Added to Your Shopping Cart
The OM-CP-TCTEMP1000 is a rugged, waterproof, battery powered, thermocouple based temperature recorder that records 16,383 measurements per channel. Click here for more info
Added to Your Shopping Cart
HHC201 2 channel K type thermocouple temperature meter. Measures -200°C to 1,372°C. HHC210 infrared temperature meter measures from -0°C to 50°C. Both have 0.1 resolution.
Added to Your Shopping Cart
MiniatureThermocouple Connectors
Added to Your Shopping Cart
Portable thermocouple temperature controller with 175°F max, audible alarms, outfitted with NEMA 5-15R 120 Vac or NEMA 6-15R 240 Vac plug.
Added to Your Shopping Cart
Bezel strips used to conveniently mount multiple miniature thermocouple connectors to a control, console, or instrument panel. For use with our SMPW type connectors.
Added to Your Shopping Cart
1 Channel K, J, T, E, R, S, N thermocouple meter with ±0.25% of reading accuracy. Water and shock resistant. Long battery life with 9V battery.
Added to Your Shopping Cart
Round hole panel jack thermocouple connectors for mounting on control panels or instrument cases. Utilizes a drill or punch hole. Mounting Nut included.
Added to Your Shopping Cart
Handheld infrared and K type thermocouple thermometer has an USB interface, adjustable emissivity and laser sighting. 12:1 field of view.
Added to Your Shopping Cart
4 channel thermocouple thermometer datalogger measure with types: K, J, T, E, R, S, N. 0.1 resolution with capacity to log 16,800 records. USB output and software included.
Added to Your Shopping Cart
2 channel handheld thermocouple thermometer datalogger measures with types: K, J, T, E, R, S, N. Audible alarm functionality with 14,000 record datalogging capacity.