Added to Your Shopping Cart
Added to Your Shopping Cart
The IF-006 series provides secure, robust long-range Wireless connectivity for any Omega Link Smart Probe. Featuring 5 year battery life and a rugged IP65 housing.
Added to Your Shopping Cart
The rugged IF-002 integrates any Omega Link Smart Probe into a Modbus network. It provides a RS485 serial interface that supports Modbus RTU and a command line interpreter.
Added to Your Shopping Cart
RD9900 Series paperless recorders are network compatible with a color display for 6 or 12 thermocouple, RTD, or process inputs. Export data using USB via Windows Software.
Added to Your Shopping Cart
The Omega Link SP-010 seamlessly integrates bridge devices into your sensor network. It accepts 4-wire bridge sensors through a M12 4-pin connector and features digital I/O.
Added to Your Shopping Cart
The HHM-EX540 multimeter series measures true RMS, AC/DC voltage and current, resistance, capacitance, frequency, temperature, duty cycle, and continuity.
Added to Your Shopping Cart
The OM-WEB-TC is a temperature measurement device with a built-in webserver. It has 8 input channels that support thermocouples, RTD, thermistor, and semiconductor sensors.
Added to Your Shopping Cart
The Omega Link SP-014 seamlessly integrates process signals to your sensor network. Integrates standard voltage (0-1 VDC) or current (4-20mA, 0-24mA) sensors to the cloud.
Added to Your Shopping Cart
The Omega UW Series Wireless Temperature & Humidity transmitters are available in handheld and NEMA models. Choose from a wide range of receivers to suit your application
Added to Your Shopping Cart
The Omega Link SP-016 seamlessly integrates thermopile-based heat flux sensors to your sensor network and performs the calculations to provide measurements in W/m2.
Added to Your Shopping Cart
The Omega Link SP-013 seamlessly integrates digital pulse inputs to your sensor network. It accepts digital pulse/frequency inputs through its M12 5-pin connector.
Added to Your Shopping Cart
-70°C to 380°C temperature range ultra miniature smart infrared sensor with plug and play connectivity and configuration Software.
Added to Your Shopping Cart
Omega Link Gateways bring all of your data into the cloud. Compatible with all Omega Link Wireless Smart Sensors and wired Smart Probes or connect your own Modbus RTU devices
Added to Your Shopping Cart
-50°C to 1050°C temperature range infrared sensor has adjustable emissivity with wireless USB and Software interface.
Added to Your Shopping Cart
Wireless Thermocouple/RTD Smart Sensor
Added to Your Shopping Cart
The Omega Link SP-005 seamlessly integrates standard M12 thermocouple and RTD probes into your sensor network. It supports up to 2 TCs or 1 RTD and features digital I/O.
Added to Your Shopping Cart
OM-CP-TCTEMP2000 A battery powered thermocouple temperature data logger with an LCD display. Internal temperature sensor and external J, K, T, E, R, S, B, and N type input.
Added to Your Shopping Cart
The OM-62 USB temperature/relative humidity data logger is a low cost, easy-to-use, versatile device which can be used for a wide range of logging applications.
Added to Your Shopping Cart
The HH520 is a 4 channel handheld data logger/thermometer that accepts Types J, K, T and E thermocouples. LCD display, USB interface and stores up to 16K records per channel.
Added to Your Shopping Cart
The OM-CP-TEMP101A - Battery powered temperature data logger with precision RTD sensor. Accuracy of ±0.5°C (±0.9°F). 10 year battery life and stores 1 million readings.