Added to Your Shopping Cart
The 616W series are perfect for outdoor and dusty conditions with their NEMA 4X (IP66) rated enclosure. They also have full span accuracy of 0.25%.
Added to Your Shopping Cart
The PX273 series is ideal for monitoring and controlling differential pump pressure and other applications. Available in ranges from 0-20 to 0-500 psi.
Added to Your Shopping Cart
Added to Your Shopping Cart
The PX275 series are OEM style on panel mount chassis with barbed fittings, with up to 6 field selectable ranges as low as 0.1 inH20 and a 4-20 mA output.
Added to Your Shopping Cart
The PX663 series features a compact, space saving DIN rail mountable design in low differential pressure ranges with onboard voltage regulations.
Added to Your Shopping Cart
The ZW-ED is a rugged wireless transmitter that can be used with a wide selection Temperature, Humidity & Pressure probes to transmit data to a ZW-REC wireless receiver
Added to Your Shopping Cart
The ALTA wireless differential pressure sensor measures the pressure difference between two input ports and transmits the measurement to iMonnit
Added to Your Shopping Cart
The PX26 series are board mountable sensors that allow water and many other liquids to be applied to both sides in pressures in an easily mountable 4-pin package.
Added to Your Shopping Cart
The PX140 series measures differential, absolute, and gauge pressures with a voltage output. Their compact size is also ideal for board mounted applications.
Added to Your Shopping Cart
The PX160 series measures differential, absolute, and gauge pressures with a voltage output. Their compact size is also ideal for board mounted applications.
Added to Your Shopping Cart
Wireless Voltage Data Logger with Display
Added to Your Shopping Cart
The PX2300 series are ideal for measuring pressure drop across filters and/or in corrosive media, with a weatherproof, NEMA 4 enclosure and high ±0.25% accuracy.
Added to Your Shopping Cart
High Accuracy oil filled Wet/Dray and Wet/Wet Differential Pressure Transducers
Added to Your Shopping Cart
Added to Your Shopping Cart
The 616W series are perfect for outdoor and dusty conditions with their NEMA 4X (IP66) rated enclosure as well as low pressure scenarios. They have full span accuracy of 0.25%.
Added to Your Shopping Cart
Intrinsically Safe Differential Pressure Transmitter can be programmed to read in pressure, flow, or velocity in hazardous locations.
Added to Your Shopping Cart
Added to Your Shopping Cart
The MSX Pro has exceptional stability for use in critical building performance applications, it meets stringent industry standards with innovative global product design.
Added to Your Shopping Cart
The PX274 series have a rugged, seamless, NEMA 4 enclosure and 6 field selectable ranges with a 4-20 mA output. Available in ranges from 0-0.1 to 0-30 in H2O.
Added to Your Shopping Cart
The PX3005-DIFF differential series are rangeable, with a backlit LCD display, ideal for monitoring pressures in process automation, hydraulic, and tank level applications.