Added to Your Shopping Cart
The FMG-550 Series Magmeters are heavy-duty, high-performance sensors in an adjustable, insertion configuration that can be used with a ball valve for hot-tap installations.
Added to Your Shopping Cart
Picomag. The compact alternative to a mechanical flowmeter. No moving parts, simple to install, maintenance free, high performance.
Added to Your Shopping Cart
The FMG2000 Series has been discontinued and replaced by the FMG470 Series
Added to Your Shopping Cart
Installation fittings adapt FMG980 insertion type electromagnetic flow meters to your piping system and ensure accurate flow measurements.
Added to Your Shopping Cart
The FMG800 Series is a full-bore, plastic-bodied electromagnetic flow meter designed for flow and usage monitoring applications in 1, 2 and 3 inch pipe.
Added to Your Shopping Cart
The FMG70B Series from OMEGA is a trio of extremely compact, low cost, inductive magnetic flow sensors. The output signal frequency (or current) is proportional to the flow.
Added to Your Shopping Cart
The FMG80A Series magmeter is designed for low-flow chemical injection or difficult-to-meter applications with pulsating metering pumps in ¼" to ¾" pipe/tube.
Added to Your Shopping Cart
The FMG980 is highly suitable for difficult applications with changing viscosities and pulsating flows, such as air-driven diaphragm pumps.
Added to Your Shopping Cart
The FMG90B Series electro-magnetic flow sensor for conductive liquid media was developed for OEM applications and does not contain any moving parts.
Added to Your Shopping Cart
The complete lack of moving parts of this insertion flow sensor is the source of its reliability. Brass and stainless steel models withstand a variety of conditions.
Added to Your Shopping Cart
The FMG3000 Series magmeters are insertion-style magnetic flow sensors with no moving parts. All models are constructed of corrosion-resistant materials.
Added to Your Shopping Cart
The FMG600 Series electromagnetic flow meters are designed for measurement of conductive liquids. The FMG600 magmeters have no moving parts and a PTFE lining.
Added to Your Shopping Cart
The FMC-5000 Coriolis Mass Flow Meter is widely used for flow measurements and custody transfer in industries such as petroleum, chemical, pharma, food and dairy, and more.
Added to Your Shopping Cart
Added to Your Shopping Cart
The FMG470 Series is the most economical flanged electromagnetic flowmeter on the market. With electrodes designed to discourage fouling, it is available in 2" to 12" flange sizes.
Added to Your Shopping Cart
The FMG480 Series is used in municipal or industrial water, waste and reclaimed water, pump stations, and packaged plant applications.
Added to Your Shopping Cart
The FMG490 Series has a remote display that can be mounted up to 200 FT from the flow meter. With electrodes designed to discourage fouling, it is available in 3" to 12" sizes.
Added to Your Shopping Cart
Added to Your Shopping Cart
The FMA-A2100/2200/2300/2400 uses capillary-type thermal technology to directly measure mass flow of gases. No temperature, pressure, or square root corrections are required.
Added to Your Shopping Cart
FMA2700/FMA2800 Series Electronic Mass Flowmeters and FMA3700/FMA3800 Mass Flow Controllers are perfect for gas flow application which require an all stainless steel design