Added to Your Shopping Cart
OM-EL-USB-2-LCD - Standalone logger with LCD Display that measures and stores temperature and relative humidity readings from -35 to 80°C (-31 to 176°F) and 0 to 100% RH.
Added to Your Shopping Cart
Omega's OM-20A-TC thermocouple Data logger with LCD Display measures and stores readings from Type K, Type J, Type S, or Type T&R thermocouple. Miniature female TC receptacle
Added to Your Shopping Cart
OM-EL-USB-TP-LCD standalone data logger measures and stores up to 32,510 temperature readings from a supplied thermistor probe attached via the socket at the base of the unit
Added to Your Shopping Cart
This Standalone data logger measures and stores 16,378 temperature readings over a -35 to 80°C (-31 to 176°F) range. The high contrast LCD displays a variety of information.
Added to Your Shopping Cart
OM-EL-USB-TC-LCD data logger measures and stores 32,510 temperature readings from Type J, K or T thermocouples featuring display and miniature female thermocouple receptacle.
Added to Your Shopping Cart
The OM-HL-SH Series portable temperature and humidity data loggers can be used for a wide range of applications including coolers, freezers, museums, labs and greenhouses.
Added to Your Shopping Cart
The OM-CP-PR2000 series are battery powered Pressure Data Loggers and recorders with a Large LCD display. Non-volatile logging capacity of 262,143 readings.
Added to Your Shopping Cart
A battery powered, stand alone pH and temperature data logger with an LCD Display with RTD compensation. Connects to commonly used pH, ORP and ISE electrodes.
Added to Your Shopping Cart
OM-HL-SP Series loggers with USB interface are specifically designed for applications like Food Processing, Bio-Medical, Cold-chain transportation and Wild Life Monitoring.
Added to Your Shopping Cart
The OM-CP-RTDTEMP2000 is a battery powered precision RTD temperature recorder, with a Large LCD display. Perfect for applications requiring precise temperature readings.
Added to Your Shopping Cart
Wireless Voltage Data Logger with Display
Added to Your Shopping Cart
Wireless Current Data Logger with Display
Added to Your Shopping Cart
The portable OM-HL-EH-TC logger is a high-speed, eight-channel handheld thermometer/data logger with a large LCD display, that supports all 8 types of thermocouple inputs.
Added to Your Shopping Cart
The OM-DVCV is a self-contained, precision AC current and voltage Data Logger records up to 600 Vac and up to 300 Aac. Featuring both numerical and graphical display modes.
Added to Your Shopping Cart
OM-CP-RFRHTEMP2000A is a wireless temperature and humidity data logger with digital display. Applications include storage facilities, incubator monitoring and HVAC studies.
Added to Your Shopping Cart
The HOBO MX1102A Carbon Dioxide (CO2), Temp/RH data logger features a large LCD display, audible alarms, and Bluetooth communications to any iOS or Android mobile device.
Added to Your Shopping Cart
The OM-70 Series of NOMAD portable temperature and humidity data loggers can be used for a wide range of monitoring and logging applications. Plug into USB for PDF report.
Added to Your Shopping Cart
The AQM-101 measures formaldehyde (HCHO) concentration, air temp and RH with visible and audible alarms. Ideal for indoor air quality and HVAC applications.
Added to Your Shopping Cart
The OM-EL-GFX Series portable temperature/ humidity data loggers measure and store up to 252,928 readings. Features a high contrast graphic LCD display
Added to Your Shopping Cart
The OM-NOMAD-340 portable temperature datalogger features a waterproof housing and a backlit LCD display for easy viewing of temperature data as well as setup parameters.