Call us at 1-888-826-6342
Single, bare, thermocouple wire spools. R/S or B. Matched pairs available. Fine wire diameters from 0.02mm to .81mm
Product Number | Category | Thermocouple Type | Process Temperature Range | Wire Gauge | Wire Type | Matched Pair | Cable Length | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
R,S (-)
|
0 to 1450°C (32 to 2642°F)
|
32 AWG
|
Solid
|
No
|
None
|
None
|
|
Thermocouple
|
R,S (-)
|
0 to 1450°C (32 to 2642°F)
|
50 AWG
|
Solid
|
No
|
None
|
None
|
|
Thermocouple
|
R,S (-)
|
0 to 1450°C (32 to 2642°F)
|
44 AWG
|
Solid
|
No
|
None
|
None
|
|
Thermocouple
|
R,S (-)
|
0 to 1450°C (32 to 2642°F)
|
40 AWG
|
Solid
|
No
|
None
|
None
|
|
Thermocouple
|
R,S (-)
|
0 to 1450°C (32 to 2642°F)
|
36 AWG
|
Solid
|
No
|
None
|
None
|