Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Turbine Flow Meters

28 Products
304 SS Turbine Flow Meters With 37° Flare Fittings

FTB-201 turbine meters have male flared-end fittings for easy connections and features a mating 2-wire connector with optional integrally mounted signal conditioners

Liquid Flow Transmitter with Visual Indication

The FPR-200 flowrate sensor integrates rugged tangential turbine technology and is ideal for measuring flowrates in cooling circuits, HVAC systems and batching operations

Cast Iron ANSI Flanged Turbine Flow Meters

The FTB-630 Series turbine meters are dry-register mechanical totalizers that offer accurate, economical reading of high flows with low pressure loss.

Micro-Flow Polypropylene Sensors For Low Flow Applications

The FP-5060 Series micro-flow sensors are constructed of polyphenylene sulfide and have high material strength for clean process liquids, regardless of fluid color.

3-A Certified Sanitary Clamp High Temperature Turbine Meters

G-Series Sanitary Turbine Flow Meters are volumetric flow measurement devices. The moving fluid is used to turn a rotor who's speed is proportional to the fluid velocity or flowrate.

Rate & Total Turbine Flow Meters w/ Intrinsically Safe Display

FTB790 Series turbine meters with microprocessor-based electronics offers a durable, compact, high-precision fluid measurement device, with total and rate indication.

Low Cost Flow Rate Sensors

The FTB2000 Hall-effect turbine is ideal for applications involving low flow liquid monitoring. The low cost makes it an ideal replacement dispensing timer systems.

Turbine Flow Meters

Turbine Flow Meters are used to measure the flow rates of liquids and gases in a variety of industrial, commercial, and laboratory applications.

Omega Engineering is a leading manufacturer of turbine flow meters, offering a selection of meters used across many industries – including water treatment, food and beverage production, and pharmaceutical research. We offer a range of products suitable for almost any application. This includes:
  • General Purpose indicating flow meters and transmitters
  • 304 SS and 316 SS turbine flow meters with pulse or current output
  • Hot water flow meters with totalization and rate indication
  • Plastic flow meters with pulse output
  • NSF/ANSI certified flow meters
  • Stainless-steel low-flow turbine flow meters with optional display
  • Low flow brass and 316 SS turbine flow meters
  • Liquid flow transmitters with visual indication
  • 304 SS liquid turbine flow meters with 4-20 mA output
Searching for your items
en-US
en
Save Configuration