The FPT-3000 averaging pitot tube flow sensors are compatible with gases and liquids and provide an accurate and convenient method for flow rate sensing.
FV-500C vortex flowmeters provide accurate and reliable flow measurement. Optional display permits the display of flow-rates/totals and configures the device
FV101 Series vortex shedding flowmeters are ideal for cooling loop water/coolant solutions and have the option for an integrated temperature transmitter
Vortex Flow Meters, due to their accuracy and reliability, are widely used in a variety of industrial, laboratory, and commercial applications. These devices are easy to install and maintain and provide precise readings of flow rates or totals. Vortex flow meters operate without moving parts – meaning there is less risk of clogging or interference from debris.
Omega Engineering offers a wide selection of vortex flow meters – featuring competitive prices, expert technical support, and fast lead times and delivery. Omega’s vortex flow meters measure steam, gas, and low viscosity liquids. These meters offer self-diagnostics, low-flow stability, high-accuracy. In addition, they display flow rate and total flow.